Perfluoroelastomer 75 Durometer O-Ring, Chemically Resistant (FF156-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Perfluoroelastomer 75 Durometer O-Ring, Chemically Resistant (FF156-75)

Perfluoroelastomer 75 Durometer O-Ring, Chemically Resistant (FF156-75)

Parker's perfluorelastomer (Ultra® FFKM) O-rings are compatible with a broad range of chemicals and media.

Technical Specifications

  • Polymer Material Options: Perfluoroelastomer (FFKM, ULTRA®, Parofluor®)
  • Thermal Application Type: Extremely High Temperature (> 400°F)
  • Minimum Operating Temperature: 5 °F
  • Maximum Operating Temperature: 525 °F
  • For Fluid Type: Ultra Broad Range
  • Durometer: 75 Shore A
  • Industry: Chemical Processing
  • Specifications Met: None, FDA
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's perfluorelastomer (Ultra® FFKM) currently offers the highest operating temperature range, the most comprehensive chemical compatibility, and the lowest off-gassing and extractable levels of any rubber material. Parker's proprietary formulations deliver an extreme performance spectrum that make them ideal for use in critical applications like semiconductor chip manufacturing, jet engines and chemical processing equipment.

• Heat resistance up to 275°C (525°F)
• Cold flexibility down to -15°C (+5°F)
• Ultra broad chemical resistance
• Aliphatic and aromatic hydrocarbons
• Chlorinated hydrocarbons
• Polar solvents (ketones, esters, ethers)
• Inorganic and organic acids
• Water and steam
• High vacuum with minimal loss in weight
• Used for Broad Chemical Resistance, FDA

Not compatible with:
• Fluorinated refrigerants (R11, 12, 13, 113, 114, etc.)
• Perfluorinated lubricants (PFPE)

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring & Engineered Seals Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519