PFPM-16PM - Hi Power Hi Flex Hose Series – PFPM | ParkerIN

Hi Power Hi Flex Hose Series – PFPM | #PFPM-16PM

PFPM-16PM

Hi Power Hi Flex Hose Series – PFPM | #PFPM-16PM

Powerflex hose designed with extra flexibilty & resistant to frequent impulses also exceeds EN853 2SN specification.


Technical Specifications

  • Hose I.D. (inch): 1
  • Application: Hydraulics
  • Weight: 1.55 kg/m
  • Maximum Operating Temperature: 100 °C
  • Minimum Operating Temperature: -40 °C
  • Media: Petroleum Hydraulic Fluids
  • Specifications Met: Parker Specifications
  • Inside Diameter: 25.4 mm
  • Outside Diameter: 38.2 mm
  • Maximum Operating Pressure: 3600 psi
  • Minimum Bend Radius: 200 mm

Item Information

Powerflex hose exceeds EN853 2SN & cover is Ozone & medium abrasion resistant. The uniqueness of this hose is its extra high flexibility and good resistance to impulse pressures.

Markets:
• Industrial
• Construction
• Waste & Refuse
• Machine tool
• Utility Equipment

Features/Benefits:
• Can withstand the frequent impulses.
• Compact design suitable for better routing in tighter areas.

Applications:
• Water rigs
• Hydraulic power packs
• Presses, hydraulic lift equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
688287