Ultra High Pressure Waterblast Hose - PFX21 Series (2100 BAR) | #PFX21-03-PL


LOADING IMAGES
PFX21-03-PL

Ultra High Pressure Waterblast Hose - PFX21 Series (2100 BAR) | #PFX21-03-PL

Parker's PFX21 delivers robustness and improved service life in the Ultra High Pressure waterblast applications. The series is compliant with ISO23384 and DIN EN 1829-2.


Technical Specifications

  • Hose Outside Diameter: 11.6 mm
  • Maximum Operating Pressure: 2100 BAR
  • Hose Cover Type: Prolance Tough Cover
  • Weight: 0.28 kg/m, 0.19 lb/ft
  • Industry: Industrial Manufacturing Equipment, Construction
  • Inside Diameter: 3/16 inch, 4.9 mm
  • Minimum Burst Pressure: 525 MPa, 76125 psi
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Media: Water
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Pressure: 210 MPa, 2100 bar, 30450 psi
  • Compatible Fitting: LX-PL Series
  • Application: Industrial Cleaning, Hydrodemolition, Waterblasting
  • Product Type: High Pressure Hose, Water Blast Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Polyamide (PA)
  • Hose Cover Type: Prolance Tough Cover
  • Design Factor: 2.5
  • Hose Reinforcement Material: 4 spirals of maximum tensile steel wire
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 5.118 inch, 130 mm
  • Outside Diameter: 0.457 inch, 11.6 mm
  • Specifications Met: DIN 1829-2, ISO 23384

Item Information

"Parker's PFX21 hose series (2100 bar) delivers robustness and improved service life in the ultra-high pressure waterblast market. For extreme conditions with increased abrasion requirements a ToughJACKET TM version PFX21-TJ with a second cover is also available. PFX21 series incorporates a silver cover according WJTA color coding.

Qualified with standard 2X fitting Series, customers can select from a wide range of available connection types.

Markets:
• Waterblast/Waterjet
• Hydrodemolition
• Construction

Applications:
• Industrial cleaning equipment

Features/Benefits:
• Suitable for applications up to 2100 bar (30450 psi)
• According to ISO 23384 and DIN- EN 1829-2
• Visual pressure indication increases safety
• Long life time & reduced machine down time in critical applications and in harsh environments
• Visual inspection of wear possible, that acts as a warning indicator of hose abrasive wear
• Less weight and drag, making it easier for operators to maneuver the hose, less operator fatigue

Technical Specifications:
• Inner tube: POM
• Pressure reinforcement: six spiral layers of maximum tensile steel wire
• Cover: polyamide
• TOUGHJACKET on request (second outer cover layer that contrasts with the outer cover color)
• Standard color: silver
• Temperature range: -10°C to +70°C"

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687513