Platinum-Cured Silicone Tubing Assemblies | T Mold | ParkerIN

Platinum-Cured Silicone Tubing Assemblies | T Mold | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Platinum-Cured Silicone Tubing Assemblies | T Mold

Platinum-Cured Silicone Tubing Assemblies | T Mold

Parker's overmolding technology offers Platinum-Cured Silicone Tubing Assemblies in T Mold designs with unlimited lengths between molds. Inside diameters are available from 3/16 to 1 inch.

Technical Specifications

  • Materials of Construction: Platinum-cured Silicone
  • Specifications Met: REACH, RoHS
  • Division: Bioscience and Water Filtration Division

Full Product Description

With custom-designed manifolds, Parker molds imagination into reality. Whether a foot-long piece of tubing with sanitary ends or a manifold with over 100 junctions, Parker can mold single- or multi-use systems tailored to your application.
Our proprietary overmolding technology allows for T Mold designs with unlimited lengths between molds. Inside diameters are available from 3/16 to 1 inch.

Each mold is molecularly bonded to the tubing by cross-linking of the elastomer chains. This permanent connection prevents product loss and contamination commonly experienced with hose barb failures. Internally, molds are seamless and crevice-free to eliminate entrapment areas and potential contamination.

Molded silicone manifolds can be created out of mitos-P or mitos-R tubing. Parker molded manifolds are fully validated and delivered with a certificate of conformance.

Features and Benefits
• Stronger, seamless molded junctions eliminate entrapment areas
• Configured for your requirements
• All materials used in the manufacture of the single manifolds are fully traceable
• Molded silicone manifolds are manufactured free from known animal components
• Single manifolds can be gamma irradiated
• Storing at room temperature (~65-70 °F) is recommended for silicone manifolds. Shelf-life: physical property test data is available for product stored after irradiation
• Manufactured in a Class 7 (10,000) cleanroom
Products

687854
679945