Plugs | ParkerIN

Plugs | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Plugs

Plugs

Parker's custom molded rubber plugs can offer a solution to many different problems. Used in a variety of markets and applications as seals or stoppers. Parker's molding technology allows us to mold them in various sizes and shapes.

Technical Specifications

  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Polychloroprene Rubber (CR, Neoprene), Ethylene Acrylate Rubber (AEM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Fluorocarbon Rubber (FKM, FPM), Fluorosilicone Rubber (FVMQ), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Perfluoroelastomer (FFKM, ULTRA®, Parofluor®), Polyacrylate Rubber (ACM), Silicone Rubber (VMQ, PVMQ), Tetrafluoroethylene Propylene Rubber (FEPM, TFE/P, Aflas®)
  • Thermal Application Type: Low and High Temperature (< -30°C, > 121°C)
  • For Fluid Type: Ultra Broad Range
  • Industry: General
  • Application: Various
  • Durometer: 45 to 90 Shore A

Full Product Description

Plugs can vary from simple to complex geometries and be used for discrete or highly critical applications. Either way it needs to perform in a way that fits the applications requirements. Parker provides plugs across various markets utilizing many materials for diverse needs. Some needs include but are not limited to sealing, material flow, and damping. Areas that have been successful in using this technology include automotive, HVAC, industrial, and roadways for a low cost disposable alternative.

Related Documents

×
Products

687854
687519