OBSOLETE: Compact Pneumatic Cylinders, Standard - P1Q Series / Parker Pneumatic - Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
OBSOLETE: Compact Pneumatic Cylinders, Standard - P1Q Series / Parker Pneumatic - Europe

OBSOLETE: Compact Pneumatic Cylinders, Standard - P1Q Series / Parker Pneumatic - Europe OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Product Series: Pneumatic Cylinders
  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Pneumatics
  • Cylinder Type: Non-Guided
  • Cylinder Action: Double Acting
  • Bore Diameter: 12 to 100 mm
  • Maximum Stroke Length: 100 mm, 3.9 inch
  • Extend Stroke Force: 68 to 4712 N at 6 bar
  • Retract Stroke Force: 51 to 4290 N
  • Cushioning Type: Rubber Buffer Fixed
  • Port Size: M5, G 1/8 to G 3/8
  • Rod End Thread Type: Female
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Operating Temperature: -5 to 60 °C, 23 to 140 °F
  • Position Sensing Type: Sensor Slots on 3 or 4 Sides
  • Mounting Option: Yes
  • Piston Rod Material: Stainless Steel, Steel, Chrome-plated
  • Body Material: Aluminum
  • End Cap Material: Aluminum
  • Body Type: Profile
  • Corrosion Resistance Included: Yes
  • Repairable: No

Full Product Description

Parker’s P1Q series cylinders provide an economical, compact design suited for a variety of applications. With its modular flexibility, the P1Q will provide the ideal solution machine builders need today.
The P1Q series is available in 10 bore sizes from Ø12 mm to Ø100 mm and standard strokes from 5 mm to 100 mm. The cylinder is supplied in a choice of magnetic or non-magnetic function, the non-magnetic version offers very short axial dimensions. For optimum compactness the P1Q range is supplied with female piston rod thread.

The P1Q provides quieter operation due to its built in buffer cushioning which is standard on all bore sizes. Included within the magnetic versions bores 32 - 100mm is a teflon piston wear ring providing superior life.
In addition to the compactness and modular design flexibility of P1Q are a range of cylinder mountings including flange, foot and clevis brackets to ease installation.

Markets:
• Entertainment automation
• Factory Automation
• Packaging Machinery
• Printing and Marking Equipment
• Food and Beverage
• Miscellaneous Processing
• Stone, Clay & Glass

Features/Benefits:
• ISO 15524 Conformity for universal installation
• High quality materials for long service life
• Anodised aluminium and stainless steel materials allow for use in corrosive environments
• Compact design to aid installation
• Efficient elastic cushioning absorbing residual energy facilitates high speeds and short cycle times
• Integral sensor grooves remove the need for option brackets and offers mechanical protection of the sensors

Applications:
• Moving and positioning of process parts
• Material feeding systems
• Directional control of conveyor paths
• Clamping operations
• Lifting
• Press fit assembly tooling

General Technical Data:
• International standards : complies with ISO 15524 (Excludes bores Ø12 and Ø16)
• Bore Sizes : Ø12, Ø16, Ø20, Ø25, Ø32, Ø40, Ø50, Ø63, Ø80 and Ø100mm
• Stroke Length : 5 to 100mm (standard strokes only)
• Versions : double acting
• Cushioning : rubber buffer fixed
• Position Sensing : Magnetic cylinders are suitable for proximity position sensing within the integrated sensor grooves allowing for compact installation. For 12mm and 16mm bores the sensors can be mounted on 3 sides and for 20mm to 100mm bores on four sides for flexible mounting and ease of installation. Electronic type sensors or reed switches are available with either flying lead or M8 cable plug connector.  
• Installation : Directly via through holes or female threaded holes on the front and rear face. Supported by a  range of cylinder mountings including flange, foot and clevis brackets to ease installation. 

Operating and Environmental Data: 
• Operating Medium : for best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter. 
• Operating Pressure : 0.5 to 10 Bar Maximum 
• Operating Temperature : -5°C to +60°C (standard  temperature)
• Pre-lubricated : further lubrication is normally not necessary. If additional lubrication is introduced it must be continued. 
• Corrosion Resistance : high resistance to corrosion and chemicals. Materials and surface treatment have been selected for industrial applications where solvents and detergents are frequently used. 

Material Specification - Cylinder:
• End Covers : Anodised aluminium
• Cylinder Barrel : Anodised aluminium
• Piston Rod : Stainless steel (Ø12 to Ø32mm)  /  Medium carbon steel (Ø40 to Ø100mm)
• Piston Rod Seal : NBR (Nitrile rubber)
• Piston : Anodised aluminium
• Magnet : Plastic coated magnetic material
• Piston Seals : NBR (Nitrile rubber)
• Piston Screw : Stainless steel (Ø12 to Ø32mm)  /  SCM (Thermally refined steel) (Ø40 to Ø100mm)
• O Rings (internal) : NBR (Nitrile rubber)
• Piston Rod Bearing : Bearing alloy
• Circlip : Stainless steel (Ø12 to Ø32mm)  /  Spring steel (Ø40 to Ø100mm)
• Piston Gasket : NBR (Nitrile rubber)
• Buffer : NBR (Nitrile rubber)
• Wear Ring : Teflon (Ø32 to Ø100mm)

Related Documents

×

687854
A87859