Pneumatic Guided Cylinder Slide - HBR Series | ParkerIN

Pneumatic Guided Cylinder Slide - HBR Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Pneumatic Guided Cylinder Slide - HBR Series

Pneumatic Guided Cylinder Slide - HBR Series

HBR is a reach slide for heavy duty linear motion, powered by NFPA or ISO cylinders. The max operating pressure is 250 psi (air), or 750 psi (oil). Bore sizes are 40, 50 & 63mm (1.5, 2, 2.5"). Rod lock & oversize rod options are available.

Technical Specifications

  • Product Series: Pneumatic Cylinders
  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Pneumatics
  • Cylinder Type: Guided Reach
  • Cylinder Action: Double Acting
  • Bore Diameter: 1-1/2 to 2-1/2 inch
  • Maximum Stroke Length: 1066 mm, 42 inch
  • Cushioning Type: Adjustable
  • Maximum Operating Pressure: 100 psi (4MAJ), 150 psi (P1D), 250 psi (3MA, 4MA, 2A), 750 psi Hydraulic (3L), 400 psi Hydraulic (4ML)
  • Operating Temperature: 0 to 165 °F (Standard), 0 to 250 °F (High)
  • Position Sensing Type: Groove Mount
  • Mounting Option: Yes
  • Specifications Met: ISO 6431, ISO 15552, VDMA 24562, AFNOR
  • Piston Rod Material: Aluminum
  • Body Material: Aluminum
  • Body Type: Profile
  • Repairable: Yes

Full Product Description

The HBR series linear slides are capable of handling heavy duty guided linear motion applications.  The HBR, or ""reach"" version, is designed to extend and retract a load beyond the support point into the work area. Two parallel precision ground case hardened, or stainless steel, support shafts are guided by four linear bushings and incorporated into the body assembly.  The bearings are prelubricated to provide millions of trouble-free cycles. Composite bushings with standard or oversized shafting or linear ball bearings are available. 

The HBR series features a machined, anodized one-piece aluminum body with tapped and counterbored through holes for mounting flexibility. Standard dowel pin holes provide precision mounting for the body and tool plate. The power behind the HBR series is Parker's premium NFPA aluminum, steel, or ISO cylinder. The HBR utilizes an alignment coupler which prevents the piston rod from deflecting under high loads or long strokes. Standard piston wear bands allow the piston rod assembly to ""float"" in the bore thereby eliminating metal-to-metal contact. The result is dramatically greater cylinder seal life especially when the support shafts deflect under load. This ensures very long cylinder life with reduced maintenance and downtime. Available options include 3-position cylinders and slides without cylinders. Consult factory for other application needs.

Markets:
• Industrial
• Factory Automation
• Automotive

Features/Benefits:
• Durable construction and design
• Increased seal life
• Metal-to-metal contact eliminated for increased productivity
• Less maintenance and downtime
• Flexible mounting ability

Applications:
• General industrial
• Assembly
• Conveyence

Related Documents

×

687854
687577