Polyacrylate 75 Durometer O-Ring, Engines & Transmissions (AA154-75) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polyacrylate 75 Durometer O-Ring, Engines & Transmissions (AA154-75)

Polyacrylate 75 Durometer O-Ring, Engines & Transmissions (AA154-75)

Parker's polyacrylate (ACM, acrylic rubber) O-rings are used almost exclusively in passenger car engine oils, transmission fluids, gear lubes, and power steering fluid.

Technical Specifications

  • Polymer Material Options: Polyacrylate Rubber (ACM)
  • Trade Name: 12358
  • Thermal Application Type: High Temperature (260 to 400°F)
  • Minimum Operating Temperature: -5 °F
  • Maximum Operating Temperature: 350 °F
  • Durometer: 75 Shore A
  • For Fluid Type: Oil
  • Industry: Automotive
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black

Full Product Description

Parker's polyacrylate ACM (acrylic rubber) has good resistance to mineral oil, oxygen and ozone. Water compatibility and cold flexibility of ACM are significantly worse than with nitrile.

• Heat resistance
• Up to approximately 177°C (350°F)
• Cold flexibility
• Down to approximately -21°C (-5°F )
• Chemical resistance
• Mineral oil (engine, gear box, ATF oil)
• Ozone, weather and aging

Not compatible with:
• Glycol based brake fluid (Dot 3 and 4)
• Aromatics and chlorinated hydrocarbons
• Hot water, steam
• Acids, alkalis, amines
• This product series was formerly known as Wynn's Precision compound 12358
• Used for Engine & Transmissions

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519