Polychloroprene 70 Durometer O-Ring, Internally Lubed (CL172-70) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polychloroprene 70 Durometer O-Ring, Internally Lubed (CL172-70)

Polychloroprene 70 Durometer O-Ring, Internally Lubed (CL172-70)

Parker's polychloroprene rubber (CR) O-rings are compatible with oils and gases.

Technical Specifications

  • Polymer Material Options: Polychloroprene Rubber (CR, Neoprene)
  • Minimum Operating Temperature: -35 °F
  • Maximum Operating Temperature: 225 °F
  • Specifications Met: None
  • Region of Origin: North America
  • Durometer: 70 Shore A
  • Internally Lubricated: Yes
  • Color: Black
  • Thermal Application Type: Standard (-30 to 250°F)
  • For Fluid Type: Refrigerants

Full Product Description

Parker's Polychloroprene was the first synthetic rubber developed commercially and exhibits generally good ozone, aging and chemical resistance. It has good mechanical properties over a wide temperature range.

• Heat resistance
• Up to approximately 121°C (250°F)
• Cold flexibility
• Down to approximately -40°C (-40°F)
• Chemical resistance
• Paraffin based mineral oil with low DPI, e.g. ASTM oil No. 1
• Silicone oil and grease
• Water and water solvents at low temperatures
• Refrigerants
• Ammonia
• Carbon dioxide
• Improved ozone, weathering and aging resistance compared with nitrile
• Limited compatibility
• Naphthalene based mineral oil (IRM 902 and IRM 903 oils)
• Low molecular weight aliphatic hydrocarbons
(propane, butane, fuel)
• Glycol based brake fluids

Not compatible with:
• Aromatic hydrocarbons (benzene)
• Chlorinated hydrocarbons (trichloroethylene)
• Polar solvents (ketones, esters, ethers)
• This product series was formerly known as Wynn's Precision compound 2347
• Used for Internally Lubed

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519