Polychloroprene 70 Durometer O-Ring, Low Compression (C1276-70) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polychloroprene 70 Durometer O-Ring, Low Compression (C1276-70)

Polychloroprene 70 Durometer O-Ring, Low Compression (C1276-70)

Parker's polychloroprene rubber (CR) O-rings are compatible with oils and gases.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Polychloroprene Rubber (CR, Neoprene)
  • Minimum Operating Temperature: -35 °F
  • Maximum Operating Temperature: 250 °F
  • Durometer: 70 Shore A
  • Specifications Met: None
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Black
  • Thermal Application Type: Standard (-30 to 250°F)
  • For Fluid Type: Refrigerants

Full Product Description

Parker's 70 durometer black Neoprene (CR), C1276-70 provides good ozone, aging, and chemical resistance as well as being the go to material for refrigerants.  This is considered our "super neoprene" which provides a lower compression set than other CR materials.


Temperature range: -35°F to 250°F (-37°C to 121°C)

Chemical resistance
• Paraffin based mineral oil with low DPI, e.g. ASTM oil No. 1
• Silicone oil and grease
• Water and water solvents at low temperatures
• Refrigerants
• Ammonia
• Carbon dioxide
• Improved ozone, weathering and aging resistance compared with nitrile
• Limited compatibility
• Naphthalene based mineral oil (IRM 902 and IRM 903 oils)
• Low molecular weight aliphatic hydrocarbons
(propane, butane, fuel)
• Glycol based brake fluids

Not compatible with:
• Aromatic hydrocarbons (benzene)
• Chlorinated hydrocarbons (trichloroethylene)
• Polar solvents (ketones, esters, ethers)

Used for low compression set

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519