Polychloroprene Rubber O-Ring, 70 Shore A, Refrigeration Applications (Prädifa Series C0944-70) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Cross Section Width

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polychloroprene Rubber O-Ring, 70 Shore A, Refrigeration Applications (Prädifa Series C0944-70)

Polychloroprene Rubber O-Ring, 70 Shore A, Refrigeration Applications (Prädifa Series C0944-70)

CR O-ring, very good cold flexibility, black.

Technical Specifications

  • Polymer Material Options: Polychloroprene Rubber (CR, Neoprene)
  • Cross Section Width: 1 to 3.53 mm, 0.04 to 0.14 inch
  • Inside Diameter: 6.3 to 71.44 mm, 0.25 to 2.81 inch
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Durometer: 70 Shore A
  • For Fluid Type: Refrigerants, Ozone
  • Industry: Other / Specialist
  • Specifications Met: MIL-G-1149 B Type II Class I, AMS 3209, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Black
  • Trade Name: C0944, C0944-70

Full Product Description

The Parker Prädifa polychloroprene rubber C0944-70 is suitable for industrial refrigeration applications.

Special features:
• Very good cold flexibility
• Good mechanical robustness
• Long life time

Chemical resistance to:
• Air (oil-free)
• Compressed air (oily)
• ShellRimula Super R4L
• Castrol SLX 0W30 LongLife
• ATF oil
• Dexron VI ATF
• Mobil 1 + 5% Sturaco 7195
• R134a
• HFO1234yf
• Freon 21
• Freon 22
• Methanol
• Ethanol
• Natural gas
• Mineral oils (tests with NBR-1/ECI recommended prior to use with dynamic seals)
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Cross Section Width
020116C0944 18.72 2.62 mm
050704C0944 71.44 3.53 mm
060476C0944 17 1.5 mm
061236C0944 11 1 mm
020014C0944 12.42 1.78 mm
030905C0944 10.52 1.83 mm

687854
687424