Portable Diesel Fuel Conditioning Cart | Product Series

Filter by

    No filters selected

Filtration Option

Micron Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Portable Diesel Fuel Conditioning Cart Portable Diesel Fuel Conditioning Cart Portable Diesel Fuel Conditioning Cart

Portable Diesel Fuel Conditioning Cart

The Parker Diesel Fuel Cart is the most economical way to protect engines from harm caused by water and particulate contamination. Parker's DFCC polishes and recycles diesel and biodiesel mixtures with Parker's FBO-14 fuel filter at 16 GPM (60LPM).

Technical Specifications

  • Flow Rate: 60 L/min, 16 gal/min
  • Electrical Requirements: 110/220 volts, 60 Hz, single phase, 8.0/4.2 amp
  • Seal Material: Fluorocarbon
  • Indicator Type: Differential Visual
  • Bypass Option Included: No Bypass
  • Options: None
  • Maximum Kinematic Viscosity: 200.0 SUS, 44.0 cSt
  • Indicator Pressure Setting: 15.0 psid, 1.03 bar
  • Maximum Operating Temperature: 150.0 °F, 66.0 °C
  • Motor Power Output Rating: 0.75 HP at 3500 Rpm
  • Motor Type: TEFC Electrical
  • For Fluid Type: Diesel Fuels
  • Materials of Construction: Cart frame – Steel; <br/>Filter head – Die Cast; <br/>Filter bowl – Steel; <br/>Hoses – Nitrile; <br/>Wands - PVC
  • Height: 43 inch, 1092.0 mm
  • Width: 21 inch, 533.0 mm
  • Depth: 21 inch, 533.0 mm
  • Series or Model Replaced: DFC14WS01VVX1, DFC14WS10VVX1, DFC14WS25VVX1, DFC14ST01VVX1, DFC14ST10VVX1, DFC14ST25VVX1
  • Compatible Element: 945517, 945518, 945521

Full Product Description

Parker’s comprehensive asset health management approach extends well beyond traditional methods and brings focus to long term fuel system performance and reliability. Pre-filtration of diesel and biodiesel fuels is critical in maintaining today's fuel injection systems and extending system component life.

Tight tolerances and higher system pressures require significant improvement in fuel cleanliness and quality. The Parker Diesel Fuel Conditioning Cart delivers on the promise of high efficiency removal of harmful contaminants that impact injector life and compromise engine performance. Like most fuels, diesel requires filtration prior to use and after long periods of storage.

The use of the Parker Diesel Fuel Conditioning Cart is a practical and economical maintenance tool that contributes to optimum engine performance, regardless of application.
Designed for Diesel and Biodiesel blended fuels only. Do not use with Gasoline.
Standard Unit Includes:
• Ready to Use Hose and Wand Assembly Requiring No Additional Hardware
• Hoses are Parker E-Z Form MP 7219 Flexible for Tight Spots and are Kink-Resistant, Preventing Pump Cavitation
• Visual Indicator Notifies User to Change Element
• Heavy Duty, Rugged Frame
• Parker FBO-14 Filter Assembly
• Parker Gear Pump
• Drip Tray helps to keep the Work Area Safe and Clean
• Industrial Brand Name 110V/220V AC motor

Applications
• rail
• mining
• marine
• oil & gas
• agriculture
• transportaion
• construction
• stand-by power
• equipment rental locations
• anywhere diesel fuel is used and/or stored

Related Documents

×
Products Filtration Option Micron Rating
DFCC14ST10VVX1 Silicone Treated/Particulate 10
DFCC14WS10VVX1 Water Separator 10
DFCC14WS25VVX1 Water Separator 25

687854
731421