Pneumatic Toggle Press Model:TPH | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pneumatic Toggle Press Model:TPH

Pneumatic Toggle Press Model:TPH

A compact, high-output, high-speed Cylinder TPH series with a boosting mechanism inside the pneumatic cylinder. It is space-saving and requires only 1/10 the volume of a conventional press. (Compared to our company)

Technical Specifications

  • Product Type: Space saving air presses
  • Pressure Rating: 0.15 to 0.7MPa
  • Operating Temperature: +5 to +60℃ °C
  • Lubricant: JIS K 2213 Class 1(additive-free turbine oil ISO VG32) or its equivalent
  • For Fluid Type: Air
  • Force: TPH-010040:9.81 TPH-015040:14.7 TPH-020040:19.6 kN
  • Stroke Length: 40 -1 to 0 mm
  • Maximum Operating Frequency: 60 times/min
  • Air Consumption: TPH-010040:5.4Nℓ/cycle TPH-015040:8.2Nℓ/cycle TPH-020040:10.8Nℓ/cycle At working pressure of 0.5MPa L/sec
  • Installation: Free
  • Weight: TPH-010040:11kg TPH-015040:13kg TPH-020040:14kg

Full Product Description

The TPH series are compact, high-power pneumatic press Cylinder. The main body is a light pneumatic press that uses a strong aluminum alloy. It can be used to drive various equipment as a high-power Cylinder, as well as cutting, drilling, bending, and caulking, which are performed by ordinary presses.

Markets:
・General Industry
・Machine Tools
・Automotive
・Miscellaneous Manufacturing

Applications:
・General industry
・Presses
・Forging machine
・Factory Automation
・Machine tools
・Clamping and Caulking

Features/Benefits:
・High-speed operation that takes advantage of the characteristics of air pressure contributes to improved productivity and cycle time.
・Compact, high-power high-speed cylinder.
・The cylinder body is a lightweight type that uses a reinforced aluminum alloy.

Related Documents

×
Products

687854
F77479