Pulse Width Modulation Valve - SPW Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pulse Width Modulation Valve - SPW Series

Pulse Width Modulation Valve - SPW Series

The Sporlan SPW line of electric expansion valves uses pulse width modulation (PWM) technnology to control refrigerant flow in direct expansion refrigeration systems.

Technical Specifications

  • Flow Direction: Side Inlet and Bottom Outlet
  • Actuation Type: Pulse Width Modulation
  • Application: Expansion Valve
  • Refrigerant Type: HFC, CFC, HFO (non-toxic & non-flammable), CO2
  • Inlet Connection Size: 3/8 inch ODF
  • Outlet Connection Size: 1/2 inch (ODF)
  • Maximum Operating Pressure: 1305 psig, 90 bar
  • Maximum Pressure Differential: 35 bar, 507 psi
  • For Fluid Type: Refrigerant Oil Types - POE, PAG, PVE, and Mineral
  • Maximum Ambient Temperature: 130 °F, 54 °C
  • Minimum Ambient Temperature: -40 °F, -40 °C
  • Maximum Fluid Temperature: 180 °F, 82 °C
  • Minimum Fluid Temperature: -40 °F, -40 °C
  • Power Consumption: 11 W
  • Coil Type: PWC-1

Full Product Description

The Sporlan SPW line of electric expansion valves uses pulse width modulation (PWM) technology to control refrigerant flow in direct expansion refrigeration systems. The valve's duty cycle is varied based on measured evaporator superheat. Typical controllers monitor superheat and vary the duty cycle across a 6 second interval. Sporlan's Pulse Width Modulation Valves are rated at 100% duty cycle, no reserve capacity. Pulse Width Modulation Valves are typically sized between 50% and 85% duty cycle. This allows additional capacity for pulldown at start-up and after defrost. Further consideration should be given to the liquid line size to avoid excessive liquid hammer. Liquid line velocity should not exceed 3 ft/second. The SPW valve family offers 8 port sizes to cover a wide range of evaporator loads.

Markets:
• Supermarket Refrigeration

Features and Benefits:
• Controls refrigerant by cycling on/off during 6 second intervals
• Designed for CO2, HFC, HCFC and HFO (non-flammable & non-toxic) System Operation
• Operates from 100% to 10% of rated capacity
• Tight seating design
• Robust Design, 50 Million + Cycle Life
• Low Wattage NEMA-4X Coil, IP65 Rated
• Brass, Copper & Stainless Steel Design for Premier Corrosion Resistance
• Serviceable Design with Interchangeable Port & Strainer

Applications:
• Multiplex Rack Systems
• Liquid Expansion applications with widely varying operating conditions

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×

687854
840599