Push On Field Attachable Hydraulic Hose Fitting - 82 Series - Europe | Product Series

Filter by

    No filters selected

Shape

Hose I.D. (size)

Port Connection

Hex Type

Connection 2 Type

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Push On Field Attachable Hydraulic Hose Fitting - 82 Series - Europe

Push On Field Attachable Hydraulic Hose Fitting - 82 Series - Europe

Configure hose assemblies quickly and easily in the field without special tools with Parker’s 82 series one-piece, push-on field-attachable hydraulic fittings.

Technical Specifications

  • Connection 2 Type: Refer to Part for Detailed Specification.
  • Industry: Industrial Manufacturing Equipment
  • Connection 1 Type: Hose
  • Brand: Parker
  • Maximum Operating Pressure: 2.1 to 83.0 MPa, 21 to 830 bar
  • Shape: Refer to Part for Detailed Specification.
  • Application: Machine Tools, Injection Moulding Machines, Paper Machines, Transfer Lines
  • Body Material: Stainless Steel, Steel
  • Product Type: Barbed Fittings|Push-Lok Hose Fittings
  • Connection 1 Size: 6.4 to 25.4 mm Hose I.D., -4 to -16 (Size), 1/4 to 1 inch Hose I.D.
  • Technology: Fluid & Gas Handling
  • Port Type: Refer to Part for Detailed Specification.
  • Connection 2 Size: Refer to Part for Detailed Specification.
  • Specifications Met: Refer to Part for Detailed Specification.
  • Division: Polymer Hose Division Europe

Full Product Description

Parker 82 Series "Push-Lok®" Fittings are push-on, barb-style field-attachable hydraulic fittings that allow users to quickly and easily make hose assemblies right on the job site without special tools. When coupled with Parker’s Push-Lok hoses, 82 series fittings deliver convenience and shorter assembly times, as no clamp is required. Reusable 82 Series fittings feature a one-piece construction for reduced complexity and less chance of leakage. Compatible with the Push-Lok family of multipurpose hoses, 82 series fittings can be used with high temperature, dry air, hot water, fire-resistant, and higher pressure hoses. Offered in a wide range of end configurations and in sizes ranging from size -4 /DN 6) to size -16 (DN 25), 82 Series fittings are available in steel, brass or stainless steel steel. Applications include pneumatics, petroleum-base fluids, antifreeze, diesel, and phosphate ester.

Markets:
• Machine Tools
• Paper Industry
• Injection Moulding Machines
• Ground Support Equipment
• Chemical Industry
• Transfer Lines
• PET Blow Forming Machines
• Robots and Welding Installations
• Power electronics

Features/Benefits:
• Can be assembled in field with wrenches
• Imperial HEX
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Pneumatic
• Antifreeze solutions
• Diesel fuels
• Phosphate ester
• Dry air and water

Compatible Hoses:
• 801PLUS
• 801RH
• 804
• 821FR
• 830M
• 836
•837BM
• 8337PU
• 838M
• 846

Related Documents

×
Products Shape Hose I.D. (size) Port Connection Hex Type Connection 2 Type Body Material
34982-10-6 Straight -6 10 mm n/a Banjo DIN Metric Steel
34982-17-6 Straight -6 17 mm n/a Banjo DIN Metric Steel
34982-22-10 Straight -10 22 mm n/a Banjo DIN Metric Steel
34982-22-8 Straight -8 22 mm n/a Banjo DIN Metric Steel
34982-26-12 Straight -12 26 mm n/a Banjo DIN Metric Steel
35C82-10-6B Straight -6 10 mm Metric Female - Swivel (60° Cone) Brass
39182-12-10B Straight -10 3/4" Metric Male BSP Taper Pipe - Rigid Brass
39182-12-12B Straight -12 3/4" Metric Male BSP Taper Pipe - Rigid Brass
39182-2-4B Straight -4 1/8" Metric Male BSP Taper Pipe - Rigid Brass
39182-4-4B Straight -4 1/4" Metric Male BSP Taper Pipe - Rigid Brass
39182-4-6B Straight -6 1/4" Metric Male BSP Taper Pipe - Rigid Brass
39182-6-6B Straight -6 3/8" Metric Male BSP Taper Pipe - Rigid Brass
39182-6-8B Straight -8 3/8" Metric Male BSP Taper Pipe - Rigid Brass
39182-8-10B Straight -10 1/2" Metric Male BSP Taper Pipe - Rigid Brass
39282-10-10 Straight -10 5/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
39282-10-10B Straight -10 5/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
39282-16-16B Straight -16 1" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
39282-4-4B Straight -4 1/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
39282-6-4B Straight -4 3/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
39282-8-8B Straight -8 1/2" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
3AF82-2-4B Straight -4 1/8" Metric Male BSP Parallel Pipe - Rigid (with O-ring) Brass
3AF82-4-4B Straight -4 1/4" Metric Male BSP Parallel Pipe - Rigid (with O-ring) Brass
3AF82-4-6B Straight -6 1/4" Metric Male BSP Parallel Pipe - Rigid (with O-ring) Brass
3AF82-6-6B Straight -6 3/8" Metric Male BSP Parallel Pipe - Rigid (with O-ring) Brass
3AF82-6-8B Straight -8 3/8" Metric Male BSP Parallel Pipe - Rigid (with O-ring) Brass
3AF82-8-10B Straight -10 1/2" Metric Male BSP Parallel Pipe - Rigid (with O-ring) Brass
3B182-10-10 Elbow 45° -10 5/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B182-12-12 Elbow 45° -12 3/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B182-4-4 Elbow 45° -4 1/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B182-6-6 Elbow 45° -6 3/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B182-6-6B Elbow 45° -6 3/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
3B182-8-8 Elbow 45° -8 1/2" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B182-8-8B Elbow 45° -8 1/2" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
3B282-10-10B Elbow 90° -10 5/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
3B282-10-8 Elbow 90° -8 5/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B282-12-12 Elbow 90° -12 3/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B282-12-12B Elbow 90° -12 3/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
3B282-8-8B Elbow 90° -8 1/2" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
3C382-10-4 Straight -4 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C382-10-6 Straight -6 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C382-10-6B Straight -6 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C382-12-6 Straight -6 12 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C382-15-10 Straight -10 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C382-15-8 Straight -8 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C382-15-8B Straight -8 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C382-18-10 Straight -10 18 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C382-18-10B Straight -10 18 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C382-22-12 Straight -12 22 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C382-22-12B Straight -12 22 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C382-28-16 Straight -16 28 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C382-6-4 Straight -4 6 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C382-6-4B Straight -4 6 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C382-8-4 Straight -4 8 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C382-8-4B Straight -4 8 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C482-10-6 Elbow 45° -6 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C482-12-6 Elbow 45° -6 12 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C482-12-6B Elbow 45° -6 12 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C482-15-10 Elbow 45° -10 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C482-15-8 Elbow 45° -8 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C482-18-10 Elbow 45° -10 18 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C482-18-10B Elbow 45° -10 18 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C482-18-12 Elbow 45° -12 18 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C482-22-12B Elbow 45° -12 22 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C482-6-4 Elbow 45° -4 6 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C482-6-4B Elbow 45° -4 6 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C482-8-4 Elbow 45° -4 8 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C582-10-4 Elbow 90° -4 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C582-10-6 Elbow 90° -6 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C582-12-6 Elbow 90° -6 12 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C582-12-6B Elbow 90° -6 12 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C582-15-8 Elbow 90° -8 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C582-18-10 Elbow 90° -10 18 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C582-18-10B Elbow 90° -10 18 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C582-22-12 Elbow 90° -12 22 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C582-28-16B Elbow 90° -16 28 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C582-6-4 Elbow 90° -4 6 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C582-8-4 Elbow 90° -4 8 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3CA82-10-4 Straight -4 10 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CA82-12-6B Straight -6 12 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Brass
3CA82-15-10B Straight -10 15 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Brass
3CA82-15-8B Straight -8 15 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Brass
3CA82-18-10 Straight -10 18 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CA82-22-12B Straight -12 22 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Brass
3CA82-6-4 Straight -4 6 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CA82-6-4B Straight -4 6 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Brass
3CA82-8-4B Straight -4 8 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Brass
3CE82-10-6 Elbow 45° -6 10 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CE82-12-6 Elbow 45° -6 12 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CE82-15-8 Elbow 45° -8 15 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CE82-18-10 Elbow 45° -10 18 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CE82-22-12 Elbow 45° -12 22 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CE82-6-4 Elbow 45° -4 6 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CE82-8-4 Elbow 45° -4 8 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CF82-10-4 Elbow 90° -4 10 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CF82-12-6B Elbow 90° -6 12 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Brass
3CF82-15-8B Elbow 90° -10 15 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Brass
3CF82-18-10 Elbow 90° -10 18 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CF82-6-4 Elbow 90° -4 6 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3D082-10-6B Straight -6 10 mm Metric Male Metric L - Rigid (24° Cone) Brass
3D082-12-6B Straight -6 12 mm Metric Male Metric L - Rigid (24° Cone) Brass
3D082-15-8 Straight -8 15 mm Metric Male Metric L - Rigid (24° Cone) Steel
3D082-15-8B Straight -8 15 mm Metric Male Metric L - Rigid (24° Cone) Brass
3D082-18-10 Straight -10 18 mm Metric Male Metric L - Rigid (24° Cone) Steel
3D082-18-8 Straight -8 18 mm Metric Male Metric L - Rigid (24° Cone) Steel
3D082-22-12 Straight -12 22 mm Metric Male Metric L - Rigid (24° Cone) Steel
3D082-22-12B Straight -12 22 mm Metric Male Metric L - Rigid (24° Cone) Brass
3D982-4-4 Straight -4 1/4" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Steel
3D982-4-4B Straight -4 1/4" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Brass
3D982-4-6 Straight -6 1/4" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Steel
3D982-4-6B Straight -6 1/4" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Brass
3D982-8-8 Straight -8 1/2" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Steel
3D982-8-8B Straight -8 1/2" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Brass
3FF82-10-6B Straight -6 10 mm Metric Female Metru-Lok - Swivel Brass
3FF82-12-6B Straight -6 12 mm Metric Female Metru-Lok - Swivel Brass
3FF82-14-8B Straight -8 14 mm Metric Female Metru-Lok - Swivel Brass
3FF82-16-8B Straight -8 16 mm Metric Female Metru-Lok - Swivel Brass
3FF82-18-10B Straight -10 18 mm Metric Female Metru-Lok - Swivel Brass
3FF82-22-12B Straight -12 22 mm Metric Female Metru-Lok - Swivel Brass
3FF82-6-4B Straight -4 6 mm Metric Female Metru-Lok - Swivel Brass
3FF82-8-4B Straight -4 8 mm Metric Female Metru-Lok - Swivel Brass
35C82-15-8B Straight -8 15 mm Metric Female - Swivel (60° Cone) Brass
35C82-18-10B Straight -10 18 mm Metric Female - Swivel (60° Cone) Brass
35C82-6-4B Straight -4 6 mm Metric Female - Swivel (60° Cone) Brass
36C82-10-6B Elbow 45° -6 10 mm Metric Female - Swivel (60° Cone) Brass
36C82-15-8B Elbow 45° -8 15 mm Metric Female - Swivel (60° Cone) Brass
36C82-6-4B Elbow 45° -4 6 mm Metric Female - Swivel (60° Cone) Brass
37C82-10-6B Elbow 90° -6 10 mm Metric Female - Swivel (60° Cone) Brass
37C82-15-8B Elbow 90° -8 15 mm Metric Female - Swivel (60° Cone) Brass
37C82-6-4B Elbow 90° -4 6 mm Metric Female - Swivel (60° Cone) Brass
39B82-10-6B Elbow 45° -6 10 mm Metric Female Metric L - Swivel Compact (Ball Nose for 24° or 60° Cone) Brass
39B82-12-6B Elbow 45° -6 12 mm Metric Female Metric L - Swivel Compact (Ball Nose for 24° or 60° Cone) Brass
39B82-15-8B Elbow 45° -8 15 mm Metric Female Metric L - Swivel Compact (Ball Nose for 24° or 60° Cone) Brass
39B82-6-4B Elbow 45° -4 6 mm Metric Female Metric L - Swivel Compact (Ball Nose for 24° or 60° Cone) Brass
39B82-8-4B Elbow 45° -4 8 mm Metric Female Metric L - Swivel Compact (Ball Nose for 24° or 60° Cone) Brass
39C82-10-6B Elbow 90° -6 10 mm Metric Female Metric L - Swivel Compact (Ball Nose for 24° or 60° Cone) Brass
39C82-12-6B Elbow 90° -6 12 mm Metric Female Metric L - Swivel Compact (Ball Nose for 24° or 60° Cone) Brass
39C82-15-8B Elbow 90° -8 15 mm Metric Female Metric L - Swivel Compact (Ball Nose for 24° or 60° Cone) Brass
39C82-6-4B Elbow 90° -4 6 mm Metric Female Metric L - Swivel Compact (Ball Nose for 24° or 60° Cone) Brass
39C82-8-4B Elbow 90° -4 8 mm Metric Female Metric L - Swivel Compact (Ball Nose for 24° or 60° Cone) Brass
3B182-16-16 Elbow 45° -16 16 mm Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B282-16-16 Elbow 90° -16 16 mm Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3C382-10-4B Straight -4 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C382-12-6B Straight -6 12 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C382-28-16B Straight -16 28 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C482-28-16 Elbow 45° -16 28 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
34982-8-4 Straight -4 8 mm n/a Banjo DIN Metric Steel
34982-10-4 Straight -4 10 mm n/a Banjo DIN Metric Steel
34982-12-4 Straight -4 12 mm n/a Banjo DIN Metric Steel
34982-14-4 Straight -4 14 mm n/a Banjo DIN Metric Steel
34982-12-6 Straight -6 12 mm n/a Banjo DIN Metric Steel
34982-14-6 Straight -6 14 mm n/a Banjo DIN Metric Steel
34982-16-6 Straight -6 16 mm n/a Banjo DIN Metric Steel
34982-14-8 Straight -8 14 mm n/a Banjo DIN Metric Steel
34982-18-8 Straight -8 18 mm n/a Banjo DIN Metric Steel
3CA82-12-6 Straight -6 12 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CA82-8-4 Straight -4 8 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CA82-10-6 Straight -6 10 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CA82-10-6B Straight -8 10 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Brass
3CA82-15-8 Straight -8 15 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CA82-22-12 Straight -12 22 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CF82-8-4 Elbow 90° -4 8 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CF82-10-6 Elbow 90° -6 10 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CF82-10-6B Elbow 90° -6 10 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Brass
3CF82-12-6 Elbow 90° -6 12 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CF82-15-8 Elbow 90° -8 18 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3CF82-22-12 Elbow 90° -12 22 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
3D082-6-4 Straight -4 6 mm Metric Male Metric L - Rigid (24° Cone) Steel
3D082-8-4 Straight -4 8 mm Metric Male Metric L - Rigid (24° Cone) Steel
3D082-10-6 Straight -6 10 mm Metric Male Metric L - Rigid (24° Cone) Steel
3D082-12-6 Straight -6 12 mm Metric Male Metric L - Rigid (24° Cone) Steel
3C482-8-4B Elbow 45° -4 8 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C482-10-6B Elbow 45° -6 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C482-15-8B Elbow 45° -8 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C482-22-12 Elbow 45° -12 22 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C582-8-4B Elbow 90° -4 8 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C582-15-8B Elbow 90° -8 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C582-22-12B Elbow 90° -12 22 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
39282-4-4 Straight -4 1/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
39282-6-6 Straight -6 3/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
39282-8-8 Straight -8 1/2" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
39282-12-12 Straight -12 3/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B282-4-4 Elbow 90° -4 1/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B282-6-6 Elbow 90° -6 3/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B282-8-8 Elbow 90° -8 1/2" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3B282-10-10 Elbow 90° -10 5/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3D982-2-4 Straight -4 1/8" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Steel
3D982-6-6 Straight -6 3/8" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Steel
3D982-8-10 Straight -10 1/2" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Steel
3D982-12-12 Straight -12 3/4" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Steel
39182-8-8B Straight -8 1/2" Metric Male BSP Taper Pipe - Rigid Brass
33482-4-4B Straight -4 4 mm Inch Standpipe Brass
33482-6-6B Straight -6 6 mm Inch Standpipe Brass
33482-8-8B Straight -8 8 mm Inch Standpipe Brass
33482-10-10B Straight -10 10 mm Inch Standpipe Brass
33482-12-12B Straight -12 12 mm Inch Standpipe Brass
30182-2-4 Straight -4 1/8" Inch Male NPTF Pipe - Rigid Steel
30182-4-4 Straight -4 1/4" Inch Male NPTF Pipe - Rigid Steel
30182-4-4B Straight -4 1/4" Inch Male NPTF Pipe - Rigid Brass
30182-4-6 Straight -6 1/4" Inch Male NPTF Pipe - Rigid Steel
30182-4-6B Straight -6 1/4" Inch Male NPTF Pipe - Rigid Brass
30182-6-6 Straight -6 3/8" Inch Male NPTF Pipe - Rigid Steel
30182-6-6B Straight -6 1/2" Inch Male NPTF Pipe - Rigid Brass
30182-8-8 Straight -8 1/2" Inch Male NPTF Pipe - Rigid Steel
30182-8-8B Straight -8 1/2" Inch Male NPTF Pipe - Rigid Brass
30182-8-10B Straight -10 5/8" Inch Male NPTF Pipe - Rigid Brass
30182-12-10 Straight -10 5/8" Inch Male NPTF Pipe - Rigid Steel
30182-8-12B Straight -12 1/2" Inch Male NPTF Pipe - Rigid Brass
30182-12-12 Straight -12 3/4" Inch Male NPTF Pipe - Rigid Steel
30182-12-12B Straight -12 3/4" Inch Male NPTF Pipe - Rigid Brass
30182-2-4B Straight -4 1/8" Inch Male NPTF Pipe - Rigid Brass
30282-4-4B Straight -4 1/4" Inch Female NPT Pipe - Rigid Brass
30282-6-6B Straight -6 3/8" Inch Female NPT Pipe - Rigid Brass
30282-8-8B Straight -8 1/2" Inch Female NPT Pipe - Rigid Brass
30382-4-4 Straight -4 7/16" Inch Male JIC 37° - Rigid Steel
30382-6-6 Straight -6 9/16" Inch Male JIC 37° - Rigid Steel
30382-6-6B Straight -6 9/16" Inch Male JIC 37° - Rigid Brass
30382-8-8 Straight -8 3/4" Inch Male JIC 37° - Rigid Steel
30382-12-12 Straight -12 1-1/16" Inch Male JIC 37° - Rigid Steel
30682-4-4B Straight -4 7/16" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Brass
30682-5-4B Straight -4 1/2" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Brass
30682-6-4B Straight -4 9/16" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Brass
30682-5-6B Straight -6 1/2" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Brass
30682-6-6B Straight -6 9/16" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Brass
30682-8-6B Straight -6 3/4" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Brass
30682-8-8B Straight -8 3/4" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Brass
30682-10-8B Straight -8 7/8" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Brass
30682-10-10B Straight -10 7/8" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Brass
30682-12-12 Straight -12 1-1/16" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Steel
30682-12-12B Straight -12 1-1/16" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Brass
30882-4-4 Straight -4 7/16" Inch Female SAE 45° - Swivel Steel
30882-4-4B Straight -4 7/16" Inch Female SAE 45° - Swivel Brass
30882-5-4B Straight -4 1/2" Inch Female SAE 45° - Swivel Brass
30882-6-6 Straight -6 5/8" Inch Female SAE 45° - Swivel Steel
30882-6-6B Straight -6 5/8" Inch Female SAE 45° - Swivel Brass
30882-8-8 Straight -8 3/4" Inch Female SAE 45° - Swivel Steel
30882-8-8B Straight -8 3/4" Inch Female SAE 45° - Swivel Brass
30882-10-10 Straight -10 7/8" Inch Female SAE 45° - Swivel Steel
30882-10-10B Straight -10 7/8" Inch Female SAE 45° - Swivel Brass
30882-12-12 Straight -12 1-1/16" Inch Female SAE 45° - Swivel Steel
30882-12-12B Straight -12 1-1/16" Inch Female SAE 45° - Swivel Brass
33782-4-4 Elbow 45° -4 7/16" Inch Female JIC 37° - Swivel Steel
33782-6-6 Elbow 45° -6 9/16" Inch Female JIC 37° - Swivel Steel
33782-8-8 Elbow 45° -8 3/4" Inch Female JIC 37° - Swivel Steel
33982-4-4 Elbow 90° -4 7/16" Inch Female JIC 37° - Swivel Steel
33982-6-6 Elbow 90° -6 9/16" Inch Female JIC 37° - Swivel Steel
33982-8-8 Elbow 90° -8 3/4" Inch Female JIC 37° - Swivel Steel
33982-10-10 Elbow 90° -10 7/8" Inch Female JIC 37° - Swivel Steel
33982-12-12 Elbow 90° -12 1-1/16" Inch Female JIC 37° - Swivel Steel
3JC82-4-4 Straight -4 9/16" Inch Female ORFS - Swivel Steel
3JC82-6-6 Straight -6 11/16" Inch Female ORFS - Swivel Steel
3JC82-10-10 Straight -10 1" Inch Female ORFS - Swivel Steel
3JC82-12-12 Straight -12 1-3/16" Inch Female ORFS - Swivel Steel
3AF82-8-8B Straight -8 1/2" Metric Male BSP Parallel Pipe - Rigid (with O-ring) Brass
38282-4-4 Straight -4 n/a Metric Push-Lok Union Steel
38282-4-4B Straight -4 n/a Metric Push-Lok Union Brass
38282-6-6 Straight -6 n/a Metric Push-Lok Union Steel
38282-8-8 Straight -8 n/a Metric Push-Lok Union Steel
38282-8-8B Straight -8 n/a Metric Push-Lok Union Brass
38282-10-10 Straight -10 n/a Metric Push-Lok Union Steel
38282-10-10B Straight -10 n/a Metric Push-Lok Union Brass
38282-12-12 Straight -12 n/a Metric Push-Lok Union Steel
38282-12-12B Straight -12 n/a Metric Push-Lok Union Brass
30682-10-10-SM Straight -10 7/8" Metric Female JIC 37°/SAE 45° Dual Flare - Swivel Steel
30682-6-6-SM Straight -6 9/16" Metric Female JIC 37°/SAE 45° Dual Flare - Swivel Steel
30682-6-6C-SM Straight -6 9/16" Metric Female JIC 37°/SAE 45° Dual Flare - Swivel Stainless Steel
3B282-16-16B Elbow 90° -16 16 mm Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
3C482-28-16B Elbow 45° -16 28 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3C382-15-10B Straight -10 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
3CE82-10-6C Elbow 45° -6 10 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
31D82-12-8 Straight -8 12 mm n/a Standpipe Metric Steel
31D82-6-4B Straight -4 6 mm n/a Standpipe Metric Brass
39282-16-12C Straight -12 1" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
39282-6-4 Straight -4 3/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3CE82-12-6C Elbow 45° -6 12 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3CE82-15-8C Elbow 45° -8 15 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3D082-18-10C Straight -10 18 mm Metric Male Metric L - Rigid (24° Cone) Stainless Steel
3D082-22-12C Straight -12 22 mm Metric Male Metric L - Rigid (24° Cone) Stainless Steel
30682-12-12C-SM Straight -12 1-1/16" Inch Female JIC 37°/SAE 45° Dual Flare - Swivel Stainless Steel
30682-16-16C-SM Straight -16 1" Metric Female JIC 37°/SAE 45° Dual Flare - Swivel Stainless Steel
3C382-15-8C Straight -8 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3C382-10-6C Straight -6 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3C382-22-12C Straight -12 22 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3D082-15-8C Straight -8 15 mm Metric Male Metric L - Rigid (24° Cone) Stainless Steel
3AF82-6-6C Straight -6 3/8" Metric Male BSP Parallel Pipe - Rigid (with O-ring) Stainless Steel
3C582-15-8C Elbow 90° -8 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3CF82-15-8C Elbow 90° -8 15 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3C382-18-10C Straight -10 18 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3C382-12-6C Straight -6 12 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
37C82-12X1-4B Elbow 90° -4 6 mm Metric Female - Swivel (60° Cone) Brass
39282-16-16 Straight -16 1" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Steel
3C582-10-6C Elbow 90° -6 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
39282-12-12B Straight -12 3/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
3CA82-15-8C Straight -8 15 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
39282-8-8C Straight -8 1/2" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
3C582-28-16 Elbow 90° -16 28 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3C582-6-4B Elbow 90° -4 6 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
39282-12-12C Straight -12 3/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
35C82-121-4B Straight -4 6 mm Metric Female - Swivel (60° Cone) Brass
3B182-12-12C Elbow 45° -12 3/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
36882-8-8-SM Straight -8 3/4" Metric Female JIC 37°/SAE 45° Dual Flare - Swivel Steel
3D082-18-8B Straight -8 18 mm Metric Male Metric L - Rigid (24° Cone) Brass
39282-6-6C Straight -6 3/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
3B282-12-12C Elbow 90° -12 3/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
3AF82-8-8C Straight -8 1/2" Metric Male BSP Parallel Pipe - Rigid (with O-ring) Stainless Steel
3C382-28-16C Straight -16 28 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3D982-8-10C Straight -10 1/2" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Stainless Steel
3CA82-15-10 Straight -10 15 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Steel
39182-8-8 Straight -8 1/2" Metric Male BSP Taper Pipe - Rigid Steel
3BE82-6-6B Elbow 90° -6 3/8" Metric Female - Swivel (60° Cone) Brass
3C582-22-12C Elbow 90° -12 22 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3C382-8-4C Straight -4 8 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
31D82-8-4B Straight -4 8 mm n/a Standpipe Metric (Brass) Brass
3C382-6-4C Straight -4 6 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
39182-16-16B Straight -16 1" Metric Male BSP Taper Pipe - Rigid Brass
3C482-28-16C Elbow 45° -16 28 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
33982-6-6-SM Elbow 90° -6 9/16" Metric Female JIC 37° - Swivel Steel
36C82-121-4B Elbow 45° -4 6 mm Metric Female - Swivel (60° Cone) Brass
3B282-6-6C Elbow 90° -6 3/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
39182-8-8C Straight -8 1/2" Metric Male BSP Taper Pipe - Rigid Stainless Steel
39182-12-12C Straight -12 3/4" Metric Male BSP Taper Pipe - Rigid Stainless Steel
3C582-12-6C Elbow 90° -6 12 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
31D82-10-6B Straight -6 10 mm n/a Standpipe Metric (Brass) Brass
3D982-6-6B Straight -6 3/8" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Brass
3C582-18-10C Elbow 90° -10 18 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3C382-12-8 Straight -8 12 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
3CA82-18-10C Straight -10 18 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3C382-10-4C Straight -4 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3D982-12-12B Straight -12 3/4" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Brass
3CA82-22-12C Straight -12 22 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3D982-16-16 Straight -16 1" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Steel
3B282-4-4C Elbow 90° -4 1/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
31D82-12-6C Straight -6 12 mm n/a Standpipe Metric (Brass) Stainless Steel
3D982-4-6C Straight -6 1/4" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Stainless Steel
39182-4-6 Straight -6 1/4" Metric Male BSP Taper Pipe - Rigid Steel
3C582-10-4C Elbow 90° -4 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3C582-10-4B Elbow 90° -4 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
39182-6-6 Straight -6 3/8" Metric Male BSP Taper Pipe - Rigid Steel
3D982-6-6C Straight -6 3/8" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Stainless Steel
3B282-6-6B Elbow 90° -6 3/8" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
3D982-8-8C Straight -8 1/2" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Stainless Steel
3D982-2-4B Straight -4 1/8" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Brass
3CF82-22-12C Elbow 90° -12 22 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3AF82-6-8C Straight -8 3/8" Metric Male BSP Parallel Pipe - Rigid (with O-ring) Stainless Steel
3D082-18-8C Straight -8 18 mm Metric Male Metric L - Rigid (24° Cone) Stainless Steel
33W82-8-8-SM Elbow 90° -8 3/4" Metric Female JIC 37°/SAE 45° Dual Flare - Swivel Steel
3CF82-12-6C Elbow 90° -6 12 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3C482-15-8C Elbow 45° -8 15 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3AF82-4-4C Straight -4 1/4" Metric Male BSP Parallel Pipe - Rigid (with O-ring) Stainless Steel
31D82-15-8 Straight -8 15 mm n/a Standpipe Metric (Brass) Steel
36882-8-6-SM Straight -6 3/4" Metric Female JIC 37°/SAE 45° Dual Flare - Swivel Steel
3C582-6-4C Elbow 90° -4 6 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3B282-4-4B Elbow 90° -4 1/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
3CA82-12-6C Straight -6 12 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3CA82-15-10C Straight -10 15 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
39182-12-12 Straight -12 3/4" Metric Male BSP Taper Pipe - Rigid Steel
36882-8-8B-SM Straight -8 3/4" Metric Female JIC 37°/SAE 45° Dual Flare - Swivel Steel
3B282-8-8C Elbow 90° -8 1/2" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
3C482-10-6C Elbow 45° -6 10 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
31D82-8-4C Straight -4 8 mm n/a Standpipe Metric (Brass) Stainless Steel
39182-2-4 Straight -4 1/8" Metric Male BSP Taper Pipe - Rigid Steel
39182-16-16C Straight -16 1" Metric Male BSP Taper Pipe - Rigid Stainless Steel
31D82-15-8C Straight -8 15 mm n/a Standpipe Metric (Brass) Stainless Steel
39282-16-16C Straight -16 1" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
3C582-28-16C Elbow 90° -16 28 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3D982-4-4C Straight -4 1/4" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Stainless Steel
3C582-8-4C Elbow 90° -4 8 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3CA82-8-4C Straight -4 8 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3C482-22-12C Elbow 45° -12 22 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3CA82-6-4C Straight -4 6 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3D982-12-12C Straight -12 3/4" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Stainless Steel
31D82-22-12B Straight -12 22 mm n/a Standpipe Metric (Brass) Brass
31D82-12-8C Straight -8 12 mm n/a Standpipe Metric (Brass) Stainless Steel
3B282-8-6B Elbow 90° -6 1/2" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
31D82-18-10B Straight -10 18 mm n/a Standpipe Metric (Brass) Brass
3C482-8-4C Elbow 45° -4 8 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
31D82-10-4 Straight -4 10 mm n/a Standpipe Metric (Brass) Steel
31D82-12-6B Straight -6 12 mm n/a Standpipe Metric (Brass) Brass
3CF82-18-10C Elbow 90° -10 18 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
31D82-6-4C Straight -4 6 mm n/a Standpipe Metric (Brass) Stainless Steel
39282-4-4C Straight -4 1/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
3CA82-10-6C Straight -6 10 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3C382-12-8B Straight -8 12 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Brass
39182-6-8C Straight -8 3/8" Metric Male BSP Taper Pipe - Rigid Stainless Steel
39182-6-6C Straight -6 3/8" Metric Male BSP Taper Pipe - Rigid Stainless Steel
3C482-12-6C Elbow 45° -6 12 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
39182-4-4 Straight -4 1/4" Metric Male BSP Taper Pipe - Rigid Steel
38282-12-12C Straight -12 n/a n/a Push-Lok Union Stainless Steel
39282-12-10C Straight -10 3/4" n/a Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
3CA82-28-16B Straight -16 28 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Brass
3B182-12-12B Elbow 45° -12 3/4" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Brass
31D82-22-12C Straight -12 22 mm n/a Standpipe Metric (Brass) Stainless Steel
39182-4-4C Straight -4 1/4" Metric Male BSP Taper Pipe - Rigid Stainless Steel
3CF82-10-6C Elbow 90° -6 10 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
31D82-10-6C Straight -6 10 mm n/a Standpipe Metric (Brass) Stainless Steel
34982-16-6C Straight -6 16 mm n/a Banjo DIN Metric Stainless Steel
31D82-15-8B Straight -8 15 mm n/a Standpipe Metric (Brass) Brass
37C82-8-4B Elbow 90° -4 8 mm Metric Female - Swivel (60° Cone) Brass
3D082-12-6C Straight -6 12 mm Metric Male Metric L - Rigid (24° Cone) Stainless Steel
38282-6-6C Straight -6 n/a n/a Push-Lok Union Stainless Steel
3D982-2-4C Straight -4 1/8" Metric Male BSP Parallel Pipe - Rigid (60° Cone) Stainless Steel
39182-4-6C Straight -6 1/4" Metric Male BSP Taper Pipe - Rigid Stainless Steel
3C382-18-12 Straight -12 18 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Steel
38282-8-8C Straight -8 n/a n/a Push-Lok Union Stainless Steel
38282-10-10C Straight -10 n/a n/a Push-Lok Union Stainless Steel
31D82-12-8B Straight -8 12 mm n/a Standpipe Metric (Brass) Brass
3B182-8-8C Elbow 45° -8 1/2" Metric Female BSP Parallel Pipe - Swivel (60° Cone) Stainless Steel
3C482-18-10C Elbow 45° -10 18 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3C582-22-16C Elbow 90° -16 22 mm Metric Female Metric L - Swivel (Ball Nose for 24° or 60° Cone) Stainless Steel
3CA82-10-4C Straight -4 10 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3CA82-28-16C Straight -16 28 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3CF82-6-4C Elbow 90° -4 6 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel
3D082-8-4C Straight -4 8 mm Metric Male Metric L - Rigid (24° Cone) Stainless Steel
3JC82-6-6C-SM Straight -6 11/16" Inch Female ORFS - Swivel Stainless Steel
3CA82-22-16C Straight -16 22 mm Metric Female Metric L - Swivel (24° Cone with O-Ring) Stainless Steel

687854
687513