Non-Spill Chemical Transfer, Thermoplastic Quick Couplings, up to 100 psi - PF Series Couplers | Product Series

Filter by

    No filters selected

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Non-Spill Chemical Transfer, Thermoplastic Quick Couplings, up to 100 psi - PF Series Couplers Non-Spill Chemical Transfer, Thermoplastic Quick Couplings, up to 100 psi - PF Series Couplers

Non-Spill Chemical Transfer, Thermoplastic Quick Couplings, up to 100 psi - PF Series Couplers OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Maximum Operating Pressure: 100.0 psi, 7 bar
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Application: Fluid Transfer, Chemical Transfer
  • Brand: Parker
  • Vacuum Pressure Rating: No
  • Fitting Connection Type: Female Thread
  • Body Size: 1/2 to 2 inch
  • Flow Rate: up to 50 gal/min
  • Seal Material: Fluorocarbon
  • Media: Hydraulic Fluids, Chemicals
  • Coupling Half: Coupler
  • Minimum Operating Temperature: 40 °F
  • Valve Type: Non-spill
  • Sleeve Type: Push to Connect
  • Lock Type: Locking Pawls
  • Thread Size: Female
  • Connection Type: NPT
  • Spring Material: Stainless Steel 316
  • Maximum Spill Volume at Disconnection: Less Than 9 ml

Full Product Description

PF Series Couplers (thermoplastic) up to 100 psi connect with PF Series Nipples. Parker's PF Series are non-spill, push-to-connect thermoplastic couplings that virtually eliminate fluid loss upon disconnection. These quick couplings are designed for low pressure closed system transfer and dispensing of chemicals and fluids, with minimal environmental contamination. Available with optional seal and spring materials, as well as various tank mount options, PF Non-Spill Couplings can be used for transferring chemicals, corrosive fluids or water from bulk storage tanks, returnable containers, applicators and more.

Suitable for use with:
• Concentrated or diluted industrial chemicals
• Fertilizers
• Herbicides
• Insecticides
• Fungicides
• Pesticides

Technical Characteristics:
• Sizes: 1/2", 1" & 2"
• Body Material: Glass-filled Polypropylene
• Port Ends: Female NPT
• Seal Options: Fluorocarbon, Ethylene Propylene, Neoprene, Perfluoroelastomer
• Spring Options: 316 Stainless Steel, Hastelloy
• Other Nipple Options Include: Tank Mount options

Markets:
• Agriculture
• Industrial chemical handling
• Corrosive fluid handling

Features/Benefits:
• Push-to-connect operation
• Corrosion resistant 316 stainless steel springs
• Fluorocarbon seals are compatible with many chemicals
• Non-spill valves minimize fluid loss when disconnecting, to reduce environmental contamination and avoid safety hazards caused by spillage
• Flush face valves minimize the amount of air that can enter the system when connecting fluid lines
• 1" size has non-wetted springs and tank mount options for bulk containers

Applications:  
• Intermediate Bulk Containers (IBCs)
• Chemical dispensing systems (herbicides, fertilizers, pesticides)
• Pulp and paper
• Sulfuric acid PH stabilization
• Closed system transfer
• Industrial chemical transfer
• Lawn and garden spray application equipment
• Water systems

Related Documents

×
Products Connection Thread Size (inch)
PF-501-8FP 1/2 - 14
PF-1001-16FP 1 - 11 1/2
PF-2001-32FP 2 - 11 1/2

687854
687539