Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Parker 12CS/50CS Coreless Medium Pressure Spin-On Filter Series are the Smart Alternative to Spin-on Cans! An environmentally friendly solution that is engineered with the latest in Microglass technology and economical.
Spin-on cans disposed of each year end up landfills, creating a lot of waste. Parker engineers have developed an innovative alternative to the age-old spin-on style can with the Parker 12CS/50CS Coreless Medium Pressure Spin-On Filter Series.
The Parker 12CS/50CS Filter Series design provides all the benefits of high efficiency, long life Microglass filtration. These hydraulic filters feature a reusable bowl and a patented filter element. The element core is permanently attached as part of the filter bowl, and the design also prevents filter operation if the proper element is not in place.
When replaced, the element reduces costs, eliminates hot drain requirements, can be easily incinerated, and is better-suited for most landfills.
Using the patented Parker 12CS and 50CS Series replacement elements guarantees Parker’s quality of filtration, while being environmentally conscious. Using aftermarket filters with unknown media quality may save initial cost but can increase overall costs by requiring more element change outs, more waste, and potentially causing system downtime. Protect your investment by always buying genuine Parker replacement elements.
Available in Single and Double lengths and several micron ratings (2, 5, 10, and 20), these patented replacement elements ensure the quality of filtration Parker is known for. For ordering, please refer to the “How to Order” section of the literature or contact a Parker Representative.
| Product Demos & Tutorials |
|---|
| 12/50CS Element Changeout Procedure |
| Literature and Reference Materials |
|---|
| 12CS Series Brochure |
| 12CS/50 CS Bulletin |
| Hydraulic and Lube Filtration Products Catalog 2300-HFF |
| Wind Energy -Filtration Solutions Brochure |
| Products | Length | Seal Material | Filter Housing Series | Filter Element |
|---|---|---|---|---|
| 940765Q | Double | Nitrile | 12CS | 02QE Microglass |
| 940764Q | Double | Nitrile | 12CS | 05QE Microglass |
| 940763Q | Double | Nitrile | 12CS | 10QE Microglass |
| 940762Q | Double | Nitrile | 12CS | 20QE Microglass |
| 937619Q | Double | Fluorocarbon | 12CS | 02QE Microglass |
| 937618Q | Double | Fluorocarbon | 12CS | 05QE Microglass |
| 937617Q | Double | Fluorocarbon | 12CS | 10QE Microglass |
| 937622Q | Double | Fluorocarbon | 12CS | 20QE Microglass |
| 940816Q | Single | Nitrile | 50CS | 02QE Microglass |
| 940817Q | Single | Nitrile | 50CS | 05QE Microglass |
| 940818Q | Single | Nitrile | 50CS | 10QE Microglass |
| 940819Q | Single | Nitrile | 50CS | 20QE Microglass |
| 940881Q | Single | Fluorocarbon | 50CS | 02QE Microglass |
| 940882Q | Single | Fluorocarbon | 50CS | 05QE Microglass |
| 940883Q | Single | Fluorocarbon | 50CS | 10QE Microglass |
| 940884Q | Single | Fluorocarbon | 50CS | 20QE Microglass |
| 940763A | Double | Nitrile | 12CS | 10A Static Control |
| 940765A | Double | Nitrile | 12CS | 02A Static Control |
| 940818A | Double | Nitrile | 50AS | Static Control |
| 941078 | Double | Nitrile | 12CS | WR water removal |
| 941079 | Single | Nitrile | 50CS | WR water removal |