ROD LOCK FOR NC9 AND PA-2 SERIES PNEUMATIC CYLINDERS | ParkerIN

ROD LOCK FOR NC9 AND PA-2 SERIES PNEUMATIC CYLINDERS | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

ROD LOCK FOR NC9 AND PA-2 SERIES PNEUMATIC CYLINDERS

ROD LOCK FOR NC9 AND PA-2 SERIES PNEUMATIC CYLINDERS OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Bore Diameter: 1.5 to 8 inch
  • Technology: Pneumatics
  • Product Type: Cylinder Actuator
  • Product Series: Rod Lock for NC9 and PA-2 Series Pneumatic Cylinders

Full Product Description

• 13 Standard mounting styles
• Bore sizes - 11/2" to 8"
• Strokes - up to 120"
• Piston Rod Diameters - 5/8" to 2 1/2"
• Working pressure up to 100 psi
• Single and double rod construction available
• Temperature range -10°F (-23°C) to +165°F (+74°C) (depending on seal class)

Due to the complexity of this product online CAD downloads are not available. Please contact your local Parker distributor for more information.

Related Documents

×
Products

687854
687492