Rod seal Prädifa series BD, Ultrathan® | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod seal Prädifa series BD, Ultrathan® Rod seal Prädifa series BD, Ultrathan®

Rod seal Prädifa series BD, Ultrathan®

Rod seal for hydraulic cylinders, single-acting. Compact seal design with anti-extrusion ring. Enhanced sealing performance in non-pressurized conditions. For high pressures and extreme pressure peaks. Robust design with extreme wear resistance. ISO 5597

Technical Specifications

  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), Low Temperature (< -35 C)
  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 500 bar
  • Minimum Operating Temperature: -45 to -20 °C
  • Maximum Operating Temperature: 95 to 105 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Pressure Rating: Extremely High Pressure (> 500 bar)

Full Product Description

The BD Ultrathan® rod seal is a compact seal with a secondary sealing lip and an evolution of Parker’s Park-O-Pak® seal. The additional sealing edge results in a larger lubricant deposit in the sealing gap. This largely prevents increased wear and achieves longer service life. In addition, the need for a complex tandem arrangement may be eliminated by the second sealing lip in some cases.
Hydraulic cylinders in earth-moving machines are typical applications for this seal. They may involve pressure peaks of up to 1000 bar.

• Exceptionally high static and dynamic sealing performance.
• Enhanced sealing performance in non-pressurized conditions.
• Penetration of air into the system is largely prevented.
• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Easier installation.
• Insensitive to extreme pressure peaks.
• Improved lubrication due to pressure medium deposit in the dynamic contact area.
• Extremely high extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Dimensions according to ISO 5597.
• Installation in closed and undercut housings.
• Low compression set.
• Further dimensions of machined series with short lead times available.

Range of application:
Mainly for sealing piston rods and plungers in heavy-duty mobile and stationary hydraulic applications.

The BD rod seal is available in the following compounds:
00042 - Heavy-duty
00043 - Low temperatures
00570 - Bio-degradable fluids

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
BD004000042 40 55 11.4 12.5 -35 100 P5008
BD005000042 50 65 11.4 12.5 -35 100 P5008
BD005000570 50 65 11.4 12.5 -20 100 P5000
BD005600042 56 71 11.4 12.5 -35 100 P5008
BD006000042 60 75 11.4 12.5 -35 100 P5008
BD006300042 63 78 11.4 12.5 -35 100 P5008
BD006500042 65 80 11.4 12.5 -35 100 P5008
BD007000042 70 85 11.4 12.5 -35 100 P5008
BD007500042 75 90 11.4 12.5 -35 100 P5008
BD008000042 80 95 11.4 12.5 -35 100 P5008
BD008500042 85 100 11.4 12.5 -35 100 P5008
BD008600042 85 100 12 13 -35 100 P5008
BD009000042 90 105 11.4 12.5 -35 100 P5008
BD009200042 95 110 12 13 -35 100 P5008
BD009500042 100 115 12 13 -35 100 P5008
BD009800043 125 145 14.5 16 -35 100 P5009
BD009900042 100 120 13.5 15 -35 100 P5008
BD010000042 100 120 14.5 16 -35 100 P5008
BD011000042 110 130 14.5 16 -35 100 P5008
BD011100570 110 130 14.5 16 -20 100 P5000
BD012000042 120 140 14.5 16 -35 100 P5008
BD012500042 125 145 14.5 16 -35 100 P5008
BD013000042 130 150 14.5 16 -35 100 P5008
BD013100570 130 150 14.5 16 -20 100 P5000
BD014000042 140 160 14.5 16 -35 100 P5008
BD014000043 140 160 14.5 16 -45 95 P5009
BD015000042 150 170 14.5 16 -35 100 P5008
BD016000042 160 180 14.5 16 -35 100 P5008
BD017000042 170 190 14.5 16 -35 100 P5008
BD018000042 180 205 18.2 20 -35 100 P5008
BD018100570 180 205 18.2 20 -20 100 P5000
BD019000042 190 215 18.2 20 -35 100 P5008
BD019000570 190 215 18.2 20 -20 100 P5000
BD020000042 200 230 22.7 25 -35 100 P5008
BD022000042 220 250 22.7 25 -35 100 P5008
BD023000042 230 260 22.7 25 -35 100 P5008
BD023000570 230 260 22.7 25 -20 100 P5000
BD024000042 240 270 22.7 25 -35 100 P5008
BD024100570 240 270 22.7 25 -20 100 P5000

687854
687424