Rod seal Prädifa series C1 | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod seal Prädifa series C1 Rod seal Prädifa series C1

Rod seal Prädifa series C1

Rod seal for hydraulic and pneumatic cylinders, single-acting, rubber u-cup design.

Technical Specifications

  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), High Temperature (< 205°C), Expanded Low and High Temperature (< -35 to 140°C), Low Temperature (< -35 C)
  • Media: Hydraulic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN)
  • Maximum Operating Pressure: 160 bar
  • Minimum Operating Temperature: -50 to -10 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Pressure Rating: Low Pressure (< 160 bar)

Full Product Description

The C1 rod seal is a U-ring with interference fit on the outer diameter. Excellent sealing performance is achieved with minimal profile width and height. Extremely low friction due to short seal contact area. Use in pneumatic equipment is only possible with constant lubricant supply, e.g. oiled air. For non-oiled (dry air) pneumatic systems, we recommend our E5 product series.

• Good wear resistance.
• Easy installation.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Installation in closed and undercut housings.

Range of application:
The C1 rod seal is particularly suitable for plungers, piston rods, stems and valve lifters as well as for slowly operating pneumatic rotors (v ≤ 0.2 m/s).

The C1 rod seal is available in the following compounds:
E3676 - General purpose
E8790 - Drinking water
N3510 - Medium-duty
N3571 - Industrial applications
N8602 - Low temperatures
V3664 - High temperatures

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
C13015V3664 30 40 7 7.5 -20 200 V3664
C13019N3571 30 42 8 8.5 -35 100 N3571
C13020N3571 30 42 8.5 9.5 -35 100 N3571
C13024V3638 32 39.5 5 5.5 -20 200 V3638
C13025N3571 32 40 5.5 6 -35 100 N3571
C13025N3573 32 40 5.5 6 -20 150 N3573
C13025V3664 32 40 5.5 6 -20 200 V3664
C13030N3571 32 42 7 7.5 -35 100 N3571
C13030V3664 32 42 7 7.5 -20 200 V3664
C13030V9154 32 42 7 7.5 -20 200 V9154
C13035N3571 33 43 7 7.5 -35 100 N3571
C13040N3571 34 44 7 7.5 -35 100 N3571
C13045N3571 35 43 8 8.5 -35 100 N3571
C13050N3571 35 45 7 7.5 -35 100 N3571
C13050V3664 35 45 7 7.5 -20 200 V3664
C13055N3571 36 46 7 7.5 -35 100 N3571
C13055V3664 36 46 7 7.5 -20 200 V3664
C13057N3571 36 50 10 11 -35 100 N3571
C13060N3571 38 48 7 7.5 -35 100 N3571
C14005N3571 40 48 5.5 6 -35 100 N3571
C14005V3664 40 48 5.5 6 -20 200 V3664
C14010N3571 40 48 8 8.5 -35 100 N3571
C14010V3664 40 48 8 8.5 -20 200 V3664
C14015E3676 40 50 7 7.5 -50 150 E3676
C14015N3571 40 50 7 7.5 -35 100 N3571
C12009N3589 20 28 5.5 6 -20 100 N3589
C12009V3664 20 28 5.5 6 -20 200 V3664
C12013N3512 20 28 8 8.5 -20 150 N3512
C12013N3571 20 28 8 8.5 -35 100 N3571
C12013V3664 20 28 8 8.5 -20 200 V3664
C12020N3571 20 30 7 7.5 -35 100 N3571
C12020N3589 20 30 7 7.5 -20 100 N3589
C12020N8613 16 22.5 4.5 5 -50 80 N8613
C12020V3664 20 30 7 7.5 -20 200 V3664
C12022N3571 20 32 7 7.5 -35 100 N3571
C12025N3571 22 29 5.5 6 -35 100 N3571
C12025N3578 22 29 5.5 6 -30 100 N3578
C12025N8613 22 29 5.5 6 -50 80 N8613
C12029E3676 16 23 5.5 6 -50 150 E3676
C12029N3571 22 30 5.5 6 -35 100 N3571
C12029N8602 22 30 5.5 6 -50 80 N8602
C12029V3638 22 30 5.5 6 -20 200 V3638
C12029V3664 22 30 5.5 6 -20 200 V3664
C12038N3571 23 31 5.5 6 -35 100 N3571
C1A010N3571 100 110 7 7.5 -35 100 N3571
C1A010V3664 100 110 7 7.5 -20 200 V3664
C1A015N3571 100 115 10 11 -35 100 N3571
C1A015N3578 100 115 10 11 -30 100 N3578
C1A015V3664 100 115 10 11 -20 200 V3664
C1A051N3571 105 120 10 11 -35 100 N3571
C1A051N3584 105 120 10 11 -25 80 N3584
C1A051N3589 105 120 10 11 -20 100 N3589
C1A055N3571 105 125 12 13 -35 100 N3571
C1B015E3676 110 125 10 11 -50 150 E3676
C1B015N3571 110 125 10 11 -35 100 N3571
C1B015N3584 110 125 10 11 -25 80 N3584
C1B015V3664 110 125 10 11 -20 200 V3664
C1B020N3571 110 130 14 15 -35 100 N3571
C1B020N3584 110 130 14 15 -25 80 N3584
C1C015N3571 120 135 10 11 -35 100 N3571
C1C020N3571 120 140 14 15 -35 100 N3571
C1C035N3571 125 140 10 11 -35 100 N3571
C1C035V3664 125 140 10 11 -20 200 V3664
C1C037N3571 125 145 12 13 -35 100 N3571
C1D015N3512 130 145 10 11 -20 150 N3512
C1D015N3571 130 145 10 11 -35 100 N3571
C1D020N3584 130 150 14 15 -25 80 N3584
C1D035N3571 135 150 10 11 -35 100 N3571
C1E015N3571 140 160 14 15 -35 100 N3571
C1E015N3584 140 160 14 15 -25 80 N3584
C1E050N3571 145 165 13 14 -35 100 N3571
C1F020N3571 150 170 14 15 -35 100 N3571
C1F053N3571 155 170 10 11 -35 100 N3571
C1F053N3584 155 170 10 11 -25 80 N3584
C1G015N3571 160 180 14 15 -35 100 N3571
C1G015V3664 160 180 14 15 -20 200 V3664
C1H007N3571 170 190 14 15 -35 100 N3571
C1H010N3571 170 194 15 16 -35 100 N3571
C1J005E3676 180 200 14 15 -50 150 E3676
C1J005N3571 180 200 14 15 -35 100 N3571
C1J005N3584 180 200 14 15 -25 80 N3584
C1J005V3664 180 200 14 15 -20 200 V3664
C1K010N3571 190 210 14 15 -35 100 N3571
C1K010N3584 190 210 14 15 -25 80 N3584
C1L015N3571 200 220 14 15 -35 100 N3571
C1L025N3571 200 230 15 16 -35 100 N3571
C12038V3664 23 31 5.5 6 -20 200 V3664
C12043N3571 24 32 5.5 6 -35 100 N3571
C12043V3664 24 32 5.5 6 -20 200 V3664
C12046V3638 24 33 6 6.5 -20 200 V3638
C12053E3676 25 32 5.5 6 -50 150 E3676
C12053N3571 25 32 5.5 6 -35 100 N3571
C12053N8557 25 32 5.5 6 -35 130 N8557
C12053V3664 25 32 5.5 6 -20 200 V3664
C12053V3681 25 32 5.5 6 -20 200 V3681
C12058N3571 25 33 5.5 6 -35 100 N3571
C12058V3664 25 33 5.5 6 -20 200 V3664
C12058V3681 25 33 5.5 6 -20 200 V3681
C12061N3571 25 33 8 8.5 -35 100 N3571
C12061V3664 25 33 8 8.5 -20 200 V3664
C12064N3571 25 35 6 6.5 -35 100 N3571
C12065N3571 25 35 7 7.5 -35 100 N3571
C12065V3664 25 35 7 7.5 -20 200 V3664
C12065V9154 25 35 7 7.5 -20 200 V9154
C12069N3571 25 37 8.5 9.5 -35 100 N3571
C12075N3571 25 40 10 11 -35 100 N3571
C12078N3571 26 36 7 7.5 -35 100 N3571
C12085E3676 28 36 5.5 6 -50 150 E3676
C12085N3571 28 36 5.5 6 -35 100 N3571
C12085N3584 28 36 5.5 6 -25 80 N3584
C12085V3638 28 36 5.5 6 -20 200 V3638
C12085V3664 28 36 5.5 6 -20 200 V3664
C12089N3510 28 38 7 7.5 -20 150 N3510
C12089N3571 28 38 7 7.5 -35 100 N3571
C12089V3664 28 38 7 7.5 -20 200 V3664
C13005E3676 30 38 5.5 6 -50 150 E3676
C13005N3571 30 38 5.5 6 -35 100 N3571
C13005N8613 30 38 5.5 6 -50 80 N8613
C13005V3664 30 38 5.5 6 -20 200 V3664
C13010N3560 30 38 8 8.5 -30 100 N3560
C13010N3571 30 38 8 8.5 -35 100 N3571
C13010V3664 30 38 8 8.5 -20 200 V3664
C13015N3571 30 40 7 7.5 -35 100 N3571
C1M020N3571 225 250 14 15 -35 100 N3571
C1M030N3571 235 265 21 22 -35 100 N3571
C1N035N3571 240 270 20 21 -35 100 N3571
C1O010N3571 260 290 21 22 -35 100 N3571
C1O031N3571 280 310 20 21 -35 100 N3571
C1Q050N3571 320 350 20 21 -35 100 N3571
C10003E3676 2 7 3.5 4 -50 150 E3676
C10003N3571 2 7 3.5 4 -35 100 N3571
C10003N3573 2 7 3.5 4 -20 150 N3573
C10003N3582 2 7 3.5 4 -10 100 N3582
C10003V3664 2 7 3.5 4 -20 200 V3664
C10005E3676 3 7 3 3.5 -50 150 E3676
C10005N3571 3 7 3 3.5 -35 100 N3571
C10005N3582 3 7 3 3.5 -10 100 N3582
C10005N3586 3 7 3 3.5 -10 100 N3586
C10005N3589 3 7 3 3.5 -20 100 N3589
C10005V3656 3 7 3 3.5 -20 200 V3656
C10005V3664 3 7 3 3.5 -20 200 V3664
C10009N3571 3 9 4.5 5 -35 100 N3571
C10009N3584 3 9 4.5 5 -25 80 N3584
C10009N3589 3 9 4.5 5 -20 100 N3589
C10009N8602 3 9 4.5 5 -50 80 N8602
C10009V3664 3 9 4.5 5 -20 200 V3664
C10011N3571 3 10 5 5.5 -35 100 N3571
C10013N3571 4 8 3 3.5 -35 100 N3571
C10013N3582 4 8 3 3.5 -10 100 N3582
C10013N8602 4 8 3 3.5 -50 80 N8602
C10013V3656 4 8 3 3.5 -20 200 V3656
C10013V3664 4 8 3 3.5 -20 200 V3664
C10016N3571 4 9 3.5 4 -35 100 N3571
C10016N3573 4 9 3.5 4 -20 150 N3573
C10016V3664 4 9 3.5 4 -20 200 V3664
C10019N3571 4 10 4.2 4.7 -35 100 N3571
C10019V3664 4 10 4.2 4.7 -20 200 V3664
C10019V8722 4 10 4.2 4.7 -20 130 V8722
C10022N3571 4 12 4.5 5 -35 100 N3571
C10024E3676 4 12 5.5 6 -50 150 E3676
C10024N3571 4 12 5.5 6 -35 100 N3571
C10032N3571 4.5 8 3 3.5 -35 100 N3571
C10035E3676 5 9 2.5 3 -50 150 E3676
C10035N3571 5 9 2.5 3 -35 100 N3571
C10035N3578 5 9 2.5 3 -30 100 N3578
C10035N3584 5 9 2.5 3 -25 80 N3584
C10035N3589 5 9 2.5 3 -20 100 N3589
C10035V3656 5 9 2.5 3 -20 200 V3656
C10035V3664 5 9 2.5 3 -20 200 V3664
C10035V8623 5 9 2.5 3 -25 200 V8623
C14015N3584 40 50 7 7.5 -25 80 N3584
C14015N8613 40 50 7 7.5 -50 80 N8613
C14015V3664 40 50 7 7.5 -20 200 V3664
C14015V9154 40 50 7 7.5 -20 200 V9154
C14020N3571 40 52 8.5 9.5 -35 100 N3571
C14025N3571 42 52 7 7.5 -35 100 N3571
C14025V3664 42 52 7 7.5 -20 200 V3664
C14030N3571 44 54 7 7.5 -35 100 N3571
C14030N3584 44 54 7 7.5 -25 80 N3584
C14035E3676 45 55 7 7.5 -50 150 E3676
C14035N3510 45 55 7 7.5 -20 150 N3510
C14035N3571 45 55 7 7.5 -35 100 N3571
C14035V3664 45 55 7 7.5 -20 200 V3664
C14046N3571 46 56 7 7.5 -35 100 N3571
C14055N3571 47 57 7 7.5 -35 100 N3571
C14060N3571 48 58 7 7.5 -35 100 N3571
C14060V3664 48 58 7 7.5 -20 200 V3664
C15005N3571 50 58 8 8.5 -35 100 N3571
C15005V3664 50 58 8 8.5 -20 200 V3664
C15010E3676 50 60 7 7.5 -50 150 E3676
C15010N3510 50 60 7 7.5 -20 150 N3510
C15010N3571 50 60 7 7.5 -35 100 N3571
C10038N3571 5 10 4 4.5 -35 100 N3571
C10038N3584 5 10 4 4.5 -25 80 N3584
C10038V3664 5 10 4 4.5 -20 200 V3664
C10041E3676 5 12 4.5 5 -50 150 E3676
C10041N3571 5 12 4.5 5 -35 100 N3571
C10055E3676 6 10 3 3.5 -50 150 E3676
C10055N3571 6 10 3 3.5 -35 100 N3571
C10055N3582 6 10 3 3.5 -10 100 N3582
C10055N3584 6 10 3 3.5 -25 80 N3584
C10055N3589 6 10 3 3.5 -20 100 N3589
C10055N8602 6 10 3 3.5 -50 80 N8602
C10055N8613 6 10 3 3.5 -50 80 N8613
C10055V3664 6 10 3 3.5 -20 200 V3664
C10058E3676 6 12 4.2 4.7 -50 150 E3676
C10058N3571 6 12 4.2 4.7 -35 100 N3571
C10058N3582 6 12 4.2 4.7 -10 100 N3582
C10058V3664 6 12 4.2 4.7 -20 200 V3664
C10059N3571 6 13 5 5.5 -35 100 N3571
C10062N3571 6 15 7 7.5 -35 100 N3571
C10065N3571 6 16 5 5.5 -35 100 N3571
C10065V3656 6 16 5 5.5 -20 200 V3656
C10070N3571 7 13 4 4.5 -35 100 N3571
C10070V3664 7 13 4 4.5 -20 200 V3664
C10074E3658 8 14 4 4.5 -50 150 E3658
C10074E3676 8 14 4 4.5 -50 150 E3676
C10074E8790 8 14 4 4.5 -50 150 E8790
C10074E9135 8 14 4 4.5 -50 150 E9135
C10074N3512 8 14 4 4.5 -20 150 N3512
C10074N3571 8 14 4 4.5 -35 100 N3571
C10074N3573 8 14 4 4.5 -20 150 N3573
C10074N3578 8 14 4 4.5 -30 100 N3578
C10074N3584 8 14 4 4.5 -25 80 N3584
C10074N3589 8 14 4 4.5 -20 100 N3589
C10074N8602 8 14 4 4.5 -50 80 N8602
C10074N8613 8 14 4 4.5 -50 80 N8613
C10074V3638 8 14 4 4.5 -20 200 V3638
C10074V3656 8 14 4 4.5 -20 200 V3656
C10074V3664 8 14 4 4.5 -20 200 V3664
C10074V3681 8 14 4 4.5 -20 200 V3681
C10077N3571 8 14.5 4.5 5 -35 100 N3571
C10080E3676 8 16 5.5 6 -50 150 E3676
C10080N3571 8 16 5.5 6 -35 100 N3571
C10080V3664 8 16 5.5 6 -20 200 V3664
C10080V3681 8 16 5.5 6 -20 200 V3681
C10083N3571 8 18 8 8.5 -35 100 N3571
C10085V8620 9 12.6 2.3 2.7 -20 200 V8620
C10087N3571 9 14 3.5 4 -35 100 N3571
C10087N3771 9 14 3.5 4 -15 100 N3771
C10087V3664 9 14 3.5 4 -20 200 V3664
C10090N3571 9.3 14 3 3.5 -35 100 N3571
C10090V3664 9.3 14 3 3.5 -20 200 V3664
C10094N3571 9.5 18.5 7 7.5 -35 100 N3571
C11002E3676 10 13.6 2.3 2.7 -50 150 E3676
C11002N3512 10 13.6 2.3 2.7 -20 150 N3512
C11002N3571 10 13.6 2.3 2.7 -35 100 N3571
C11002N3578 10 13.6 2.3 2.7 -30 100 N3578
C11002N3584 10 13.6 2.3 2.7 -25 80 N3584
C11002V3664 10 13.6 2.3 2.7 -20 200 V3664
C11002V8620 10 13.6 2.3 2.7 -20 200 V8620
C11005E3676 10 15 3.5 4 -50 150 E3676
C11005N3560 10 15 3.5 4 -30 100 N3560
C11005N3571 10 15 3.5 4 -35 100 N3571
C11005V3656 10 15 3.5 4 -20 200 V3656
C11005V3664 10 15 3.5 4 -20 200 V3664
C11008E3676 10 16 4.5 5 -50 150 E3676
C11008N3571 10 16 4.5 5 -35 100 N3571
C11008N3573 10 16 4.5 5 -20 150 N3573
C11008N3580 10 16 4.5 5 -25 100 N3580
C11008N3584 10 16 4.5 5 -25 80 N3584
C11008N3589 10 16 4.5 5 -20 100 N3589
C11008N8602 10 16 4.5 5 -50 80 N8602
C11008N8613 10 16 4.5 5 -50 80 N8613
C11008V3656 10 16 4.5 5 -20 200 V3656
C11008V3664 10 16 4.5 5 -20 200 V3664
C11011E3676 10 16 6 6.5 -50 150 E3676
C11011N3571 10 16 6 6.5 -35 100 N3571
C11015E3676 10 18 5.5 6 -50 150 E3676
C11015N3571 10 18 5.5 6 -35 100 N3571
C11015V3664 10 18 5.5 6 -20 200 V3664
C11018N3571 10 20 7 7.5 -35 100 N3571
C11022N3571 11 17 4 4.5 -35 100 N3571
C11022V3664 11 17 4 4.5 -20 200 V3664
C11025N3571 11 18 4.5 5 -35 100 N3571
C11028E3676 12 18.5 4.5 5 -50 150 E3676
C11028E8790 12 18.5 4.5 5 -50 150 E8790
C11028N3571 12 18.5 4.5 5 -35 100 N3571
C11028N3589 12 18.5 4.5 5 -20 100 N3589
C11028V3664 12 18.5 4.5 5 -20 200 V3664
C11029E3658 12 18.5 4 4.5 -50 150 E3658
C11030E3658 12 19 4.5 5 -50 150 E3658
C11030N3571 12 19 4.5 5 -35 100 N3571
C11030N3573 12 19 4.5 5 -20 150 N3573
C11030N8557 12 19 4.5 5 -35 130 N8557
C11030N8602 12 19 4.5 5 -50 80 N8602
C11030V3664 12 19 4.5 5 -20 200 V3664
C11033E3676 12 20 5.5 6 -50 150 E3676
C15010N3573 50 60 7 7.5 -20 150 N3573
C15010N3584 50 60 7 7.5 -25 80 N3584
C15010N3589 50 60 7 7.5 -20 100 N3589
C15010N8602 50 60 7 7.5 -50 80 N8602
C15010V3656 50 60 7 7.5 -20 200 V3656
C15010V3664 50 60 7 7.5 -20 200 V3664
C15010V3681 50 60 7 7.5 -20 200 V3681
C15010V9154 50 60 7 7.5 -20 200 V9154
C15015N3571 50 63 8.5 9.5 -35 100 N3571
C15015N3584 50 63 8.5 9.5 -25 80 N3584
C15015V3681 50 63 8.5 9.5 -20 200 V3681
C15020N3571 50 66 11 12 -35 100 N3571
C15035N3571 54 64 7 7.5 -35 100 N3571
C15040N3571 55 65 7 7.5 -35 100 N3571
C15040V3664 55 65 7 7.5 -20 200 V3664
C15043N3571 56 66 7 7.5 -35 100 N3571
C15043V3664 56 66 7 7.5 -20 200 V3664
C15058N3571 58 68 7 7.5 -35 100 N3571
C16005E3676 60 72 8.5 9.5 -50 150 E3676
C16005N3510 60 72 8.5 9.5 -20 150 N3510
C16005N3571 60 72 8.5 9.5 -35 100 N3571
C16005N3584 60 72 8.5 9.5 -25 80 N3584
C16005V3664 60 72 8.5 9.5 -20 200 V3664
C16025N3571 63 73 7 7.5 -35 100 N3571
C16025N8602 63 73 7 7.5 -50 80 N8602
C16025V3664 63 73 7 7.5 -20 200 V3664
C16025V9154 63 73 7 7.5 -20 200 V9154
C16035E3676 63 75 8.5 9.5 -50 150 E3676
C16035N3569 63 75 8.5 9.5 -45 100 N3569
C16035N3571 63 75 8.5 9.5 -35 100 N3571
C16035N8602 63 75 8.5 9.5 -50 80 N8602
C16035V3664 63 75 8.5 9.5 -20 200 V3664
C16036N3584 63 78 8.5 9.5 -25 80 N3584
C16040N3571 64 76 7.5 8 -35 100 N3571
C16055N3571 65 77 8.5 9.5 -35 100 N3571
C16055V3664 65 77 8.5 9.5 -20 200 V3664
C16070N3571 68 80 8.5 9.5 -35 100 N3571
C16070V3664 68 80 8.5 9.5 -20 200 V3664
C17003N3571 70 82 8.5 9.5 -35 100 N3571
C17003N3584 70 82 8.5 9.5 -25 80 N3584
C17003V3664 70 82 8.5 9.5 -20 200 V3664
C17020N3571 75 87 8.5 9.5 -35 100 N3571
C17020V3664 75 87 8.5 9.5 -20 200 V3664
C18010N3571 80 90 7 7.5 -35 100 N3571
C18010N8602 80 90 7 7.5 -50 80 N8602
C18015N3571 80 92 8.5 9.5 -35 100 N3571
C18015N3584 80 92 8.5 9.5 -25 80 N3584
C18015V3664 80 92 8.5 9.5 -20 200 V3664
C18025N3571 80 100 14 15 -35 100 N3571
C18025N3584 80 100 14 15 -25 80 N3584
C18040N3571 85 97 8.5 9.5 -35 100 N3571
C18040N3584 85 97 8.5 9.5 -25 80 N3584
C18040V3664 85 97 8.5 9.5 -20 200 V3664
C18045N3571 85 100 10 11 -35 100 N3571
C19015E3676 90 102 8.5 9.5 -50 150 E3676
C11033N3571 12 20 5.5 6 -35 100 N3571
C11033N3584 12 20 5.5 6 -25 80 N3584
C11033N8613 12 20 5.5 6 -50 80 N8613
C11033V3664 12 20 5.5 6 -20 200 V3664
C11035V3664 12.75 19.2 3.8 4.3 -20 200 V3664
C11036N3571 13 17.5 2.8 3.3 -35 100 N3571
C11036V3664 13 17.5 2.8 3.3 -20 200 V3664
C11037N3571 13.8 22 5.5 6 -35 100 N3571
C11039E3658 14 19 3.5 4 -50 150 E3658
C11039N3571 14 19 3.5 4 -35 100 N3571
C11039V3664 14 19 3.5 4 -20 200 V3664
C11039V3681 14 19 3.5 4 -20 200 V3681
C11040E3676 14 20 4.8 5.3 -50 150 E3676
C11040N3571 14 20 4.8 5.3 -35 100 N3571
C11040N3589 14 20 4.8 5.3 -20 100 N3589
C11040N8613 14 20 4.8 5.3 -50 80 N8613
C11040V3664 14 20 4.8 5.3 -20 200 V3664
C11041N3571 14 22 5.5 6 -35 100 N3571
C11041N3589 14 22 5.5 6 -20 100 N3589
C11041N8602 14 22 5.5 6 -50 80 N8602
C11041V0747 14 22 5.5 6 -20 200 V0747
C11041V3638 14 22 5.5 6 -20 200 V3638
C11041V3664 14 22 5.5 6 -20 200 V3664
C11041V9154 14 22 5.5 6 -20 200 V9154
C11042N3571 14 25 8 8.5 -35 100 N3571
C11043E3658 16 22.5 4 4.5 -50 150 E3658
C11044N3571 15 22 5 5.5 -35 100 N3571
C11044N8602 15 22 5 5.5 -50 80 N8602
C11044V0747 15 22 5 5.5 -20 200 V0747
C11044V3664 15 22 5 5.5 -20 200 V3664
C11049N3571 16 22.5 4.5 5 -35 100 N3571
C11049N3573 16 22.5 4.5 5 -20 150 N3573
C11049N3584 16 22.5 4.5 5 -25 80 N3584
C11049N8557 16 22.5 4.5 5 -35 130 N8557
C11049N8602 16 22.5 4.5 5 -50 80 N8602
C11049V3664 16 22.5 4.5 5 -20 200 V3664
C11049V3681 16 22.5 4.5 5 -20 200 V3681
C11051N3571 16 23 5.5 6 -35 100 N3571
C11051V3664 16 23 5.5 6 -20 200 V3664
C11053E3676 16 24 5.5 6 -50 150 E3676
C11053N3560 16 24 5.5 6 -30 100 N3560
C11053N3571 16 24 5.5 6 -35 100 N3571
C11053N3587 16 24 5.5 6 -25 100 N3587
C11053V3656 16 24 5.5 6 -20 200 V3656
C11053V3664 16 24 5.5 6 -20 200 V3664
C19015N3571 90 102 8.5 9.5 -35 100 N3571
C19015V3664 90 102 8.5 9.5 -20 200 V3664
C19035N3512 95 107 8.5 9.5 -20 150 N3512
C19035N3544 95 107 8.5 9.5 -25 100 N3544
C19035N3571 95 107 8.5 9.5 -35 100 N3571
C19035V3664 95 107 8.5 9.5 -20 200 V3664
C11056N3571 16 26 7 7.5 -35 100 N3571
C11060N3571 17 25 5.5 6 -35 100 N3571
C11060N8557 17 25 5.5 6 -35 130 N8557
C11062N3571 18 25 4.5 5 -35 100 N3571
C11062N3578 18 25 4.5 5 -30 100 N3578
C11063E3676 18 25 5.5 6 -50 150 E3676
C11063N3571 18 25 5.5 6 -35 100 N3571
C11063N3578 18 25 5.5 6 -30 100 N3578
C11063N3584 18 25 5.5 6 -25 80 N3584
C11063N8526 18 25 5.5 6 -35 130 N8526
C11063V3664 18 25 5.5 6 -20 200 V3664
C11066N3571 18 26 5.5 6 -35 100 N3571
C11066N8526 18 26 5.5 6 -35 130 N8526
C11066N8602 18 26 5.5 6 -50 80 N8602
C11066V3664 18 26 5.5 6 -20 200 V3664
C11074N3571 18.5 25.5 5.5 6 -35 100 N3571
C11079V3664 19 25 5 5.5 -20 200 V3664
C11549E3676 15.9 22.2 4.5 5 -50 150 E3676
C12003E3658 20 26 4 4.5 -50 150 E3658
C12003N3571 20 26 4 4.5 -35 100 N3571
C12005E8790 20 26 4.8 5.3 -50 150 E8790
C12005N3571 20 26 4.8 5.3 -35 100 N3571
C12005V3664 20 26 4.8 5.3 -20 200 V3664
C12009E3676 20 28 5.5 6 -50 150 E3676
C12009N3510 20 28 5.5 6 -20 150 N3510
C12009N3571 20 28 5.5 6 -35 100 N3571
C12009N3582 20 28 5.5 6 -10 100 N3582
C12009N3584 20 28 5.5 6 -25 80 N3584
C10005N3584 3.0 7.0 2.5 3.0 -25 80 N3584
C10032E3676 4.5 8.0 2.5 3.0 -50 150 E3676
C10035V9153 5.0 9.0 2.5 3.0 -20 200 V9153
C11039N8602 14.0 19.0 3 3.5 -50 80 N8602
C12043N8602 24.0 32.0 5 5.5 -50 80 N8602
C13005N3510 30.0 38.0 5 5.5 -20 150 N3510
C18010E3676 80 90 7 7.5 -50 150 E3676
C18013N3571 80 92 7.5 8 -35 100 N3571
C12065N3573 25 35 7 7.5 -20 150 N3573
C1H007V3664 170 190 14 15 -20 200 V3664
C1L015V3664 200 220 14 15 -20 200 V3664

687854
687424