Rod seal Prädifa series E5 | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod seal Prädifa series E5 Rod seal Prädifa series E5

Rod seal Prädifa series E5

Rod seal for pneumatic cylinders, single-acting. U-cup design.

Technical Specifications

  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), Expanded Low and High Temperature (< -35 to 140°C), High Temperature (< 205°C), Low Temperature (< -35 C)
  • Media: Pneumatic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM), Ethylene Propylene Rubber (EPM, EPR, EPDM), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -50 to -5 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Pressure Rating: Pneumatic Pressure (< 16 bar)

Full Product Description

The E5 rod seal is a U-ring specifically designed for use in pneumatic applications. The dimensions of the standard range conform to the rod diameters according to ISO 3320 or CETOP RP 52 P, RP 43 P and RP 53 P. The E5 rod seal is available in both Ultrathan® and rubber compounds. The Ultrathan® variants are characterized by extremely high wear resistance and resistance against pressure peaks.

• Due to application-optimized geometry and compounds suitable for use in lubricated as well as in oil-free air (after initial lubrication on assembly).
• Robust seal profile for harshest operating conditions.
• Good wear resistance.
• Long service life thanks to application-optimized compounds.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Easier installation.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Installation in closed and undercut housings.

Range of application:
Mainly used for pneumatic cylinders.

The E5 rod seal is available in the following compounds:
N3578 - General purpose
P5010 - Heavy-duty
P5009 - Heavy-duty and low temperatures
V3681 - High temperatures
N8602 - Low temperatures
N3510 - Expanded temperature range (high and low)
E3676 - General purpose

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
E50001N3578 2 7 3.5 4 -30 100 N3578
E50002N3578 3 10 5 5.5 -30 100 N3578
E50003N3573 4 8 3 3.5 -20 150 N3573
E50003N3578 4 8 3 3.5 -30 100 N3578
E50005N3578 5 9 2.5 3 -30 100 N3578
E50005N3580 5 9 2.5 3 -25 100 N3580
E50005V3681 5 9 2.5 3 -20 200 V3681
E50026N3569 6 12 4 4.5 -45 100 N3569
E50026N3573 6 12 4 4.5 -20 150 N3573
E50026N3578 6 12 4 4.5 -30 100 N3578
E50026V3664 6 12 4 4.5 -20 200 V3664
E50068N3578 8 12.7 4.5 5 -30 100 N3578
E50068V8550 8 12.7 4.5 5 -25 200 V8550
E50070E3676 8 13 4 4.5 -50 150 E3676
E50070N3573 8 13 4 4.5 -20 150 N3573
E50070N3578 8 13 4 4.5 -30 100 N3578
E50070V3681 8 13 4 4.5 -20 200 V3681
E50080E3676 8 14 4 4.5 -50 150 E3676
E50080N3578 8 14 4 4.5 -30 100 N3578
E50080V8550 8 14 4 4.5 -25 200 V8550
E50080V9153 8 14 4 4.5 -10 100 V9153
E51015N3578 10 15 3.5 4 -30 100 N3578
E51015N3580 10 15 3.5 4 -25 100 N3580
E51015V3681 10 15 3.5 4 -20 200 V3681
E51016E3676 10 16 4.5 5 -50 150 E3676
E51016N3578 10 16 4.5 5 -30 100 N3578
E51016V3681 10 16 4.5 5 -20 200 V3681
E51016V8550 10 16 4.5 5 -25 200 V8550
E51017N3578 10 17 6 6.5 -30 100 N3578
E51018P5008 10 18 5 5.5 -35 100 P5008
E51019N3578 10 18 5.5 6 -30 100 N3578
E51217N3578 12 18 4.5 5 -30 100 N3578
E51217N3580 12 18 4.5 5 -25 100 N3580
E51217V8550 12 18 4.5 5 -25 200 V8550
E51219N3578 12 19 4.5 5 -30 100 N3578
E51219V3681 12 19 4.5 5 -20 200 V3681
E51220N3578 12 20 5.5 6 -30 100 N3578
E51220N8602 12 20 5.5 6 -50 80 N8602
E51220P5008 12 20 5.5 6 -35 100 P5008
E51220P5600 12 20 5.5 6 -20 80 P5600
E51220V3664 12 20 5.5 6 -20 200 V3664
E51222N3578 12 22 7.5 8 -30 100 N3578
E51422N3566 14 22 5 5.5 -5 100 N3566
E51422N3578 14 22 5 5.5 -30 100 N3578
E51422N8602 14 22 5 5.5 -50 80 N8602
E51422V3681 14 22 5 5.5 -20 200 V3681
E51423N3578 14 22 5.5 6 -30 100 N3578
E51622N3578 16 22 4 4.5 -30 100 N3578
E51622P5070 16 22 4 4.5 -35 85 P5070
E51622V3681 16 22 4 4.5 -20 200 V3681
E51624N3573 16 24 5.5 6 -20 150 N3573
E51624N3578 16 24 5.5 6 -30 100 N3578
E51624P5008 16 24 5.5 6 -35 100 P5008
E51624P5009 16 24 5.5 6 -45 95 P5009
E51624V3681 16 24 5.5 6 -20 200 V3681
E51624V8550 16 24 5.5 6 -25 200 V8550
E51626N3569 16 26 7 7.5 -45 100 N3569
E51626N3578 16 26 7 7.5 -30 100 N3578
E51804N3566 18 25 5 5.5 -5 100 N3566
E51804N3578 18 25 5 5.5 -30 100 N3578
E51805N3578 18 26 5.5 6 -30 100 N3578
E51805N8602 18 26 5.5 6 -50 80 N8602
E51805V3681 18 26 5.5 6 -20 200 V3681
E51824N3578 18 24 4 4.5 -30 100 N3578
E51824V3681 18 24 4 4.5 -20 200 V3681
E52028N3573 20 28 5.5 6 -20 150 N3573
E52028N3578 20 28 5.5 6 -30 100 N3578
E52028N3580 20 28 5.5 6 -25 100 N3580
E52028N8557 20 28 5.5 6 -35 130 N8557
E52028N8602 20 28 5.5 6 -50 80 N8602
E52028P5008 20 28 5.5 6 -35 100 P5008
E52028P5009 20 28 5.5 6 -45 95 P5009
E52028V3664 20 28 5.5 6 -20 200 V3664
E52028V3681 20 28 5.5 6 -20 200 V3681
E52028V8550 20 28 5.5 6 -25 200 V8550
E52030N3578 20 30 7.5 8 -30 100 N3578
E52030N8602 20 30 7.5 8 -50 80 N8602
E52030P5001 20 30 7.5 8 -35 100 P5001
E52030P5010 20 30 7.5 8 -30 100 P5010
E52030V3681 20 30 7.5 8 -20 200 V3681
E52032N3578 20 32 7.5 8 -30 100 N3578
E52032N8602 20 32 7.5 8 -50 80 N8602
E52230E3676 22 30 5.5 6 -50 150 E3676
E52230N3578 22 30 5.5 6 -30 100 N3578
E52230N3764 22 30 5.5 6 -10 80 N3764
E52230N8602 22 30 5.5 6 -50 80 N8602
E52230V3681 22 30 5.5 6 -20 200 V3681
E52331N3580 23 31 7 7.5 -25 100 N3580
E52534N3578 25 35 7 7.5 -30 100 N3578
E52534N8602 25 35 7 7.5 -50 80 N8602
E52534N8613 25 35 7 7.5 -50 80 N8613
E52534P5008 25 35 7 7.5 -35 100 P5008
E52534P5009 25 35 7 7.5 -45 95 P5009
E52534V3681 25 35 7 7.5 -20 200 V3681
E52534V8550 25 35 7 7.5 -25 200 V8550
E52535N3569 25 35 7.5 8 -45 100 N3569
E52535N3578 25 35 7.5 8 -30 100 N3578
E52535N8602 25 35 7.5 8 -50 80 N8602
E52535V3681 25 35 7.5 8 -20 200 V3681
E53039N3578 30 40 6 6.5 -30 100 N3578
E53040N3578 30 40 7.5 8 -30 100 N3578
E53040N3580 30 40 7.5 8 -25 100 N3580
E53040N8613 30 40 7.5 8 -50 80 N8613
E53040V3681 30 40 7.5 8 -20 200 V3681
E53264N3510 32 42 7 7.5 -20 150 N3510
E53264N3578 32 42 7 7.5 -30 100 N3578
E53264N8602 32 42 7 7.5 -50 80 N8602
E53264P5008 32 42 7 7.5 -35 100 P5008
E53264P5009 32 42 7 7.5 -45 95 P5009
E53264V3681 32 42 7 7.5 -20 200 V3681
E53264V8550 32 42 7 7.5 -25 200 V8550
E53545E3609 35 45 7.5 8 -50 150 E3609
E53545N3573 35 45 7.5 8 -20 150 N3573
E53545N3578 35 45 7.5 8 -30 100 N3578
E54048N3578 40 48 8 9 -30 100 N3578
E54050N3578 40 50 7.5 8 -30 100 N3578
E54050N3580 40 50 7.5 8 -25 100 N3580
E54050N8602 40 50 7.5 8 -50 80 N8602
E54050V3681 40 50 7.5 8 -20 200 V3681
E54050V8550 40 50 7.5 8 -25 200 V8550
E54454N3578 44 54 7 7.5 -30 100 N3578
E54555N3578 45 55 7 7.5 -30 100 N3578
E54555V8550 45 55 7 7.5 -25 200 V8550
E55060E3609 50 60 7 7.5 -50 150 E3609
E55060N3578 50 60 7 7.5 -30 100 N3578
E55060V3681 50 60 7 7.5 -20 200 V3681
E55065V3681 50 65 10.5 11.5 -20 200 V3681
E55464N3578 54 64 7 7.5 -30 100 N3578
E55570N3578 55 70 11.5 12.5 -30 100 N3578
E55666N3578 56 66 7 7.5 -30 100 N3578
E56372N3582 63 75 7 7.5 -10 100 N3582
E56375N3578 63 75 8.5 9.5 -30 100 N3578
E57080N3510 70 80 7 7.5 -20 150 N3510
E57080N3578 70 80 7 7.5 -30 100 N3578
E58092N3573 80 92 8.5 9.5 -20 150 N3573
E58092N3578 80 92 8.5 9.5 -30 100 N3578

687854
687424