Rod seal Prädifa series Q3 | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod seal Prädifa series Q3 Rod seal Prädifa series Q3

Rod seal Prädifa series Q3

Rod seal for hydraulic cylinders, single-acting, rubber fabric compact design. For high-pressure applications. Robust seal profile for harsh operating conditions.

Technical Specifications

  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), Expanded Low and High Temperature (< -35 to 140°C), High Temperature (< 205°C)
  • Pressure Rating: Medium Pressure (< 250 bar)
  • Media: Hydraulic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM), Ethylene Propylene Rubber (EPM, EPR, EPDM)
  • Maximum Operating Pressure: 250 bar
  • Minimum Operating Temperature: -50 to -20 °C
  • Maximum Operating Temperature: 100 to 200 °C
  • Maximum Surface Speed: 0.5 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No

Full Product Description

The Q3 rod seal is a compact seal and consists of a fabric-reinforced backup element with a vulcanized rubber sealing part. Due to their radial preloading, the sealing lips reliably wipe off the liquid film even in low pressure conditions or non-pressurized movement of the rod.
At higher pressures or pressure peaks, the fabric-reinforced backup element prevents gap extrusion at the back of the seal.
As an FKM version the Q3 rod seal can be used as a high-temperature variant for TPU rod seals.

• Enhanced sealing performance in non-pressurized conditions.
• Robust seal profile for harshest operating conditions.
• Good wear resistance.
• Insensitive to pressure peaks.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Installation in closed and undercut housings.
• Low compression set.

Range of application:
Mainly used for sealing plungers, piston rods and valve slides. Also suitable for valve spools and rotary unions for oil.

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
Q33049Z5048 35 43 6 6.5 -30 100 Z5048
Q33050Z5002 35 43 7 7.5 -30 100 Z5002
Q33050Z5048 35 43 7 7.5 -30 100 Z5048
Q33072Z5048 36 44 6 6.5 -30 100 Z5048
Q34004Z5048 40 48 6 6.5 -30 100 Z5048
Q34005Z5002 40 48 8 8.5 -30 100 Z5002
Q34009Z5002 40 50 9 10 -30 100 Z5002
Q34012Z5002 40 50 10 11 -30 100 Z5002
Q34021Z5003 40 56 9 10 -30 100 Z5003
Q34030Z5002 42 50 7 7.5 -30 100 Z5002
Q34031Z5048 42 50 6 6.5 -30 100 Z5048
Q34040Z5002 45 53 8 8.5 -30 100 Z5002
Q34040Z5007 45 53 8 8.5 -30 100 Z5007
Q34044Z5048 45 55 7.5 8 -30 100 Z5048
Q34065Z5002 47 57 9 10 -30 100 Z5002
Q35005Z5002 50 58 8 8.5 -30 100 Z5002
Q35010Z5048 50 60 7.5 8 -30 100 Z5048
Q35012Z5002 50 62 10 11 -30 100 Z5002
Q35015Z5002 50 62 12 13 -30 100 Z5002
Q35021Z5002 50 65 10 11 -30 100 Z5002
Q35052Z5002 55 70 15 16 -30 100 Z5002
Q35060Z5002 56 68 10 11 -30 100 Z5002
Q36004Z5048 60 70 7.5 8 -30 100 Z5048
Q36010Z5002 60 75 12 13 -30 100 Z5002
Q36013Z5003 60 76 9 10 -30 100 Z5003
Q36018Z5003 60 80 12 13 -30 100 Z5003
Q36040Z5002 65 73 8 8.5 -30 100 Z5002
Q36050Z5002 65 80 12 13 -30 100 Z5002
Q37015Z5003 70 90 11 12 -30 100 Z5003
Q37043Z5048 75 87 9 10 -30 100 Z5048
Q38005Z5002 80 88 10 11 -30 100 Z5002
Q38008Z5048 80 92 9 10 -30 100 Z5048
Q38010Z5002 80 95 12 13 -30 100 Z5002
Q38015V3664 80 100 12 13 -20 200 V3664
Q38015Z5003 80 100 12 13 -30 100 Z5003
Q38042Z5048 85 97 9 10 -30 100 Z5048
Q39015Z5002 90 105 12 13 -30 100 Z5002
Q3A009Z5048 100 115 11.3 12.3 -30 100 Z5048
Q3A010Z5002 100 115 12 13 -30 100 Z5002
Q3B041Z5048 115 130 11.3 12.3 -30 100 Z5048
Q3C010Z5003 120 140 18 19 -30 100 Z5003
Q3C027Z5002 125 140 11.3 12.3 -30 100 Z5002
Q3C040Z5003 125 145 18 19 -30 100 Z5003
Q3E040Z5003 145 165 11 12 -30 100 Z5003
Q3G010Z5002 160 180 11 12 -30 100 Z5002
Q3G015V3664 160 180 15 16 -20 200 V3664
Q3G015Z5003 160 180 15 16 -30 100 Z5003
Q3G040Z5003 165 185 11 12 -30 100 Z5003
Q3H015Z5003 170 190 11 12 -30 100 Z5003
Q3J015Z5003 180 200 11 12 -30 100 Z5003
Q3J018Z5003 180 200 15 16 -30 100 Z5003
Q3L020Z5003 200 220 15 16 -30 100 Z5003
Q3L065Z5003 215 240 20 21 -30 100 Z5003
Q3M025Z5003 225 250 20 21 -30 100 Z5003
Q3Q003Z5003 300 330 25 26 -30 100 Z5003
Q3Q012Z5003 310 340 25 26 -30 100 Z5003
Q30030Z5048 8 15 6 6.5 -30 100 Z5048
Q31017Z5048 10 17 6 6.5 -30 100 Z5048
Q31025Z5002 12 20 7 7.5 -30 100 Z5002
Q31039Z5048 14 22 6 6.5 -30 100 Z5048
Q31040Z5048 14 22 8 8.5 -30 100 Z5048
Q31043Z5048 15 23 6 6.5 -30 100 Z5048
Q31059Z5048 16 24 6 6.5 -30 100 Z5048
Q31060V3664 16 24 7 7.5 -20 200 V3664
Q31060Z5048 16 24 7 7.5 -30 100 Z5048
Q32005Z5048 20 26 5 5.5 -30 100 Z5048
Q32009Z5048 20 28 6 6.5 -30 100 Z5048
Q32010V3664 20 28 7 7.5 -20 200 V3664
Q32010Z5002 20 28 7 7.5 -30 100 Z5002
Q32019Z5048 22 30 6 6.5 -30 100 Z5048
Q32020Z5002 22 30 7 7.5 -30 100 Z5002
Q32034Z5048 24 32 6 6.5 -30 100 Z5048
Q32047Z5048 25 33 6 6.5 -30 100 Z5048
Q32048Z5048 25 33 7 7.5 -30 100 Z5048
Q32074Z5048 28 36 6 6.5 -30 100 Z5048
Q32075Z5048 28 36 7.5 8 -30 100 Z5048
Q33007Z5048 30 38 6 6.5 -30 100 Z5048
Q33008Z5048 30 38 8 8.5 -30 100 Z5048
Q33011Z5002 30 40 9 10 -30 100 Z5002
Q33014Z5002 30 45 8.5 9 -30 100 Z5002
Q33019Z5048 32 40 6 6.5 -30 100 Z5048
Q33020Z5002 32 40 7 7.5 -30 100 Z5002

687854
687424