Rod seal/wiper Prädifa series EL | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod seal/wiper Prädifa series EL Rod seal/wiper Prädifa series EL

Rod seal/wiper Prädifa series EL

Rod seal and wiper for pneumatic cylinders. U-cup design.

Technical Specifications

  • Media: Pneumatic
  • Polymer Material Options: Ethylene Propylene Rubber (EPM, EPR, EPDM), Hydrogenated Nitrile Butadiene Rubber (HNBR, HSN), Nitrile Butadiene Rubber (NBR, XNBR), Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®), Fluorocarbon Rubber (FKM, FPM)
  • Maximum Operating Pressure: 10 bar, 16 bar
  • Minimum Operating Temperature: -50 to -10 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: < 1 m/sec, 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Expanded Low and High Temperature (< -35 to 140°C), Low Temperature (< -35 C), High Temperature (< 205°C), Standard Moderate Temperature (-35 to 100°C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)

Full Product Description

The EL pneumatic seal/wiper ring is a proven combination element for sealing piston rods in compact pneumatic cylinders and valve lifters.
The EL product series is available in both Ultrathan® and rubber versions. The Ultrathan® versions are characterized by extremely high wear resistance.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Extreme wear resistance.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Excellent media resistance in case of suitable compound selection.
• Short axial assembly length.
• Installation in closed and undercut housings.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.

Range of application:
Pneumatic cylinders

The EL rod seal/wiper is available in the following compounds:
N3582 - Industrial applications
V3639 - High temperatures
P5008 - Heavy-duty
N8613 - Low temperatures

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
EL0040N3582 4 8.2 4 3 -10 100 N3582
EL0040N3584 4 8.2 4 3 -25 80 N3584
EL0040N8613 4 8.2 4 3 -50 80 N8613
EL0040P5007 4 8.2 4 3 -35 80 P5007
EL0040P5008 4 8.2 4 3 -35 100 P5008
EL0040P5010 4 8.2 4 3 -30 100 P5010
EL0040V3681 4 8.2 4 3 -20 200 V3681
EL0058E3676 6 11.2 5 3.6 -50 150 E3676
EL0058N3510 6 11.2 5 3.6 -20 150 N3510
EL0058N3582 6 11.2 5 3.6 -10 100 N3582
EL0058N3584 6 11.2 5 3.6 -25 80 N3584
EL0058N3763 6 11.2 5 3.6 -20 80 N3763
EL0058N8613 6 11.2 5 3.6 -50 80 N8613
EL0058P5007 6 11.2 5 3.6 -35 80 P5007
EL0058P5008 6 11.2 5 3.6 -35 100 P5008
EL0058P5600 6 11.2 5 3.6 -20 80 P5600
EL0058V3664 6 11.2 5 3.6 -20 200 V3664
EL0058V3681 6 11.2 5 3.6 -20 200 V3681
EL0058V3839 6 11.2 5 3.6 -20 200 V3839
EL0082E3676 8 14.2 5 3.6 -50 150 E3676
EL0082N3578 8 14.2 5 3.6 -30 100 N3578
EL0082N3582 8 14.2 5 3.6 -10 100 N3582
EL0082N3584 8 14.2 5 3.6 -25 80 N3584
EL0082N3763 8 14.2 5 3.6 -20 80 N3763
EL0082P5008 8 14.2 5 3.6 -35 100 P5008
EL0082P5010 8 14.2 5 3.6 -30 100 P5010
EL0082P5600 8 14.2 5 3.6 -20 80 P5600
EL0082V3664 8 14.2 5 3.6 -20 200 V3664
EL0082V3681 8 14.2 5 3.6 -20 200 V3681
EL0082V3839 8 14.2 5 3.6 -20 200 V3839
EL1016E3676 10 16.2 6 4.2 -50 150 E3676
EL1016N3510 10 16.2 6 4.2 -20 150 N3510
EL1016N3582 10 16.2 6 4.2 -10 100 N3582
EL1016N3584 10 16.2 6 4.2 -25 80 N3584
EL1016N3763 10 16.2 6 4.2 -20 80 N3763
EL1016N8613 10 16.2 6 4.2 -50 80 N8613
EL1016P5008 10 16.2 6 4.2 -35 100 P5008
EL1016P5009 10 16.2 6 4.2 -45 95 P5009
EL1016P5010 10 16.2 6 4.2 -30 100 P5010
EL1016P5600 10 16.2 6 4.2 -20 80 P5600
EL1016V3664 10 16.2 6 4.2 -20 200 V3664
EL1016V3681 10 16.2 6 4.2 -20 200 V3681
EL1016V3839 10 16.2 6 4.2 -20 200 V3839
EL1017P5008 10 18 7.9 5.9 -35 100 P5008
EL1018N3512 12 18.2 6 4.2 -20 150 N3512
EL1018N3582 12 18.2 6 4.2 -10 100 N3582
EL1018N3584 12 18.2 6 4.2 -25 80 N3584
EL1018N3763 12 18.2 6 4.2 -20 80 N3763
EL1018N8613 12 18.2 6 4.2 -50 80 N8613
EL1018V3664 12 18.2 6 4.2 -20 200 V3664
EL1018V3839 12 18.2 6 4.2 -20 200 V3839
EL1060N3582 16 23 6 4.2 -10 100 N3582
EL1060N3584 16 23 6 4.2 -25 80 N3584
EL1060N3763 16 23 6 4.2 -20 80 N3763
EL1060N8613 16 23 6 4.2 -50 80 N8613
EL1060V3664 16 23 6 4.2 -20 200 V3664
EL1060V3839 16 23 6 4.2 -20 200 V3839
EL2010P5600 20 29 6.8 6 -20 80 P5600
EL2050P5600 25 34 6.8 6 -20 80 P5600
EL0058P5000 6.0 11.2 5 3.6 -20 100 P5000
EL0082P5001 8.0 14.2 5 3.6 -35 100 P5001
EL1016P5001 10.0 16.2 6 4.2 -35 100 P5001
EL1019V3664 12.0 19.0 4.8 3.2 -20 200 V3664
EL1059V3664 16.0 23.0 4.8 3.2 -20 200 V3664
EM0609P5008 6.0 9.0 2.8 2.7 -35 100 P5008

687854
687424