Rod seal/wiper Prädifa series EU, Ultrathan® | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod seal/wiper Prädifa series EU, Ultrathan® Rod seal/wiper Prädifa series EU, Ultrathan®

Rod seal/wiper Prädifa series EU, Ultrathan®

Rod seal and wiper for pneumatic cylinders. U-cup design. Combines the functions sealing, wiping and holding in place. Robust design with extreme wear resistance.

Technical Specifications

  • Media: Pneumatic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -45 to -20 °C
  • Maximum Operating Temperature: 80 to 100 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), Low Temperature (< -35 C)
  • Pressure Rating: Pneumatic Pressure (< 16 bar)

Full Product Description

The EU self-retaining Ultrathan® seal/wiper performs two functions: sealing and wiping. The Ultrathan® material is characterized by extremely high wear resistance.

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• No risk of corrosion since the combined retainer and wiper part eliminates the need for additional wire circlips.
• Long service life due to coordinated geometries of the functional lips and compound selection.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• Excellent media resistance in case of suitable compound selection.
• Identical housing for E7, E8, E9, EU, EF and ET.
• Installation in open housings.
• Low compression set.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.

Range of application:
For piston rods in pneumatic cylinders.

The EU rod seal/wiper is available in the following compounds:
P5008 - Industrial applications
P5009 - Industrial applications/low temperatures
P5000 - Food applications (FDA approval)
P5001 - Bio-degradable media

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
EU1205P5008 12 20 10.7 13 -35 100 P5008
EU1219P5008 12 19 10 12 -35 100 P5008
EU1222P5008 12 22 10.7 13 -35 100 P5008
EU1222P5009 12 22 10.7 13 -45 95 P5009
EU1222P5600 12 22 10.7 13 -20 80 P5600
EU1424P5008 14 24 10.7 13 -35 100 P5008
EU1626P5008 16 26 10.7 13 -35 100 P5008
EU1626P5009 16 26 10.7 13 -45 95 P5009
EU1626P5600 16 26 10.7 13 -20 80 P5600
EU1826P5008 18 26 10.7 13 -35 100 P5008
EU1828P5008 18 28 10.7 13 -35 100 P5008
EU2029P5000 20 30 10.7 13 -20 100 P5000
EU2029P5001 20 30 10.7 13 -35 100 P5001
EU2029P5008 20 30 10.7 13 -35 100 P5008
EU2029P5009 20 30 10.7 13 -45 95 P5009
EU2029P5600 20 30 10.7 13 -20 80 P5600
EU2205P5008 22 32 11.2 14 -35 100 P5008
EU2535P5000 25 35 11.2 14 -20 100 P5000
EU2535P5008 25 35 11.2 14 -35 100 P5008
EU2535P5009 25 35 11.2 14 -45 95 P5009
EU2535P5600 25 35 11.2 14 -20 80 P5600
EU3040P5008 30 40 11.2 14 -35 100 P5008
EU3242P5008 32 42 11.2 14 -35 100 P5008
EU3242P5009 32 42 11.2 14 -45 95 P5009
EU3242P5061 32 42 11.2 14 -25 95 P5061
EU3242P5600 32 42 11.2 14 -20 80 P5600
EU4050P5000 40 50 11.2 14 -20 100 P5000
EU4050P5001 40 50 11.2 14 -35 100 P5001
EU4050P5008 40 50 11.2 14 -35 100 P5008
EU4050P5009 40 50 11.2 14 -45 95 P5009
EU4050P5061 40 50 11.2 14 -25 95 P5061
EU4050P5600 40 50 11.2 14 -20 80 P5600
EU4555P5008 45 55 12.2 15 -35 100 P5008
EU5060P5008 50 60 12.2 15 -35 100 P5008
EU5060P5009 50 60 12.2 15 -45 95 P5009
EU6375P5008 63 75 13 16 -35 100 P5008
EU6375P5009 63 75 13 16 -45 95 P5009
EU3242P5000 32 42 11.2 14 -20 100 P5000

687854
687424