Rod seal/wiper set Prädifa series E8 | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod seal/wiper set Prädifa series E8 Rod seal/wiper set Prädifa series E8

Rod seal/wiper set Prädifa series E8

Rod seal and wiper for pneumatic cylinders. Two-piece U-cup design. Combines the functions sealing, wiping and holding in place.

Technical Specifications

  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), High Temperature (< 205°C)
  • Media: Pneumatic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Thermoplastic Copolyester Elastomer (TPC, TPE), Fluorocarbon Rubber (FKM, FPM), Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®)
  • Maximum Operating Pressure: 16 bar
  • Minimum Operating Temperature: -20 to -10 °C
  • Maximum Operating Temperature: 80 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Pressure Rating: Pneumatic Pressure (< 16 bar)

Full Product Description

The self-retaining E8 pneumatics seal/wiper set for piston rods of pneumatic cylinders performs two functions: sealing and wiping. The split design of the sealing set enables optimum adaptation of the materials to the requirements of the individual component (wiper and seal).

• Due to application-optimized geometry and compounds suitable for use in oiled as well as in oil-free air (after initial lubrication on assembly).
• Bi-functional element: seal and wiper.
• Good wear resistance.
• No risk of corrosion since the combined retainer and wiper part eliminates the need for additional wire circlips.
• Long service life due to coordinated geometries of the functional lips and compound selection.
• Smooth running due to optimum lubricant-retaining sealing lip geometry.
• High temperature resistance in case of suitable compound selection.
• Excellent media resistance in case of suitable compound selection.
• Product geometry prevents dirt deposits at the front face of the cylinder.
• Identical housing for E7, E8, E9, EU, EF and ET.
• Installation in open housings.
• The coordinated geometries of the seal and wiper lips achieve favorable friction coefficients and long service life.

Range of application:
Mainly used for pneumatic cylinders.

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
E8000900606 12 19 10 12.3 -20 80 N3580 / W5035
E8001100606 12 20 10.3 13 -20 80 N3580 / W5035
E8001200606 12 22 11 13 -20 80 N3580 / W5035
E8001400606 14 24 11 13 -20 80 N3580 / W5035
E8001600606 16 26 11 13 -20 80 N3580 / W5035
E8001800606 18 28 11 13 -20 80 N3580 / W5035
E8002200606 22 32 11.5 14 -20 80 N3580 / W5035
E8002500606 25 35 11.5 14 -20 80 N3580 / W5035
E8002800606 28 38 11.5 14 -20 80 N3580 / W5035
E8003000606 30 40 11.5 14 -20 80 N3580 / W5035
E8003200606 32 42 11.5 14 -20 80 N3580 / W5035
E8003500606 35 45 11.5 14 -20 80 N3580 / W5035
E8003600606 18 26 11 13 -20 80 N3580 / W5035
E8004000606 40 50 11.5 14 -20 80 N3580 / W5035
E8004500606 45 55 12.5 15 -20 80 N3580 / W5035
E8005000606 50 60 12.5 15 -20 80 N3580 / W5035
E8006300606 63 75 13 16 -20 80 N3580 / W5035
E8501200606 12 22 11 13 -10 200 V3681 / PS015
E8501600606 16 26 11 13 -10 200 V3681 / PS015
E8502100606 20 30 11 13 -10 200 V3681 / PS015
E8502700606 25 35 11.5 14 -10 200 V3681 / PS015
E8503200606 32 42 11.5 14 -10 200 V3681 / PS015
E8503900606 40 50 11.5 14 -10 200 V3681 / PS015
E8002000606 20 30 11 8.8 -20 80 N3580 / W5035

687854
687424