Rod sealing set Prädifa series JA | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rod sealing set Prädifa series JA Rod sealing set Prädifa series JA

Rod sealing set Prädifa series JA

Rod sealing set for hydraulic cylinders, single-acting, PTFE slipper seal design. Low friction. For high-pressure applications. ISO 7425.

Technical Specifications

  • Media: Hydraulic
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Maximum Operating Pressure: 315 bar
  • Minimum Operating Temperature: -30 to -20 °C
  • Maximum Operating Temperature: 100 to 200 °C
  • Maximum Surface Speed: 1 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No

Full Product Description

The JA rod seal is a compact seal with an anti-extrusion ring. This combination is characterized by smooth running properties, excellent sealing performance and high wear resistance even in harsh operating conditions. Due to its radial preloading, the sealing lip reliably wipes off the liquid film even in low-pressure conditions or non-pressurized movement of the rod.
The asymmetric cross-section of the seal has been designed for optimum drag oil return feed during the stroke in both directions. Optimum sealing performance is achieved by installation in a tandem arrangement in combination with a double wiper ring.
As an FKM version the JA rod seal can be used a high-temperature variant for TPU buffer seals.

• Exceptionally high static and dynamic sealing performance.
• Enhanced sealing performance in non-pressurized conditions.
• Good sealing performance in extremely small assembly conditions.
• Good wear resistance.
• Good energy efficiency due to low friction.
• Easier installation.
• Insensitive to extreme pressure peaks.
• High temperature resistance in case of suitable compound selection.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
JA000500252 5 9.9 2 2.2 -30 100 N3578
JA001000252 10 17.5 3 3.2 -30 100 N3578
JA001200252 12 19.5 3 3.2 -30 100 N3578
JA001400252 14 21.5 3 3.2 -30 100 N3578
JA001500252 15 22.5 3 3.2 -30 100 N3578
JA001600252 16 23.5 3 3.2 -30 100 N3578
JA001800252 18 25.5 3 3.2 -30 100 N3578
JA002200252 22 33 4 4.2 -30 100 N3544
JA002500252 25 36 4 4.2 -30 100 N3544
JA003200252 32 43 4 4.2 -30 100 N3544
JA003500252 35 46 4 4.2 -30 100 N3544
JA003600252 36 47 4 4.2 -30 100 N3544
JA004000251 40 55.5 6 6.3 -30 100 N3544
JA004500251 45 60.5 6 6.3 -30 100 N3544
JA005000251 50 65.5 6 6.3 -30 100 N3544
JA005600251 56 71.5 6 6.3 -30 100 N3544
JA006000251 60 75.5 6 6.3 -30 100 N3544
JA006300251 63 78.5 6 6.3 -30 100 N3544
JA007000251 70 85.5 6 6.3 -30 100 N3544
JA008000251 80 95.5 6 6.3 -30 100 N3544
JA011000251 110 125.5 6 6.3 -30 100 N3544
JA012000251 120 135.5 6 6.3 -30 100 N3544
JA012500251 125 140.5 6 6.3 -30 100 N3544
JA013000251 130 145.5 6 6.3 -30 100 N3544
JA014000251 140 155.5 6 6.3 -30 100 N3544
JA015000251 150 165.5 6 6.3 -30 100 N3544
JA901500252 15 22.5 3 3.2 -20 200 V3664
JA902200252 22 33 4 4.2 -20 200 V3664
JA902500252 25 36 4 4.2 -20 200 V3664
JA902800252 28 39 4 4.2 -20 200 V3664
JA903200252 32 43 4 4.2 -20 200 V3664
JA903600252 36 47 4 4.2 -20 200 V3664
JA904000251 40 55.5 6 6.3 -20 200 V3664
JA904500251 45 60.5 6 6.3 -20 200 V3664
JA905000251 50 65.5 6 6.3 -20 200 V3664
JA905600251 56 71.5 6 6.3 -20 200 V3664
JA906000251 60 75.5 6 6.3 -20 200 V3664
JA910000251 100 115.5 6 6.3 -20 200 V3664

687854
687424