Rotary sealing set Prädifa series OQ, Polon® | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Outside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Rotary sealing set Prädifa series OQ, Polon® Rotary sealing set Prädifa series OQ, Polon®

Rotary sealing set Prädifa series OQ, Polon®

Rotary sealing set for rotary distributors. Dynamic function on outer diameter. Double-acting, PTFE slipper seal design. Low friction. For high-pressure applications. ISO 7425.

Technical Specifications

  • Inside Diameter: 18 to 893.4 mm
  • Outside Diameter: 13.1 to 877.9 mm
  • Media: Hydraulic
  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, TFM, Polon®), Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®), Ultra-High Molecular Weight Polyethylene (UHMW-PE)
  • Maximum Operating Pressure: 300 bar
  • Minimum Operating Temperature: -260 to -25 °C
  • Maximum Operating Temperature: 80 to 300 °C
  • Maximum Surface Speed: 0.5 m/sec, 1.0 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
  • Thermal Application Type: Standard Moderate Temperature (-35 to 100°C), High Temperature (< 205°C)
  • Pressure Rating: High Pressure (< 500 bar)

Full Product Description

The externally sealing double-acting OQ rotor sealing set featuring a Slipper Seal® design consists of a PTFE rotor sealing ring and an an elastomer O-ring as a preloading element.
It is particularly suitable for alternating sealing of rotary transmissions for slewing rings, swivel drives, hose reels, and in machine tool hydraulics. If the sealing set is used as an end seal, it is recommended to install a double wiper ring at the end of the components. Due to the special operating conditions of rotary transmissions, the OQ rotor sealing sets are provided with one or two circumferential lubrication grooves.
Due to the material combination of the slide ring (PTFE) and O-ring (elastomer), this product is suitable for a wide range of applications, especially for aggressive media and/or high temperatures. Alternatively, several compounds can be selected, depending on the specific applications profile.
From the perspective of application engineering, internally sealing rotor seals (see RS, OR, KA product series) are the preferred choices.

• Excellent wear resistance.
• Minimal break-away and dynamic friction and no stick-slip tendency ensures uniform motion even at low speeds.
• Good energy efficiency due to low friction.
• High temperature resistance assured by suitable O-ring compound selection.
• Adaptable to nearly all media thanks to high chemical resistance of the sealing ring and large O-ring compound selection.
• Dimensions according to DIN ISO 6195, Type D.
• Installation in closed and undercut housings.
• Available in diameters from 4 to 3000 mm.
• Machined small-volume series and samples available with short lead times.

Range of application:
Recommendation for rotary transmissions: P × v ≤ 25 (40)

Related Documents

×
Products Inside Diameter (mm) Outside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
OQ115003300261C 115 104 4.2 4.2 -30 100 033

687854
687424