RS5761 - Baldwin - Radial Seal Cabin Air Filters | ParkerIN

Baldwin - Radial Seal Cabin Air Filters | #RS5761

RS5761

Baldwin - Radial Seal Cabin Air Filters | #RS5761

Baldwin's highly efficient radial seal cabin air filters help prevent contamininants and pollutants from entering the cabin area of heavy-duty trucks.


Technical Specifications

  • Product Type: Radial Seal Cab Air Element
  • Contains: Charcoal Impregnated Media for Odor Control
  • Outside Diameter: 6 15/32 (164.3)
  • Inside Diameter: 3 5/8 (92.1) One End
  • Length: 11 21/32 (296.1)
  • Related To: RS5305 (Standard Media Version)
  • Application: Caterpillar Motor Graders, Off-Highway Trucks
  • Compatible Competitor Part Number: Caterpillar 2208800
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Automotive
    • Heavy-duty on-highway transportation
    • Commercial trucks and buses
    • Agriculture
    • Construction
    • Industrial
    • Mining
    • Oil & Gas

  • Technology: Filtration
  • Product Style: Air Filter

Item Information

Baldwin's radial seal cabin air filters help prevent contamininants and pollutants from entering the cabin area. The space-saving design is utilized in a wide variety of heavy-duty trucks and passenger vehicles. A trucker's job demands many hours behind a wheel. Baldwin radial seal cabin air filters are designed to remove harmful contaminants and pollutants from the air before they enter the truck's cab area.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
082700