Secondary Coolant Solenoid Valves- Parker Type 23, 24, & 25 | ParkerIN

Secondary Coolant Solenoid Valves- Parker Type 23, 24, & 25 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Secondary Coolant Solenoid Valves- Parker Type 23, 24, & 25

Secondary Coolant Solenoid Valves- Parker Type 23, 24, & 25

Parker Type 23, 24, 25 series secondary coolant solenoid valves primary purpose is to control automatically the flow of propylene glycol, ethylene glycol, Pecasol 50, Dynalene HC-40, and others used in supermarket systems.

Full Product Description

Parker Type 10E thru 34E (23, 24, 25) series secondary coolant solenoids are pilot operated diaphragm valves with primary purpose to control automatically the flow of propylene glycol, ethylene glycol, Pecasol 50, Dynalene HC-40, and others used in supermarket systems. Each secondary coolant solenoid valve is factory tested to ensure trouble-free performance.

Markets:

• Refrigeration
• Transportation

Features and Benefits:

• Forged brass body
• Extended copper connections (Range from 5/8” to 2 1/8” ODF)
• Synthetic seat material for tight closing
• Fluid temperature range from – 40 degrees F to 180 degrees F
• Maximum working pressure for 10E thru 26E valves is 250 psi (17 bar) and 34E is 225 psi (15.5 bar)
• The CF5 and AF4 coils with conduit boss are rated Nema 4, 4X

Applications:

• Refrigeration – Cases
• Capacity ranges from 2.8 to39 GPM
• Transportation


Products

687854
687382