Quick Coupling for Medical Technology, Series MD | Product Series

Filter by

    No filters selected

Type

Version

Connection Type

Connection Thread Size (inch)

Hose I.D.

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling for Medical Technology, Series MD

Quick Coupling for Medical Technology, Series MD

Quick coupling system with nominal diameter 5 for medical applications up to 10 bar. Available made of thermoplastic (POM).

Technical Specifications

  • Minimum Operating Temperature: -20 °C
  • Diameter: Nominal: 5 mm
  • Application: Medical Technology
  • Brand: Rectus
  • Fitting Connection Type: various
  • Interchange Type: Rectus Profile
  • Maximum Operating Pressure: 145 psi, 10 bar
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Media: Chemical Fluids, Gases, Pneumatic Media, Water
  • Valve Type: Poppet
  • Valve Included: Yes or No acc. to the version
  • Length: 32.0 to 83.5 mm
  • Hex Size: 14 to 17 mm
  • Outside Diameter: 25.5 to 28 mm
  • Seal Material: EPDM USP Class VI
  • Flow Rate: 300 to 490 L/min

Full Product Description

Parker's Quick Coupling Series MD is a coupling system for the medical field in POM of USP class VI with the world's most popular profile in this nominal diameter. Series MD stands out for its above average flow performance for liquid and gaseous media.
This coupling system is developed for single-hand operation. The new type of plastic locking system with handy sleeve considerably expands the applications. The color and mechanical coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling. The coupling is also available straight-through (with no valve).

Markets:
- Life Science
- Process

Features/Benefits:
- No mix-ups between media due to the color and mechanical coding of coupling and plug
- Single-hand operation for easy and fast connection

Applications:
- Surgical devices
- NIBP
- Patient monitoring
- Temperature & compression therapy

Related Documents

×
Products Type Version Connection Type Connection Thread Size (inch) Hose I.D. Color
MD-M51-2MB Coupling Double Shut-Off Male Thread 1/8 na na
MD-M51-4MB Coupling Double Shut-Off Male Thread 1/4 na na
MD-M51-2FB Coupling Double Shut-Off Female Thread 1/8 na na
MD-M51-4FB Coupling Double Shut-Off Female Thread 1/4 na na
MD-M51-QM6CSP Coupling Double Shut-Off Plastic Hose Connection, Flush Mount na 4x6 na
MD-M51-QM8CSP Coupling Double Shut-Off Plastic Hose Connection, Flush Mount na 6x8 na
MD-M51-M6CSP Coupling Double Shut-Off with Plastic Hose Connection na 4x6 na
MD-M51-M8CSP Coupling Double Shut-Off with Plastic Hose Connection na 6x8 na
MD-M51-HM6CSP Coupling Double Shut-Off Panel Mount with Plastic Hose Connection na 4x6 na
MD-M51-HM8CSP Coupling Double Shut-Off Panel Mount with Plastic Hose Connection na 6x8 na
MD-M51-QM4HB Coupling Double Shut-Off Hose Barb, Flush Mount na 4 na
MD-M51-QM6HB Coupling Double Shut-Off Hose Barb, Flush Mount na 6 na
MD-M51-M4HB Coupling Double Shut-Off Hose Barb na 4 na
MD-M51-M6HB Coupling Double Shut-Off Hose Barb na 6 na
MD-M51-HM4HB Coupling Double Shut-Off Panel Mount with Hose Barb na 4 na
MD-M51-HM6HB Coupling Double Shut-Off Panel Mount with Hose Barb na 6 na
MD-M54-HM6CSP Plug Single Shut-Off Panel Mount with Plastic Hose Connection na 4x6 na
MD-M54-HM8CSP Plug Single Shut-Off Panel Mount with Plastic Hose Connection na 6x8 na
MD-M54-M4HB Plug Single Shut-Off Hose Barb na 4 na
MD-M54-M6HB Plug Single Shut-Off Hose Barb na 6 na
MD-M54-HM4HB Plug Single Shut-Off Panel Mount with Hose Barb na 4x6 na
MD-M54-HM6HB Plug Single Shut-Off Panel Mount with Hose Barb na 6x8 na
MD-M52-2MB Plug Double Shut-Off Male Thread 1/8 na na
MD-M52-4MB Plug Double Shut-Off Male Thread 1/4 na na
MD-M52-2FB Plug Double Shut-Off Female Thread 1/8 na na
MD-M52-4FB Plug Double Shut-Off Female Thread 1/4 na na
MD-M52-M6CSP Plug Double Shut-Off with Plastic Hose Connection na 4x6 na
MD-M52-M8CSP Plug Double Shut-Off with Plastic Hose Connection na 6x8 na
MD-M52-HM6CSP Plug Double Shut-Off Panel Mount with Plastic Hose Connection na 4x6 na
MD-M52-HM8CSP Plug Double Shut-Off Panel Mount with Plastic Hose Connection na 6x8 na
MD-M52-M4HB Plug Double Shut-Off Hose Barb na 4 na
MD-M52-M6HB Plug Double Shut-Off Hose Barb na 6 na
MD-M52-HM4HB Plug Double Shut-Off Panel Mount with Hose Barb na 4 na
MD-M52-HM6HB Plug Double Shut-Off Panel Mount with Hose Barb na 6 na
MD-M51-2MB-K0 Coupling Single Shut-Off Male Thread 1/8 na green - 0
MD-M51-2MB-K2 Coupling Single Shut-Off Male Thread 1/8 na black - 2
MD-M51-2MB-K3 Coupling Single Shut-Off Male Thread 1/8 na brown - 3
MD-M51-2MB-K5 Coupling Single Shut-Off Male Thread 1/8 na yellow - 5
MD-M51-2MB-K6 Coupling Single Shut-Off Male Thread 1/8 na blue - 6
MD-M51-2MB-K8 Coupling Single Shut-Off Male Thread 1/8 na red - 8
MD-M51-4MB-K0 Coupling Single Shut-Off Male Thread 1/4 na green - 0
MD-M51-4MB-K2 Coupling Single Shut-Off Male Thread 1/4 na black - 2
MD-M51-4MB-K3 Coupling Single Shut-Off Male Thread 1/4 na brown - 3
MD-M51-4MB-K5 Coupling Single Shut-Off Male Thread 1/4 na yellow - 5
MD-M51-4MB-K6 Coupling Single Shut-Off Male Thread 1/4 na blue - 6
MD-M51-4MB-K8 Coupling Single Shut-Off Male Thread 1/4 na red - 8
MD-M51-2FB-K0 Coupling Single Shut-Off Female Thread 1/8 na green - 0
MD-M51-2FB-K2 Coupling Single Shut-Off Female Thread 1/8 na black - 2
MD-M51-2FB-K3 Coupling Single Shut-Off Female Thread 1/8 na brown - 3
MD-M51-2FB-K5 Coupling Single Shut-Off Female Thread 1/8 na yellow - 5
MD-M51-2FB-K6 Coupling Single Shut-Off Female Thread 1/8 na blue - 6
MD-M51-2FB-K8 Coupling Single Shut-Off Female Thread 1/8 na red - 8
MD-M51-4FB-K0 Coupling Single Shut-Off Female Thread 1/4 na green - 0
MD-M51-4FB-K2 Coupling Single Shut-Off Female Thread 1/4 na black - 2
MD-M51-4FB-K3 Coupling Single Shut-Off Female Thread 1/4 na brown - 3
MD-M51-4FB-K5 Coupling Single Shut-Off Female Thread 1/4 na yellow - 5
MD-M51-4FB-K6 Coupling Single Shut-Off Female Thread 1/4 na blue - 6
MD-M51-4FB-K8 Coupling Single Shut-Off Female Thread 1/4 na red - 8
MD-M51-M6CSP-K0 Coupling Single Shut-Off with Plastic Hose Connection na 4x6 green - 0
MD-M51-M6CSP-K2 Coupling Single Shut-Off with Plastic Hose Connection na 4x6 black - 2
MD-M51-M6CSP-K3 Coupling Single Shut-Off with Plastic Hose Connection na 4x6 brown - 3
MD-M51-M6CSP-K5 Coupling Single Shut-Off with Plastic Hose Connection na 4x6 yellow - 5
MD-M51-M6CSP-K6 Coupling Single Shut-Off with Plastic Hose Connection na 4x6 blue - 6
MD-M51-M6CSP-K8 Coupling Single Shut-Off with Plastic Hose Connection na 4x6 red - 8
MD-M51-M8CSP-K0 Coupling Single Shut-Off with Plastic Hose Connection na 6x8 green - 0
MD-M51-M8CSP-K2 Coupling Single Shut-Off with Plastic Hose Connection na 6x8 black - 2
MD-M51-M8CSP-K3 Coupling Single Shut-Off with Plastic Hose Connection na 6x8 brown - 3
MD-M51-HM6HB-K0 Coupling Single Shut-Off Panel Mount with Hose Barb na 6 green - 0
MD-M51-HM6HB-K2 Coupling Single Shut-Off Panel Mount with Hose Barb na 6 black - 2
MD-M51-HM6HB-K3 Coupling Single Shut-Off Panel Mount with Hose Barb na 6 brown - 3
MD-M51-HM6HB-K5 Coupling Single Shut-Off Panel Mount with Hose Barb na 6 yellow - 5
MD-M51-HM6HB-K6 Coupling Single Shut-Off Panel Mount with Hose Barb na 6 blue - 6
MD-M51-HM6HB-K8 Coupling Single Shut-Off Panel Mount with Hose Barb na 6 red - 8
MD-M54-M4HB-K0 Plug Single Shut-Off Hose Barb na 4 green - 0
MD-M54-M4HB-K2 Plug Single Shut-Off Hose Barb na 4 black - 2
MD-M54-M4HB-K3 Plug Single Shut-Off Hose Barb na 4 brown - 3
MD-M54-M4HB-K5 Plug Single Shut-Off Hose Barb na 4 yellow - 5
MD-M54-M4HB-K6 Plug Single Shut-Off Hose Barb na 4 blue - 6
MD-M54-M4HB-K8 Plug Single Shut-Off Hose Barb na 4 red - 8
MD-M54-M6HB-K0 Plug Single Shut-Off Hose Barb na 6 green - 0
MD-M54-M6HB-K2 Plug Single Shut-Off Hose Barb na 6 black - 2
MD-M54-M6HB-K3 Plug Single Shut-Off Hose Barb na 6 brown - 3
MD-M54-M6HB-K5 Plug Single Shut-Off Hose Barb na 6 yellow - 5
MD-M54-M6HB-K6 Plug Single Shut-Off Hose Barb na 6 blue - 6
MD-M54-M6HB-K8 Plug Single Shut-Off Hose Barb na 6 red - 8
MD-M54-M10HB-K0 Plug Single Shut-Off Hose Barb na 10 green - 0
MD-M54-M10HB-K2 Plug Single Shut-Off Hose Barb na 10 black - 2
MD-M54-M10HB-K3 Plug Single Shut-Off Hose Barb na 10 brown - 3
MD-M54-M10HB-K5 Plug Single Shut-Off Hose Barb na 10 yellow - 5
MD-M54-M10HB-K6 Plug Single Shut-Off Hose Barb na 10 blue - 6
MD-M54-M10HB-K8 Plug Single Shut-Off Hose Barb na 10 red - 8
MD-M51-M8CSP-K5 Coupling Single Shut-Off with Plastic Hose Connection na 6x8 yellow - 5
MD-M51-M8CSP-K6 Coupling Single Shut-Off with Plastic Hose Connection na 6x8 blue - 6
MD-M51-M8CSP-K8 Coupling Single Shut-Off with Plastic Hose Connection na 6x8 red - 8
MD-M51-HM6CSP-K0 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 4x6 green - 0
MD-M51-HM6CSP-K2 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 4x6 black - 2
MD-M51-HM6CSP-K3 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 4x6 brown - 3
MD-M51-HM6CSP-K5 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 4x6 yellow - 5
MD-M51-HM6CSP-K6 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 4x6 blue - 6
MD-M51-HM6CSP-K8 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 4x6 red - 8
MD-M51-HM8CSP-K0 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 6x8 green - 0
MD-M51-HM8CSP-K2 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 6x8 black - 2
MD-M51-HM8CSP-K3 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 6x8 brown - 3
MD-M51-HM8CSP-K5 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 6x8 yellow - 5
MD-M51-HM8CSP-K6 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 6x8 blue - 6
MD-M51-HM8CSP-K8 Coupling Single Shut-Off Panel Mount with Plastic Hose Connection na 6x8 red - 8
MD-M51-M4HB-K0 Coupling Single Shut-Off Hose Barb na 4 green - 0
MD-M51-M4HB-K2 Coupling Single Shut-Off Hose Barb na 4 black - 2
MD-M51-M4HB-K3 Coupling Single Shut-Off Hose Barb na 4 brown - 3
MD-M51-M4HB-K5 Coupling Single Shut-Off Hose Barb na 4 yellow - 5
MD-M51-M4HB-K6 Coupling Single Shut-Off Hose Barb na 4 blue - 6
MD-M51-M4HB-K8 Coupling Single Shut-Off Hose Barb na 4 red - 8
MD-M51-M6HB-K0 Coupling Single Shut-Off Hose Barb na 6 green - 0
MD-M51-M6HB-K2 Coupling Single Shut-Off Hose Barb na 6 black - 2
MD-M51-M6HB-K3 Coupling Single Shut-Off Hose Barb na 6 brown - 3
MD-M51-M6HB-K5 Coupling Single Shut-Off Hose Barb na 6 yellow - 5
MD-M51-M6HB-K6 Coupling Single Shut-Off Hose Barb na 6 blue - 6
MD-M51-M6HB-K8 Coupling Single Shut-Off Hose Barb na 6 red - 8
MD-M51-HM4HB-K0 Coupling Single Shut-Off Panel Mount with Hose Barb na 4 green - 0
MD-M51-HM4HB-K2 Coupling Single Shut-Off Panel Mount with Hose Barb na 4 black - 2
MD-M51-HM4HB-K3 Coupling Single Shut-Off Panel Mount with Hose Barb na 4 brown - 3
MD-M51-HM4HB-K5 Coupling Single Shut-Off Panel Mount with Hose Barb na 4 yellow - 5
MD-M51-HM4HB-K6 Coupling Single Shut-Off Panel Mount with Hose Barb na 4 blue - 6
MD-M51-HM4HB-K8 Coupling Single Shut-Off Panel Mount with Hose Barb na 4 red - 8

687854
A43098