Screw-to-Connect Quick Coupling - Series QHPA | Product Series

Filter by

    No filters selected

Fitting Type

Version

Connection Type

Connection Thread Size

Body Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Screw-to-Connect Quick Coupling - Series QHPA Screw-to-Connect Quick Coupling - Series QHPA

Screw-to-Connect Quick Coupling - Series QHPA

Screw-to-connect quick coupling system made of steel with body size 3/8" up to 1" for pressure up to 450 bar.

Technical Specifications

  • Minimum Operating Temperature: -25 °C
  • Size: 2 to 8 inch
  • Application: Medium Pressure Hydraulics
  • Body Size: 3/8 to 1 inch
  • Brand: Parker
  • Fitting Connection Type: Male Thread, Female Thread
  • Interchange Type: Parker Profile
  • Media: Hydraulic Fluids
  • Maximum Operating Pressure: 4350 to 6520 psi, 300 to 450 bar
  • Maximum Operating Temperature: 230 °F, 110 °C
  • Valve Type: Poppet
  • Length: 62 to 138 mm
  • Hex Size: 22 to 55 mm
  • Outside Diameter: 34 up to 85 mm
  • Seal Material: NBR
  • Weight: 147 to 2350 g

Full Product Description

Parker's Screw-to-Connect Quick Coupling Series QHPA is suitable for difficult applications. Series QHPA is a rugged coupling system with a modular construction in steel and a working pressure up to 450 bar.

Markets:
- Agriculture
- Construction
- Material handling

Features/Benefits:
- Self-locking threads and external seal to prevent accidental disconnection - Screw-to-Connect Coupling
- NBR seals and back-up ring in PTFE to withstand pressure impulsions
- Connectable under pressure up to 50 bar
- High resistance to mechanical and hydraulic shocks and also withstand vibrations
- Sleeve mounted on the male tip to protect the sealing area
- Three-part poppet style valve with a molded shaped seal to prevent seal washout at high flow rates

Applications:
- Agriculture and mobile equipment
- Rock hammers
- Forestry equipment
- Snow groomers
- Excavators

Related Documents

×
Products Fitting Type Version Connection Type Connection Thread Size Body Size
QHPA53-D6X2-C Coupling Light Series Male Thread 24° cone – DIN 2353 14x1.5 mm 3/8"
QHPA53-D6X3-C Coupling Light Series Male Thread 24° cone – DIN 2353 16x1.5 mm 3/8"
QHPA53-D7X3-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 18x1.5 mm 3/8"
QHPA53-D7X4-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 20x1.5 mm 3/8"
QHPA54-D6X4-C Coupling Light Series Male Thread 24° cone – DIN 2353 18x1.5 mm 1/2"
QHPA54-D6X5-C Coupling Light Series Male Thread 24° cone – DIN 2353 22x1.5 mm 1/2"
QHPA54-D7X5-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 22x1.5 mm 1/2"
QHPA54-D7X6-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 24x1.5 mm 1/2"
QHPA56-D6X6-C Coupling Light Series Male Thread 24° cone – DIN 2353 26x1.5 mm 3/4"
QHPA56-D6X7-C Coupling Light Series Male Thread 24° cone – DIN 2353 30x2 mm 3/4"
QHPA56-D7X7-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 30x2 mm 3/4"
QHPA56-D7X8-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 36x2 mm 3/4"
QHPA58-D7X9-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 42x2 mm 1"
QHPA53-E6X2-C Coupling Light Series Male Thread 24° cone – DIN 2353 Bulkhead 14x1.5 mm 3/8"
QHPA53-E6X3-C Coupling Light Series Male Thread 24° cone – DIN 2353 Bulkhead 16x1.5 mm 3/8"
QHPA53-E7X4-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 Bulkhead 20x1.5 mm 3/8"
QHPA54-E6X4-C Coupling Light Series Male Thread 24° cone – DIN 2353 Bulkhead 18x1.5 mm 1/2"
QHPA54-E6X5-C Coupling Light Series Male Thread 24° cone – DIN 2353 Bulkhead 22x1.5 mm 1/2"
QHPA54-E7X6-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 Bulkhead 24x1.5 mm 1/2"
QHPA56-E6X6-C Coupling Light Series Male Thread 24° cone – DIN 2353 Bulkhead 26x1.5 mm 3/4"
QHPA56-E7X7-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 Bulkhead 30x2 mm 3/4"
QHPA56-E7X8-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 Bulkhead 26x1.5 mm 3/4"
QHPA58-E7X9-C Coupling Heavy Series Male Thread 24° cone – DIN 2353 Bulkhead 42x2 mm 1"
QHPA53-F4B3-C Coupling n/a Male BSPP Thread – DIN 3852 Form B 3/8" 3/8"
QHPA54-F4B4-C Coupling n/a Male BSPP Thread – DIN 3852 Form B 1/2" 1/2"
QHPA53-G4X3-C Coupling n/a Female BSPP Thread – DIN 3852 Form Y 3/8" 3/8"
QHPA54-G4X4-C Coupling n/a Female BSPP Thread – DIN 3852 Form Y 1/2" 1/2"
QHPA56-G4X6-C Coupling n/a Female BSPP Thread – DIN 3852 Form Y 3/4" 3/4"
QHPA56-G4X8-C Coupling n/a Female BSPP Thread – DIN 3852 Form Y 1" 3/4"
QHPA13-D6X2-C Plug Light Series Male Thread 24° cone – DIN 2353 14x1.5 mm 3/8"
QHPA13-D6X3-C Plug Light Series Male Thread 24° cone – DIN 2353 16x1.5 mm 3/8"
QHPA13-D7X3-C Plug Heavy Series Male Thread 24° cone – DIN 2353 18x1.5 mm 3/8"
QHPA13-D7X4-C Plug Heavy Series Male Thread 24° cone – DIN 2353 20x1.5 mm 3/8"
QHPA14-D6X4-C Plug Light Series Male Thread 24° cone – DIN 2353 18x1.5 mm 1/2"
QHPA14-D6X5-C Plug Light Series Male Thread 24° cone – DIN 2353 22x1.5 mm 1/2"
QHPA14-D7X5-C Plug Heavy Series Male Thread 24° cone – DIN 2353 22x1.5 mm 1/2"
QHPA14-D7X6-C Plug Heavy Series Male Thread 24° cone – DIN 2353 24x1.5 mm 1/2"
QHPA16-D6X6-C Plug Light Series Male Thread 24° cone – DIN 2353 26x1.5 mm 3/4"
QHPA16-D6X7-C Plug Light Series Male Thread 24° cone – DIN 2353 30x2 mm 3/4"
QHPA16-D7X7-C Plug Heavy Series Male Thread 24° cone – DIN 2353 30x2 mm 3/4"
QHPA16-D7X8-C Plug Heavy Series Male Thread 24° cone – DIN 2353 36x2 mm 3/4"
QHPA18-D7X9-C Plug Heavy Series Male Thread 24° cone – DIN 2353 42x2 mm 1"
QHPA13-E6X2-C Plug Light Series Male Thread 24° cone – DIN 2353 Bulkhead 14x1.5 mm 3/8"
QHPA13-E6X3-C Plug Light Series Male Thread 24° cone – DIN 2353 Bulkhead 16x1.5 mm 3/8"
QHPA13-E7X4-C Plug Heavy Series Male Thread 24° cone – DIN 2353 Bulkhead 20x1.5 mm 3/8"
QHPA14-E6X4-C Plug Light Series Male Thread 24° cone – DIN 2353 Bulkhead 18x1.5 mm 1/2"
QHPA14-E6X5-C Plug Light Series Male Thread 24° cone – DIN 2353 Bulkhead 22x1.5 mm 1/2"
QHPA14-E7X6-C Plug Heavy Series Male Thread 24° cone – DIN 2353 Bulkhead 24x1.5 mm 1/2"
QHPA16-E6X6-C Plug Light Series Male Thread 24° cone – DIN 2353 Bulkhead 26x1.5 mm 3/4"
QHPA16-E7X7-C Plug Heavy Series Male Thread 24° cone – DIN 2353 Bulkhead 30x2 mm 3/4"
QHPA16-E7X8-C Plug Heavy Series Male Thread 24° cone – DIN 2353 Bulkhead 36x2 mm 3/4"
QHPA18-E7X9-C Plug Heavy Series Male Thread 24° cone – DIN 2353 Bulkhead 42x2 mm 1"
QHPA13-F4B3-C Plug n/a Male BSPP Thread – DIN 3852 Form B 3/8" 3/8"
QHPA14-F4B4-C Plug n/a Male BSPP Thread – DIN 3852 Form B 1/2" 1/2"
QHPA13-G4X3-C Plug n/a Female BSPP Thread – DIN 3852 Form Y 3/8" 3/8"
QHPA14-G4X4-C Plug n/a Female BSPP Thread – DIN 3852 Form Y 1/2" 1/2"
QHPA16-G4X6-C Plug n/a Female BSPP Thread – DIN 3852 Form Y 3/4" 3/4"
QHPA16-G4X8-C Plug n/a Female BSPP Thread – DIN 3852 Form Y 1" 3/4"
QHPA13-DC Dust Protection for Coupling n/a n/a n/a 3/8"
QHPA14-DC Dust Protection for Coupling n/a n/a n/a 1/2"
QHPA16-DC Dust Protection for Coupling n/a n/a n/a 1"
QHPA18-D7X10-C Dust Protection for Coupling n/a n/a n/a 1"
QHPA53-DP Dust Protection for Plug n/a n/a n/a 3/8"
QHPA54-DP Dust Protection for Plug n/a n/a n/a 1/2"
QHPA56-DP Dust Protection for Plug n/a n/a n/a 1"
QHPA58-D7X10-C Dust Protection for Plug n/a n/a n/a 1"

687854
687614