Silicone 70 Durometer O-Ring, Rust , General Purpose (S1224-70 GP) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Silicone 70 Durometer O-Ring, Rust , General Purpose (S1224-70 GP)

Silicone 70 Durometer O-Ring, Rust , General Purpose (S1224-70 GP)

Parker's silicone (VMQ) O-rings are very compatible with PFPE, cold water, and ozone.

Technical Specifications

  • Inside Diameter: 0.029 to 25.940 inch
  • Width: 0.04 to 0.275 inch
  • Polymer Material Options: Silicone Rubber (VMQ, PVMQ)
  • Thermal Application Type: Low and High Temperature (< -30°F, > 250°F)
  • Minimum Operating Temperature: -65 °F
  • Durometer: 70 Shore A
  • Maximum Operating Temperature: 450 °F
  • For Fluid Type: General / Other
  • Industry: General
  • Specifications Met: MIL/Aero, AMS3357, ZZ-R-765E/A-A-58588 Class 2a,2b, AMS3304
  • Region of Origin: North America
  • Internally Lubricated: No
  • Color: Rust

Full Product Description

Parker's  70 Durometer,  Rust Silicone Mil/Aero (S1224-70 ZZ-R) (VMQ), S1224-70, has good ozone and weather resistance as well as good insulating and physiologically neutral properties. However, silicone elastomers as a group, have relatively low tensile strength, poor tear strength and little wear resistance.

Temperature Range: -65°F to 450°F (-54°C to 232°C)

Certifications include:
•  A-A-59588 2a 2b GR 70 (ZZ-R-765)
•  AMS 3304
•  AMS 3357
•  MIL-G-21569

Chemical resistance includes
• Animal and vegetable oil and grease
• High molecular weight chlorinated aromatic hydrocarbons (including flame-resistant insulators, and coolant for transformers)
• Moderate water resistance
• Diluted salt solutions
• Ozone, aging and weather

Not compatible with:
• Hot water / steam over 60°C (140°F)
• Acids and alkalis
• Low molecular weight chlorinated hydrocarbons (trichloroethylene)
• Hydrocarbon based fuels
• Aromatic hydrocarbons (benzene, toluene)
• Low molecular weight silicone oils

*Custom sizes and coatings/markings are available upon request. Contact Parker O-Ring Division at 859-269-2351 for design and pricing assistance.

Related Documents

×

687854
687519