Liquid Silicone Rubber O-Ring, 60 Shore A, Broad Applicability (Prädifa Series S3695-60) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Silicone Rubber O-Ring, 60 Shore A, Broad Applicability (Prädifa Series S3695-60)

Liquid Silicone Rubber O-Ring, 60 Shore A, Broad Applicability (Prädifa Series S3695-60)

LSR O-ring, balanced media compatibility combined with excellent low-temperature performance and life-time durability, reddish brown.

Technical Specifications

  • Inside Diameter: 77.5 mm, 128 mm
  • Industry: Consumer
  • Polymer Material Options: Liquid Silicone Rubber (LSR)
  • Trade Name: S3695
  • Minimum Operating Temperature: -58 °F, -50 °C
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Durometer: 60 Shore A
  • For Fluid Type: Broad Range
  • Specifications Met: FDA, BfR, KTW, WRC, (EC) No. 1935/2004, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Color: Reddish Brown
  • Width: 2.62 mm, 3 mm

Full Product Description

The Parker Prädifa silicone rubber S3695-60 is suitable for a wide range of low-temperature static applications.

Special features:
• Excellent cold flexibility
• Long life time

Chemical resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water
• Glysantin G48/water
• Water/glycol (1/1)
• Methanol
• Ethanol
• DOT 4
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Width (mm)
061467S3695 77.5 2.62
061473S3695 128 3

687854
687424