Liquid Silicone Rubber O-Ring, 70 Shore A, Broad Applicability (Prädifa Series S3698-70) | Product Series

Filter by

    No filters selected

Inside Diameter (mm)

Width (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Silicone Rubber O-Ring, 70 Shore A, Broad Applicability (Prädifa Series S3698-70)

Liquid Silicone Rubber O-Ring, 70 Shore A, Broad Applicability (Prädifa Series S3698-70)

LSR O-ring, balanced media compatibility combined with excellent low-temperature performance and life-time durability, reddish brown.

Technical Specifications

  • Inside Diameter: 0.7 to 996 mm
  • Industry: Fluidpower
  • Polymer Material Options: Liquid Silicone Rubber (LSR)
  • Trade Name: S3698, S3698-70
  • Thermal Application Type: Low Temperature (< -22°F), Low Temperature (<-30C)
  • Minimum Operating Temperature: -58 °F, -50 °C
  • Maximum Operating Temperature: 392 °F, 200 °C
  • Durometer: 70 Shore A
  • For Fluid Type: Broad Range
  • Specifications Met: None, FDA, BfR, (EC) No. 1935/2004, AS 528, ISO 3601, BS 1806, BS 4518, JIS B2401, NF T 47-501, SMS 1586
  • Region of Origin: Europe
  • Internally Lubricated: No
  • Color: Reddish Brown
  • Width: 0.5 to 9.5 mm

Full Product Description

The Parker Prädifa silicone rubber S3698-70 is suitable for a wide range of low-temperature static applications.

Special features:
• Excellent cold flexibility
• Long life time

Chemical resistance to:
• Air (oil-free)
• Compressed air (oily)
• Water
• Glysantin G48/water
• Water/glycol (1/1)
• Methanol
• Ethanol
• DOT 4
• PAO (Polyalphaolefines)

Related Documents

×
Products Inside Diameter (mm) Width (mm)
060425S3698 18 3
060426S3698 25 4

687854
687424