Single-Use Fluid Management Containers | 3D Bioprocess Bags, PureTain® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Single-Use Fluid Management Containers | 3D Bioprocess Bags, PureTain®

Single-Use Fluid Management Containers | 3D Bioprocess Bags, PureTain®

Flexible 3D designs for the containment of sterile media, cell cultures, sera, buffers, and reagents.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Biopharmaceuticals, Pharmaceuticals
  • Application: Fluid Management, Single-Use Bioprocessing
  • Product Type: Single-Use Bioprocess Container
  • Material Type: ULDPE and LDPE Films : Fluid Contact
  • Port Size: 1/8 to 1 inch (I.D.)
  • Size: 50mL to 200L
  • Specifications Met: USP Class VI, All Film Material is Free of Animal Derived Components

Full Product Description

Parker extends its bioprocess container line with integrated fluid handling bags designed for durability and purity.

The 3D Bioprocess Bag is designed to seamlessly integrate with the rest of your process, whether it is going from media prep to cell culture, or ultrafiltration to final fill. Each bag offers safe handling of biopharmaceutical liquids to streamline your manufacturing productivity by delivering reliable biocompatibility, chemical compatibility, barrier and strength properties, as well as temperature resistance.

The bags are offered in sizes ranging from 50mL to 200L. The multilayer film for the 2D Bioprocess Bag is made of an internal LDPE (Low Density Polyethylene) film, and the external layer is made of a LLDPE film (Lineal Low Density Polyethylene) film. All film material is free of animal derived components.

The 3D Bioprocess Bags are ideal in bioprocessing applications for the containment of sterile media, cell cultures, sera, buffers, and reagents.

Features and Benefits
• Customizable geometries
• A range of ports is available from 1/8¨ to 1¨
• Single-side, double-side and TC port options
• Silicone or TPE tubing with molded junctions and sanitary fittings
• Easy integration with Parker filters, sensors, and pumping systems
• Increases productivity, reduces operational costs, and mitigates containment risk
• Manufactured in Class 7 Clean Room

Related Documents

×
Products

687854
679945