Light Duty Stainless Steel Motor – Torqmotor™ TS Series | ParkerIN

Light Duty Stainless Steel Motor – Torqmotor™ TS Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Light Duty Stainless Steel Motor – Torqmotor™ TS Series

Designed for use underwater or in corrosive environments, all external metal surface parts of the TS Series motor are stainless steel. Side load capacity 300 lb. Intermittent pressures to 2400 psi, torques to 2000 lb-in. Shaft is 1inch diameter.

Technical Specifications

  • Brand: Torqmotor™
  • Displacement: 36 to 392 cm3/rev (Motor), 2.2 to 24.0 inch3/rev (Motor)
  • Maximum Pressure Differential: 41 to 165 bar Intermittent (41 to 125 Continuous), 600 to 2400 psi Intermittent (600 to 1800 Continuous)
  • Maximum Flow Rate: 34 to 57 L/min Intermittent (34 to 45 Continuous), 9 to 15 gal/min Intermittent (9 to 12 Continuous)
  • Maximum Output Torque: 67 to 226 Nm Intermittent (48 to 226 Continuous), 596 to 2000 lb-inch Intermittent (427 to 2000 Continuous)
  • Minimum Starting Torque: 50 to 179 Nm Intermittent (44 to 179 Continuous), 440 to 1580 lb-inch Intermittent (385 to 1580 Continuous)
  • Maximum Operating Speed: 143 to 932 RPM at Intermittent Flow
  • Shaft Diameter: 1.00 inch

Full Product Description

Torqmotor™ TS Series is a durable stainless steel hydraulic motor with corrosion resistance ideal for corrosive environment applications such as food processing, subsea applications and wastewater treatment. This rugged Low Speed High Torque (LSHT) orbital motor features robust construction with continuous oil flow across splines for longer life. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing. Designed and manufactured in Greeneville, TN USA.

Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Material Handling Equipment
• Oil & Gas
• Food & Beverage
• Vocational & Municipal Eqpmt

Features/Benefits:
• Carries up to 300 lb. dynamic side load at the key
• Stainless steel housing and shaft for corrosive environments
• High pressure shaft seal and external water seal is standard
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Smooth, extra low speed operation
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing
• Designed and manufactured in Greeneville, TN USA

Applications:
• Conveyers
• Food Processing
• Car Washes
• Subsea Applications
• Wastewater Treatment
• Fitness
• Entertainment

Related Documents

×
Products

687854
688058