Thermostatic Expansion Valve - Sporlan - Type NX (OEM ONLY) | Product Series

Filter by

    No filters selected

Type

Nominal Capacity

Thermostatic Charge

Inlet Connection Size (inch)

Outlet Connection Size (inch)

Equalizer Method

Refrigerant Type

Application

Strainer Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Thermostatic Expansion Valve - Sporlan - Type NX (OEM ONLY) Thermostatic Expansion Valve - Sporlan - Type NX (OEM ONLY) Thermostatic Expansion Valve - Sporlan - Type NX (OEM ONLY) Thermostatic Expansion Valve - Sporlan - Type NX (OEM ONLY)

Thermostatic Expansion Valve - Sporlan - Type NX (OEM ONLY)

Sporlan’s NX Series Thermostatic Expansion Valves are primarily for use on food service and food retail applications. They regulate refrigerant flow by maintaining a nearly constant superheat at the evaporator outlet.

Technical Specifications

  • Model Number: Please Configure for Model Number
  • Element Material: Stainless Steel
  • Maximum Operating Pressure: 48 bar, 700 psi
  • Evaporator Equalizer Size: n/a, 1/4 inch
  • Capillary Tube Length: 0.762 m, 30 inch
  • Maximum Ambient Temperature: 65 °C, 150 °F
  • Application: Refrigeration

Full Product Description

Sporlan’s NX Series Thermostatic Expansion Valves feature laser welded stainless steel element, capillary tube and sensing bulb assembly optimized for reliability and long life. The single pushrod balanced port design insures precise pin/port alignment, maintaining superior superheat control at all load conditions. The small and compact design makes the NX valve ideal for food service and food retail applications such as ice machines, frozen drink dispensers and commercial kitchen refrigerators and freezers.

Markets:
• Food Service and Food Retail
• Transportation Refrigeration
• Specialty Refrigeration


Features and Benefits:
• Single Pushrod Balanced Port Construction
• Suitable for All Common Refrigerants including R290
• Unique Design Minimizes Solid Debris Build-up
• Internal or External Equalizer
• Selective Thermostatic Charges for Application Optimization
• Easily Adjustable Superheat Setting
• Long Lasting, Durable Stainless Steel Diaphragm and Weld Design
• High-Strength Silver Soldered Joints with Solid Copper Fittings
• Multiple Capillary Tube Lengths Available

Applications:
• Food Retail Cases & Fixtures
• Commercial Kitchen Refrigerators & Freezers
• Food Service Equipment
• Beverage Dispensers
• Ice Machines
• Medical Coolers
• Transportation Refrigeration

For over 80 years the Sporlan Division of Parker Hannifin has set the industry standard for the development and manufacture of leading edge HVACR components. Our outside technical sales force and application engineering team focuses on refrigeration system applications and troubleshooting for service technicians, distribution channel partners, and original equipment manufacturers.

Related Documents

×
Products Type Nominal Capacity Thermostatic Charge Inlet Connection Size (inch) Outlet Connection Size (inch) Equalizer Method Refrigerant Type Application Strainer Type
NXH7B42 NX B38 VW70 3/8" ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Medium Temperature Refrigeration with MOP 50 Mesh Insert
NXJ7B42 NX C38 VW70 3/8" ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Medium Temperature Refrigeration with MOP 50 Mesh Insert
NXC1242 NX A07 JW40 1/4 " ODF 1/2 " ODF External R-513A, R-134a, R-1234yf Medium Temperature Refrigeration with MOP None
NXC223X NX A07 JW60 1/4 " ODF 3/8 " ODF Internal R-513A, R-134a, R-1234yf Refrigeration/Air Conditioning None
NXC323X NX A07 SW45 1/4 " ODF 3/8 " ODF Internal R-402A, R-404A, R-452A, R0507A Low Temperature Refrigeration with MOP None
NXC423X NX A07 VW30 1/4 " ODF 3/8 " ODF Internal R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Low Temperature Refrigeration with MOP None
NXCJ23X NX A07 JW 1/4 " ODF 3/8 " ODF Internal R-513A, R-134a, R-1234yf Refrigeration None
NXCS232 NX A07 SW 1/4 " ODF 3/8 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXCS23X NX A07 SW 1/4 " ODF 3/8 " ODF Internal R-402A, R-404A, R-452A, R0507A Refrigeration None
NXCS242 NX A07 SW 1/4 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXCS33X NX A07 SW 3/8 " ODF 3/8 " ODF Internal R-402A, R-404A, R-452A, R0507A Refrigeration None
NXCS342 NX A07 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXCSC42 SNX A07 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration 100 Mesh Serviceable
NXCV232 NX A07 VW 1/4 " ODF 3/8 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXCV23X NX A07 VW 1/4 " ODF 3/8 " ODF Internal R-22, R-407A, R-407C, R-407F, Refrigeration None
NXCV242 NX A07 VW 1/4 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXCV24X NX A07 VW 1/4 " ODF 1/2 " ODF Internal R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXCV342 NX A07 VW 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXCVC42 SNX A07 VW 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration 100 Mesh Serviceable
NXD1242 NX A10 JW40 1/4 " ODF 1/2 " ODF External R-513A, R-134a, R-1234yf Medium Temperature Refrigeration with MOP None
NXD224X NX A10 JW60 1/4 " ODF 1/2 " ODF Internal R-513A, R-134a, R-1234yf Refrigeration/Air Conditioning None
NXD4342 NX A10 VW30 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Low Temperature Refrigeration with MOP None
NXDJ23X NX A10 JW 1/4 " ODF 3/8 " ODF Internal R-513A, R-134a, R-1234yf Refrigeration None
NXDJ24X NX A10 JW 1/4 " ODF 1/2 " ODF Internal R-513A, R-134a, R-1234yf Refrigeration None
NXDJ33X NX A10 JW 3/8 " ODF 3/8 " ODF Internal R-513A, R-134a, R-1234yf Refrigeration None
NXDS232 NX A10 SW 1/4 " ODF 3/8 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXDS23X NX A10 SW 1/4 " ODF 3/8 " ODF Internal R-402A, R-404A, R-452A, R0507A Refrigeration None
NXDS242 NX A10 SW 1/4 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXDS24X NX A10 SW 1/4 " ODF 1/2 " ODF Internal R-402A, R-404A, R-452A, R0507A Refrigeration None
NXDS342 NX A10 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXDS34X NX A10 SW 3/8 " ODF 1/2 " ODF Internal R-402A, R-404A, R-452A, R0507A Refrigeration None
NXDV232 NX A10 VW 1/4 " ODF 3/8 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXDV242 NX A10 VW 1/4 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXDV24X NX A10 VW 1/4 " ODF 1/2 " ODF Internal R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXDVC42 SNX A10 VW 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration 100 Mesh Serviceable
NXE3342 NX A15 SW45 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Low Temperature Refrigeration with MOP None
NXEJ242 NX A15 JW 1/4 " ODF 1/2 " ODF External R-513A, R-134a, R-1234yf Refrigeration None
NXEJ24X NX A15 JW 1/4 " ODF 1/2 " ODF Internal R-513A, R-134a, R-1234yf Refrigeration None
NXES232 NX A15 SW 1/4 " ODF 3/8 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXES242 NX A15 SW 1/4 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXES342 NX A15 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXES34X NX A15 SW 3/8 " ODF 1/2 " ODF Internal R-402A, R-404A, R-452A, R0507A Refrigeration None
NXESC42 SNX A15 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration 100 Mesh Serviceable
NXEV242 NX A15 VW 1/4 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXEVC42 SNX A15 VW 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration 100 Mesh Serviceable
NXF224X NX A30 JW60 1/4 " ODF 1/2 " ODF Internal R-513A, R-134a, R-1234yf Refrigeration/Air Conditioning None
NXF233X NX A30 JW60 3/8 " ODF 3/8 " ODF Internal R-513A, R-134a, R-1234yf Refrigeration/Air Conditioning None
NXF3242 NX A30 SW45 1/4 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Low Temperature Refrigeration with MOP None
NXF3342 NX A30 SW45 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Low Temperature Refrigeration with MOP None
NXF4342 NX A30 VW30 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Low Temperature Refrigeration with MOP None
NXFJ33X NX A30 JW 3/8 " ODF 3/8 " ODF Internal R-513A, R-134a, R-1234yf Refrigeration None
NXFS232 NX A30 SW 1/4 " ODF 3/8 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXFS242 NX A30 SW 1/4 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXFS24X NX A30 SW 1/4 " ODF 1/2 " ODF Internal R-402A, R-404A, R-452A, R0507A Refrigeration None
NXFS342 NX A30 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXFS34X NX A30 SW 3/8 " ODF 1/2 " ODF Internal R-402A, R-404A, R-452A, R0507A Refrigeration None
NXFSC42 SNX A30 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration 100 Mesh Serviceable
NXFV242 NX A30 VW 1/4 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXFV342 NX A30 VW 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXFVC42 SNX A30 VW 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration 100 Mesh Serviceable
NXG3342 NX A45 SW45 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Low Temperature Refrigeration with MOP None
NXG3C42 SNX A45 SW45 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Low Temperature Refrigeration with MOP 100 Mesh Serviceable
NXGJ33X NX A45 JW 3/8 " ODF 3/8 " ODF Internal R-513A, R-134a, R-1234yf Refrigeration None
NXGS342 NX A45 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXGSC42 NX A45 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration 100 Mesh Serviceable
NXGV342 NX A45 VW 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXH3342 NX B38 SW45 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Low Temperature Refrigeration with MOP None
NXH3C42 SNX B38 SW45 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Low Temperature Refrigeration with MOP 100 Mesh Serviceable
NXHJ342 NX B38 JW 3/8 " ODF 1/2 " ODF External R-513A, R-134a, R-1234yf Refrigeration None
NXHS342 NX B38 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXHS34X NX B38 SW 3/8 " ODF 1/2 " ODF Internal R-402A, R-404A, R-452A, R0507A Refrigeration None
NXHSC42 SNX B38 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration 100 Mesh Serviceable
NXHV342 NX B38 VW 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXHVC42 SNX B38 VW 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration 100 Mesh Serviceable
NXJ2452 NX C38 JW60 1/2 " ODF 5/8 " ODF External R-513A, R-134a, R-1234yf Refrigeration/Air Conditioning None
NXJ3342 NX C38 SW45 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Low Temperature Refrigeration with MOP None
NXJJC42 SNX C38 JW 3/8" ODF 1/2 " ODF External R-513A, R-134a, R-1234yf Refrigeration 100 Mesh Serviceable
NXJS342 NX C38 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXJSC42 SNX C38 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration 100 Mesh Serviceable
NXJV242 NX C38 VW 1/4 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration None
NXJVC42 SNX C38 VW 3/8" ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration 100 Mesh Serviceable
NXK3C42 SNX C70 SW45 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Low Temperature Refrigeration with MOP 100 Mesh Serviceable
NXKJC42 SNX C70 JW 3/8 " ODF 1/2 " ODF External R-513A, R-134a, R-1234yf Refrigeration 100 Mesh Serviceable
NXKS342 NX C70 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration None
NXKSC42 SNX C70 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration 100 Mesh Serviceable
NXKVC42 SNX C70 VW 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration 100 Mesh Serviceable
NXL2452 NX C80 JW60 1/2 " ODF 5/8 " ODF External R-513A, R-134a, R-1234yf Refrigeration/Air Conditioning None
NXL3C42 SNX C80 SW45 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Low Temperature Refrigeration with MOP 100 Mesh Serviceable
NXLJC42 SNX C80 JW 3/8 " ODF 1/2 " ODF External R-513A, R-134a, R-1234yf Refrigeration 100 Mesh Serviceable
NXLSC42 SNX C80 SW 3/8 " ODF 1/2 " ODF External R-402A, R-404A, R-452A, R0507A Refrigeration 100 Mesh Serviceable
NXLVC42 SNX C80 VW 3/8 " ODF 1/2 " ODF External R-22, R-407A, R-407C, R-407F, R-448A, R-449A, R-290 Refrigeration 100 Mesh Serviceable
NXP2452 NX E70 JW60 1/2 " ODF 5/8 " ODF External R-513A, R-134a, R-1234yf Refrigeration/Air Conditioning None
NXPJ452 NX E70 JW 1/2 " ODF 5/8 " ODF External R-513A, R-134a, R-1234yf Refrigeration None

687854
840599