Low Pressure Ball Valves - V500 Series | #V500P1603


LOADING IMAGES
V500P1603

Low Pressure Ball Valves - V500 Series | #V500P1603 OBSOLETE

Note: This product is no longer available - please refer to the "Related Products" section of this page for alternative products or contact us for further assistance.


Technical Specifications

  • Minimum Operating Pressure: 600 PSI
  • Maximum Flow Rate: 35.0 cv
  • Mounting: In-Line
  • Port Size: 1"
  • Maximum Operating Temperature: +350 °F
  • Maximum Flow Rate: 35.0 Cv
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Lever
  • Handle Type: 316 Stainless Steel Handle and Nut
  • Maximum Operating Pressure: 600 psi, 41 bar
  • Connection Type: Female-Female
  • Vented: N/A
  • Port Type: NPT
  • Body Material: Brass
  • Ball Material: 316 Stainless Steel
  • Seal Material: PTFE
  • Stem Material: 316 Stainless Steel
  • Media: Air, Oil, Water

Item Information

Refer to replacement PN V500P-16-03

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Phone

For Sales Enquiries:18001216955 / +91-22-41242828 General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687505