V501P-4-21 - Industrial Brass Ball Valves | ParkerIN

Industrial Brass Ball Valves | #V501P-4-21

Click to View CAD Model
V501P-4-21

Industrial Brass Ball Valves | #V501P-4-21

Parker's brass ball valves are designed to provide years of service at an economical price and are available in various end configurations and options.


Technical Specifications

  • Vented: No
  • Locking Mechanism: Non-Locking
  • Connection 1 Solder O.D. (inch): na
  • Connection 2 Thread Style: Female Pipe
  • Connection 2 Solder O.D. (inch): na
  • Connection 1 Thread Size (inch): 1/4
  • Connection 1 Thread Style: Male Pipe
  • Maximum Working Pressure (psi): 600
  • Handle: Steel Oval
  • Connection 2 Thread Size (inch): 1/4
  • Style: Female/Male
  • Shape: In Line
  • Minimum Operating Temperature: 0 °F, -17 °C
  • Maximum Operating Temperature: 350 °F, 176 °C
  • Maximum Operating Pressure: 41 bar
  • Connection Type: NPT, Straight Thread Solder
  • Body Material: Brass
  • Ball Material: Chrome Plated Brass
  • Seat Material: PTFE
  • Connection Size: 1/4 inch
  • Actuation Type: Manual
  • Configuration: Male-Female PTF Ports
  • Function: 2-Way, Normally Closed, Normally Open
  • Handle Type: Oval
  • Orifice Size: .34 inch
  • Maximum Flow Rate: 6.3 Cv
  • Seal Material: PTFE
  • Shape: In-Line
  • Mounting Type: Panel, In-Line
  • Product Type: Brass Series 501 Ball Valve
  • Operation Type: n/a

Item Information

Parker's industrial brass ball valves are designed to provide years of service at an economical price. Manufactured for commercial and general industrial applications these valves offer increased performance over lightweight throwaway valves. These ball valves are intended for use in the fully open or closed positions. Throttling of the valve may result in premature seal failure and/or inability to turn the valve handle.
Parker's brass ball valves are available in a range of styles including:
• Female x Female
• Female x Male
• Panel Mount
• Female Straight Thread x Female Straight Thread
• Solder ends
• Female Straight Thread x Male Straight Thread
• 3 and 4 Way Diversion
• 90? Valves
• Beaded Hose Barb End
• 6 Port Valve

Options for the brass ball valves include:
• Nickel Plating
• Venting
• Padlocking Handles
• Stainless Steel Ball & Stem
• Stainless Steel Handle & Nut
• Tee Handle
• Oval Handle
• Plain Yellow Vinyl Handle Cover
• Actuator Kit

Markets:
• Heavy Duty Truck
• Mobile
• Agriculture
• Construction
• Industrial

Features/Benefits:
• Forged Body for Added Strength
• Chrome Plated Brass Ball
• PTFE Seats and Seals
• Wide Range of Styles
• Quarter Turn Handle Provides Positive Stop Action for Full Shutoff

Applications:
• Fuel Line Shutoffs for Gasoline and Diesel Equipment
• Air Service lines
• Water Service Lines on Capital Equipment
• Plant Design Plumbing Requiring Total Shutoff Capability

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687547