Vacuum Pressure Sensors - SCPSD Pressure Sensor (High Pressure 315 Stainless Steel) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Vacuum Pressure Sensors  - SCPSD Pressure Sensor (High Pressure 315 Stainless Steel)

Vacuum Pressure Sensors - SCPSD Pressure Sensor (High Pressure 315 Stainless Steel)

SCPSD pressure sensors have one or two independent PNP outputs with an additional 4-20 mA output. SCPSD sensors have a red LED display panel for visual monitoring. Sensors can be used to monitor vacuum pressure and up to 9000 psig.

Technical Specifications

  • Port Type: BSPP
  • Pressure Rating: -14.7 to 250 PSI | 0 - 1000 PSI | 0 to 3000 PSI | 0 to 5000 PSI
  • Displayable Values: PSIG | Bar
  • Signal Output: (2) PNP | (1) PNP with 4-20MA | (2) PNP with 4-20MA
  • Electrical Connection: M12 4 pin | M12 5 pin
  • Media: Air | Hydraulic Oil | Non-corrosive Gases
  • Diaphragm Material: Ceramic | Stainless Steel
  • Port Size: 1/4" BSPP Male
  • Operating Temperature: -4° to 185° °F, -20° to 85° °C
  • Input Voltage: 15 to 30 VDC |Class 2 power supply
  • Display Type: 1 color Red LED, 4-Digit, 7-Segment LED, 9mm height display
  • Response Time: < 10 ms
  • Repeatability: + or - 0.25% Full Scale
  • Specifications Met: UL Listed | CE Marked | IP 67 | EN60529 | EMC-EN50082-2 Class B | EN 50081-2
  • Current: < 100 mA
  • Materials of Construction: Pressure Die-cast zinc Z 410: Surface-finishing |Display - Polyester | Diaphragm: Ceramic or Stainless Steel (pending pressure scale)
  • Modes of Control: N.O or N.C Output Modes | Programmable Units of Measure | Hysteresis or Window Comparative Mode | Output Response Time | Password Lockable Programming | Zero Reset | Error Output Mode | Decimal Set Point
  • Accessories Included: RS232 Programming Kit
  • Options: Display head swivels 290°

Full Product Description

SCPSD pressure sensors are available with one or two independent PNP open collective transistor type outputs, with an additional 4-20 mA output that displays the pressure reading on a red LED display panel for visual monitoring.  A M12 male electrical connector is provide for electrical connection. Sensors can be used to monitor vacuum pressure and up to 9000 psig.

Applications for pressure sensors are numerous and important in today's high-tech manufacturing environment. Outputs can be programmed normally passing or non-passing and in either Hysteresis Mode or Window Comparative Modes. In Hysteresis Mode, the user sets the switch point and reversing point. In Window Comparator Mode, the user sets the hi and low pressure band of operation.  In addition to electrical outputs, these sensors have additional programming options that can be integrated into the system logic for additional benefits. Choose the best pressure sensor for the application based on pressure range, output type and additional programming options

Markets
• Industrial

Features/Benefits
• Sensor output:
    2 NPN or PNP open collector
    Transistor output, 30VDC, 125mA with
    Analog output, 1 to 5VDC
• Output response time less than 2.0 milliseconds
• RoHS
• Air and non-corrosive gas

Applications
• Factory automation
• Machine tools
• Miscellaneous industrial
• Molding
• Packaging machinery
• Printing & marking equipment
• Vehicle assembly facilities

Related Documents

Literature and Reference Materials
0802-E, Vacuum Sensors - Section C
×
Products

687854
687577