Vacuum Pump Exhaust Filters | Product Series

Filter by

    No filters selected

Application Type

Maximum Flow Rate (cfm)

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Vacuum Pump Exhaust Filters

Vacuum Pump Exhaust Filters

Remove all visible oil mist and smoke from vacuum pump exhaust even when it is saturated with oil

Technical Specifications

  • Application: Hazardous/Corrosive, Nonhazardous/Noncorrosive
  • Port Size: 1/2 inch, 3/4 inch, KF-16 inch, 1 inch, 11/2 inch, 3 inch, 4 inch, 6 inch
  • Maximum Operating Pressure: 15 psig, 1 barg
  • Weight: 0.5 to 150 lb, 0.2 to 68 kg
  • Diameter: 2 to 23 inch
  • Outside Diameter: 73.6 to 584.2 mm
  • Height: 3.7 to 43 inch, 93.9 to 1092.2 mm
  • Maximum Flow Rate: 3 to 850 CFM, 3 to 850
  • Micron Rating: 0.1 micron
  • Efficiency Rating: 99.9 %
  • Materials of Construction: 304 Stainless Steel, Bowl, Internals: Nylon, Seals: None, Head, Bowl: Aluminum, Internals: Alum/SS/Nylon, Seals: Viton, Head, Bowl: Steel, Internals: Anod. Alum., Seals: Buna, Neo
  • Filter Type: Vacuum Pump Exhaust
  • Maximum Operating Temperature: 250 °F, 300 °F, 121 °C, 149 °C
  • Minimum Operating Temperature: n/a, n/a
  • Drain Port Size: 1/8 inch, 1/4 inch
  • Compatible Element: N.A., 9955-371H, 9956-371H, BE200-168-371H, BE200-248-371H, 200-16-371H, 200-35-371H, 200-80-371H
  • Connection Type: NPT, KF-16 Flange, Flange
  • Brand: Balston

Full Product Description

Parker Balston Vacuum Pump Exhaust Filters remove 99.9% or 0.1 micron oil mist and smoke particles from vacuum pump exhaust even when it is saturated with oil. These filters are available for both hazardous and non-hazardous applications, and offer superior chemical and solvent resistence.

The high efficiency filters cartridge continuously drains the collected liquid, allowing the user to recover expensive lubricating oil. Filters are available for pumps with flow ratings ranging from 3 to 850 cfm (5-1440, m3/hr).

Features and Benefits:

- Eliminate oil mist and smoke from vacuum pump exhaust
- Prevent oil accumulation in ductwork
- Recover expensive lubricating oils, and automatically return filtered oil to the pump
- Eliminate potentail OSHA and EPA violations

Related Documents

×
Products Application Type Maximum Flow Rate (cfm) Connection Type
CV-0112-371H Hazardous/Corrosive 3 NPT
CV-0118-371H Hazardous/Corrosive 9 NPT
9955-12-371H Nonhazardous/Noncorrosive 3 NPT
9956-12-371H Nonhazardous/Noncorrosive 3 KF-16 Flange
AR-009-371H Nonhazardous/Noncorrosive 9 NPT
AR-015-371H Nonhazardous/Noncorrosive 15 NPT
AR-0316-371H Nonhazardous/Noncorrosive 20 NPT
AR-0335-371H Nonhazardous/Noncorrosive 43 NPT
AR-0735-371H Nonhazardous/Noncorrosive 100 NPT
AR-0780-371H Nonhazardous/Noncorrosive 200 NPT
AR-1280-371H Nonhazardous/Noncorrosive 300 Flange
AR-1680-371H Nonhazardous/Noncorrosive 450 Flange
AR-3080-371H Nonhazardous/Noncorrosive 850 Flange

687854
688031