Parker Vansco Multiplexing Module - VMM2404 | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Vansco Multiplexing Module - VMM2404

Parker Vansco Multiplexing Module - VMM2404

Parker's VMM2404 is a rugged unit that is a perfect controller for mobile equipment when used alone or with other VMM modules in a control system. The VMM2404 communicates using J1939 protocol over a CAN bus connection.

Technical Specifications

  • Power Supply Voltage: 7 to 32 VDC, 12 VDC, 24 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 24
  • Number of Outputs: 4
  • Ingress Protection Rating: IP66
  • Specifications Met: 2004/108/EC
  • Electrical Connection: AMP Superseal
  • Output Current Rating: 2.5 A
  • Housing Material: Aluminum
  • Industry: Agriculture, Construction, Forestry, Material Handling, Specialty, Transportation
  • Communication Interface: 1x CAN (J1939)
  • Software: VMMS Ladder Logic
  • Controller Type: Master controller, Master Controller

Full Product Description

Parker’s VMM2404 is a rugged CAN controller with 24 inputs and 4 outputs. Its inputs can measure analog, digital and frequency signals, while the PWM (pulse width modulated) capable outputs are ideally suited for hydraulic valve control. The VMM2404 is able to be the main controller in a small system or may be combined with other modules in a larger system for vehicle markets including agriculture, on-highway trucks and busses, and off-road construction equipment. Equipped with an aluminum housing and environmentally sealed connectors, this controller is designed for the outdoor environment.

The VMM2404 is programmed using VMMS, a ladder logic programming tool that allows customers to develop their own software, making the VMM2404 perfect for any application.

Markets:
• Construction equipment
• Transportation
• Agriculture machinery
• Material handling equipment

Features/Benefits:
• Monitors up to 24 inputs - analog, digital or frequency
• 4 high-side 2.5 A outputs
• 4 low-side 2.5 A outputs
• Pulse Width Modulation for proportional valve control
• Multiplexing module is self-programming when replaced in multiple module systems

Applications:
• Bus kneel and door open control
• Fan drive controller
• Truck mounted crane control

Related Documents

×
Products Model Number
0837001ECD VMM2404 24V
0837002ECD VMM2404 12V

687854
936514