General Purpose Springless Single Lip Parker Oil Seals (VB VC VA) | #VB Profile Parker Oil Seal


LOADING IMAGES
VB Profile Parker Oil Seal

General Purpose Springless Single Lip Parker Oil Seals (VB VC VA) | #VB Profile Parker Oil Seal

Springless single lip Parker oil seals are primarily used for grease retention. Various OD case designs available to suit application.


Technical Specifications

  • Outside Diameter: Metal case
  • Function: Fluid Retention
  • Shaft Diameter: 0.250 to 6.000 inch
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Temperature: 400 °F
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7 psi
  • Maximum Surface Speed: 2000 ft/min, 10.2 m/sec
  • Seal Type: Metal or Rubber-covered Metal Seal Casing
  • Shaft Seal Material: Rubber

Item Information

General purpose springless single lip rotary shaft seals are available from Parker in materials of construction which include varying metal case OD configurations to suit the application.

Standard Designs:

VB Profile: Springless single elastomer lip. Metal case with ParKote™ bore sealant or ground OD. Most common and economical

VC Profile: Springless single elastomer lip. Rubber covered metal case OD for improved OD sealing in bores with minor imperfections and in soft alloy housings.

VA Profile: Springless single elastomer lip. Double metal case where inner case provides structural rigidity for large cross-sections. ParKote™ coating is standard.


Typical operating ranges for standard designs:

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed: Up to 2000 fpm (10.2 m/s) depending upon pressure

Maximum Pressure: 0 to 7 psi (0 to 0.48 bar) depending on shaft speed

Size Range: 1/4 to 6 inches (6.4 to 152mm)

Maximum Shaft Dynamic Runout (TIR): 0.010” (0.254 mm)

Maximum (STBM) Misalignment: 0.010” (0.254 mm)

Typical Applications:
For general purpose grease retention in applications such as electric motors, gearboxes, pumps, and fans.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687567