VB064A10VM - Direct Operated Pressure Relief Valve - Series VB / VS | ParkerIN

Direct Operated Pressure Relief Valve - Series VB / VS | #VB064A10VM

Click to View CAD Model

Direct Operated Pressure Relief Valve - Series VB / VS | #VB064A10VM OBSOLETE

Note: This product is no longer available – please contact us for further assistance.


Technical Specifications

  • Pressure Control Range: 64 bar
  • Gauge Port: M18x1.5
  • Pressure Range (bar): 64
  • Port Connection: NG10 / CETOP 05
  • Flow Direction: A-B (series VB)
  • Gauge Port Connection: M18x1.5
  • Locking Mechanism: Omit
  • Nominal Size: NG10 / CETOP 05
  • Seal Material: FPM
  • Adjustment Mechanism: Screw with hexagon socket
  • Mounting Type: Subplate mounting
  • Operation Type: Direct
  • Actuation Type: Manually
  • Weight: 3.7 kg
  • Product Series: Pressure valve
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Body Material: Cast iron
  • For Fluid Type: Water glycol
  • Pressure Control Range: 64 L/min

Item Information

Parker's direct operated pressure relief valves with manual adjustment series VS in size NG06 and VB in size NG06 are spool type valves, therefore they work extremely stable and precise. Additionally they respond very quickly.

Series VB can also be used as a pressure sequence valve due to the high pressure capability in the outlet port and the external drain port.

Markets:
• Industrial
• Machine tools

Features/Benefits:
• Works stable and precise - for high process accuracy
• Quick response - prevents pressure peaks
• Various pressure stages - enables fine adjustment
• Short delivery time for most versions - no warehousing necessary
• Subplate mounting, VS according to ISO 6264, VB according to ISO 5781
• VS: 5 pressure stages, VB: 5 pressure stages
• 2 adjustment modes
• Gauge ports

Applications
• Suitable for general hydraulic applications
• Machine tools

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin India Pvt.Ltd. – HQ

Plot EL-26, MIDC

TTC Industrial Area

Mahape

Navi Mumbai,

India 400709

Quotation Enquiry: PSC.India.Quote@support.parker.com

Phone

For Sales Enquiries:18001216955 / +91-22-41242828
General Enquiries: +91-22-41242500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687854
687478