Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Wiper seal, double-acting, with metal case and integrated sealing lip, which reduces the residual oil film. Venting function included.
Products | Inside Diameter (mm) | Outside Diameter (mm) | Element Height (mm) | Groove Width | Minimum Working Temperature (C) | Maximum Working Temperature (C) | Seal Material |
---|---|---|---|---|---|---|---|
AHA010Z5071 | 100 | 110 | 9.5 | 7 | -35 | 100 | Z5071 |
AH5060Z5071 | 50 | 60 | 11 | 7 | -35 | 100 | Z5071 |
AH6070Z5071 | 60 | 70 | 11 | 7 | -35 | 100 | Z5071 |
AH8007Z5071 | 80 | 90 | 9.5 | 7 | -35 | 100 | Z5071 |
AH9007Z5071 | 90 | 100 | 9.5 | 7 | -35 | 100 | Z5071 |