48KBTF09DPX - Quick Coupling made of Thermoplastic with Parker Profile, Series 48 | ParkerIT

Quick Coupling made of Thermoplastic with Parker Profile, Series 48 | #48KBTF09DPX

Click to View CAD Model
48KBTF09DPX

Quick Coupling made of Thermoplastic with Parker Profile, Series 48 | #48KBTF09DPX

Quick coupling system with nominal diameter 7 for pneumatic and fluid handling applications up to 10 bar. Coupling system with Parker profile. Available made of thermoplastic - POM, PVDF or PVDF with peek spring.


Technical Specifications

  • Hose I.D.: 9
  • Version: Double Shut-Off
  • Color: Standard
  • Material: POM
  • Connection Type: Hose Barb
  • Type: Coupling
  • Connection Thread Size (inch): na
  • Diameter: 7 nom
  • Valve Included: Yes
  • Length: 81 mm
  • Hex Size: 21 mm
  • Outside Diameter: 26 mm
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C
  • Maximum Operating Temperature: 80 °C
  • Maximum Operating Pressure: 10 bar
  • Flow Rate: 760 L/min
Safety Warning

Item Information

Parker's Quick Coupling Series 48 made of POM and PVDF has been developed for use in the medical, chemical, food handling, pharmaceutical and laboratory technology industries. The system is also available in a solid plastic design (RectuChem+). Here the metal springs are replaced by springs made of PEEK, an extremely resistant synthetic material.

The coupling system is developed for single-hand operation. The color coding of the coupling and plug offers a guarantee for avoiding mix-ups between media when coupling. The coupling is also available with no valve for a straight-through system.


Markets:

- Machinery Construction

- Automotive

- Process

- Life Science

- Industrial


Features/Benefits:

- Splash proof design - Plug is sealing prior to opening the valve.

- Only provider of a complete thermoplastic coupling (with PEEK spring)

- No mix-ups between media due to the color coding of coupling and plug

- Single-hand operation for easy and fast connection


Applications:

- Food and chemical processing

- Bio fluid transfer

- Thermal Management

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Italy s.r.l.

Sales Company Italy

Via Caboto 1, Corsico

Corsico (Milano)

Italy

20094

Phone

0039 02 451921

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

E08824
A43098