Cavity Plugs | Product Series

Filter by

    No filters selected

Cavity Size

Number of Positions

Type/Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cavity Plugs Cavity Plugs

Cavity Plugs

REGIONAL ONLY - Parker cavity plugs are a versatile option and can be used in any manifold where one valve serves several machines and/or options; either blocking flow completely or rerouting flow as needed.

Technical Specifications

  • Cavity Size: C08, C10, C12, C16
  • Number of Positions: 2 way, 3 way, 4 way
  • Configuration: All ports blocked, Port 3 blocked, Port 2 blocked, Port 1 blocked, Port 4 blocked, Port 3 & 4 Blocked
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Valve Material: All parts steel. All operating parts hardened steel
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Installation Torque: 36, 55, 96, 173 lb-ft, 49, 75, 131, 235 Nm
  • Seal Material: Nitrile, Fluorocarbon
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Weight: 0.25, 0.41, 0.64, 0.65, 0.75, 1 lb, 0.11, 0.18, 0.29, 0.34, 0.45 kg
  • Actuation Type: N/A
  • Body Material: N/A
  • Flow Rate: N/A
  • Maximum Flow Rate: N/A
Safety Warning

Full Product Description

Parker’s cavity plugs fit all industry standard 8, 10, 12, and 16 size cavities. These plugs function more than just a port plug and can be used in place of any valve that fits in those industry standard cavities. Parker’s cavity plugs can be configured to either block all ports completely or reroute flow to the appropriate ports via several internal spool design options. These valves are ideal for commonizing manifolds across several machine platforms where certain machines may or may not require specific valves and functionality. Cavity plugs can simply replace unused cavities were valves have been removed.

Markets:
• Miscellaneous Industrial
• Miscellaneous Mobile

Features/Benefits:
• High pressure rating
• 4 Sizes available
• Several flow options

Applications:
• Blocking a cavity
• Rerouting flow

Related Documents

Literature and Reference Materials
HVS Global Cartridge Valve Catalog MSG15-3504
×
Products Cavity Size Number of Positions Type/Configuration Seal Material
P08-2 C08 2 way All ports blocked Nitrile
P08-2V C08 2 way All ports blocked Fluorocarbon
P08-3 C08 3 way All ports blocked Nitrile
P08-3V C08 3 way All ports blocked Fluorocarbon
P08-3A C08 3 way Port 3 blocked Nitrile
P08-3AV C08 3 way Port 3 blocked Fluorocarbon
P08-3B C08 3 way Port 2 blocked Nitrile
P08-3BV C08 3 way Port 2 blocked Fluorocarbon
P08-3C C08 3 way Port 1 blocked Nitrile
P08-3CV C08 3 way Port 1 blocked Fluorocarbon
P08-4 C08 4 way All ports blocked Nitrile
P08-4V C08 4 way All ports blocked Fluorocarbon
P08-4A C08 4 way Port 4 blocked Nitrile
P08-4AV C08 4 way Port 4 blocked Fluorocarbon
P08-4B C08 4 way Port 3 blocked Nitrile
P08-4BV C08 4 way Port 3 blocked Fluorocarbon
P08-4C C08 4 way Port 2 blocked Nitrile
P08-4CV C08 4 way Port 2 blocked Fluorocarbon
P08-4D C08 4 way Port 3 and 4 Blocked Nitrile
P08-4DV C08 4 way Port 3 and 4 Blocked Fluorocarbon
P10-2 C10 2 way All ports blocked Nitrile
P10-2V C10 2 way All ports blocked Fluorocarbon
P10-3 C10 3 way All ports blocked Nitrile
P10-3V C10 3 way All ports blocked Fluorocarbon
P10-3A C10 3 way Port 3 blocked Nitrile
P10-3AV C10 3 way Port 3 blocked Fluorocarbon
P10-3B C10 3 way Port 2 blocked Nitrile
P10-3BV C10 3 way Port 2 blocked Fluorocarbon
P10-3C C10 3 way Port 1 blocked Nitrile
P10-3CV C10 3 way Port 1 blocked Fluorocarbon
P10-4 C10 4 way All ports blocked Nitrile
P10-4V C10 4 way All ports blocked Fluorocarbon
P10-4A C10 4 way Port 4 blocked Nitrile
P10-4AV C10 4 way Port 4 blocked Fluorocarbon
P10-4B C10 4 way Port 3 blocked Nitrile
P10-4BV C10 4 way Port 3 blocked Fluorocarbon
P10-4C C10 4 way Port 2 blocked Nitrile
P10-4CV C10 4 way Port 2 blocked Fluorocarbon
P10-4D C10 4 way Port 3 and 4 Blocked Nitrile
P10-4DV C10 4 way Port 3 and 4 Blocked Fluorocarbon
P12-2 C12 2 way All ports blocked Nitrile
P12-2V C12 2 way All ports blocked Fluorocarbon
P12-3 C12 3 way All ports blocked Nitrile
P12-3V C12 3 way All ports blocked Fluorocarbon
P12-3A C12 3 way Port 3 blocked Nitrile
P12-3AV C12 3 way Port 3 blocked Fluorocarbon
P12-3B C12 3 way Port 2 blocked Nitrile
P12-3BV C12 3 way Port 2 blocked Fluorocarbon
P12-3C C12 3 way Port 1 blocked Nitrile
P12-3CV C12 3 way Port 1 blocked Fluorocarbon
P16-2 C16 2 way All ports blocked Nitrile
P16-2V C16 2 way All ports blocked Fluorocarbon
P16-3 C16 3 way All ports blocked Nitrile
P16-3V C16 3 way All ports blocked Fluorocarbon
P16-3A C16 3 way Port 3 blocked Nitrile
P16-3AV C16 3 way Port 3 blocked Fluorocarbon
P16-3B C16 3 way Port 2 blocked Nitrile
P16-3BV C16 3 way Port 2 blocked Fluorocarbon
P16-3C C16 3 way Port 1 blocked Nitrile
P16-3CV C16 3 way Port 1 blocked Fluorocarbon

E08824
687505