FCP101F08 - Priority Pressure Compensators | ParkerIT

Priority Pressure Compensators | #FCP101F08

Click to View CAD Model

Priority Pressure Compensators | #FCP101F08

REGIONAL - Parker’s priority pressure compensators provide constant flow regardless of pressure changes via a fixed or adjustable orifice with priority to one outlet port at flows up to 95 lpm (25 gpm) and pressures up to 380 bar (5500 psi).


Technical Specifications

  • Maximum Flow Rate: 15 GAL/MIN, 56 L/MIN
  • Pressure Differential: 80 PSI, 5.5 BAR
  • Maximum Priority Flow: 10 GAL/MIN, 38 L/MIN
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Maximum Flow Rate: 15 gal/min, 56 L/min
  • Pressure Differential: 80 psi, 5.5 bar
  • Flow Rate: 15 gal/min, 56 L/min
  • Maximum Priority Flow: 10 gal/min, 38 L/min
  • Adjustment Mechanism: Fixed
  • Seal Material: Nitrile
  • Maximum Operating Pressure: 3500 psi, 245 bar
  • Maximum Inlet Pressure Rating: 3500 psi, 245 bar
  • Cavity Size: C10-4
  • Function: Priority Pressure Compensators
  • Actuation Type: Pressure Compensation
  • Flow Rate Accuracy: 10%
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 16 lb-ft, 22 Nm
  • Operating Temperature: -30 to +250 °F, -34 to +204 °C
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 0.3 lb, 0.14 kg
  • Body Material: N/A
Safety Warning

Item Information

Parker’s family of priority pressure compensator valves feature a robust and contamination tolerant design that ensures consistent flow regardless of up or down stream pressures while providing priority to one outlet port. These valves can operate with hydraulic system flows as high as 95 lpm and pressures up to 380 bar with a variety of differential pressure setting and adjustment options. Parker’s pressure compensator valves are ideal for constant and consistent flow applications that contain functions that requires priority such as conveyors or saws within mobile, industrial, or manufacturing markets.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Contamination tolerant
• Stable and quiet response
• Hardened working parts for maximum durability
• All external parts zinc plated

Applications:
• Conveyors
• Steering applications
• Saws
• Constant and consistent flow applications

Additional Technical Insight:
Flow through the external orifice (fixed or variable) enters the supply port and produces a pressure drop across the compensator spool. When the inlet pressure exceeds the initial setting of the valve, the force produced by the pressure differential across the spool exceeds the spring force and shifts the compensator spool to throttle, or restrict, the flow, thus maintaining constant flow through the priority port. The excess flow is bypassed out to the system to be used by another function, or back to the system reservoir. Flow out the regulated port must be maintained for bypass flow to continue. For this reason, common practice dictates a pressure control (relief) be installed in the priority line.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Italy s.r.l.

Sales Company Italy

Via Caboto 1, Corsico

Corsico (Milano)

Italy

20094

Phone

0039 02 451921

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

E08824
687505