Piston seal Prädifa series B7, Ultrathan® | Product Series

Filter by

    No filters selected

Outside Diameter (mm)

Inside Diameter (mm)

Element Height (mm)

Groove Width

Minimum Working Temperature (C)

Maximum Working Temperature (C)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Piston seal Prädifa series B7, Ultrathan® Piston seal Prädifa series B7, Ultrathan®

Piston seal Prädifa series B7, Ultrathan®

Piston seal for hydraulic cylinders, single-acting, polyurethane u-cup design. For high-pressure applications. Robust seal profile for harshest operating conditions. ISO 5597, ISO 6020.

Technical Specifications

  • Pressure Rating: Standard moderate Temperature (-35 C to 100 C)
  • Thermal Application Type: High Temperature (< 205°C), Standard Moderate Temperature (-35 to 100°C), Low Temperature (< -35 C)
  • Media: Hydraulic
  • Polymer Material Options: Thermoplastic Polyurethane (TPU, Resilon®, Ultrathan®)
  • Maximum Operating Pressure: 400 bar, 250 bar
  • Minimum Operating Temperature: -45 to -20 °C
  • Maximum Operating Temperature: 80 to 110 °C
  • Maximum Surface Speed: 0.5 m/sec, 1.0 m/sec
  • Unit of Measure: Length: mm
  • Cushioning Mechanism: No
Safety Warning

Full Product Description

The B7 Ultrathan® piston seal is a lip seal with interference fit. It is extremely wear resistant, ensures reliable load holding and is suitable for hydraulic high-pressure applications.

• Robust seal profile for harshest operating conditions.
• Extreme wear resistance.
• Easier installation.
• Suitable for fully automatic installation
• Assembly on one-part piston is possible.
• Insensitive to pressure peaks.
• High extrusion resistance.
• Excellent media resistance in case of suitable compound selection.
• Suitable compounds available for special requirements of the chemical process industry.
• Suitable compounds available for special requirements of the food processing industry.
• Dimensions according to ISO 5597.
• Installation in closed and undercut housings.
• Further dimensions of machined series with short lead times available.

Range of application:
Mainly for the sealing of pistons in heavy duty applications in mobile and stationary hydraulics.

Related Documents

×
Products Outside Diameter (mm) Inside Diameter (mm) Element Height (mm) Groove Width Minimum Working Temperature (C) Maximum Working Temperature (C) Seal Material
B7A080P5008 100 80 14.5 16 -35 100 P5008
B7A085P5008 100 85 11.4 12.5 -35 100 P5008
B7A085P5010 100 85 11.4 12.5 -30 80 P5010
B7A090P5008 100 90 6.7 7.5 -35 100 P5008
B7A090P5600 100 90 6.7 7.5 -25 85 P5600
B7A090P6000 100 90 6.7 7.5 -35 110 P6000
B7B004P5008 110 90 15 16.5 -35 100 P5008
B7B004P6030 110 90 15 16.5 -35 110 P6030
B7B008P5008 110 90 8 9 -35 100 P5008
B7B008P5009 110 90 8 9 -30 80 P5009
B7B050P5008 115 98 14.5 16 -35 100 P5008
B7C050P5008 121 111.1 9.5 10.5 -35 100 P5008
B7C050P5009 121 111.1 9.5 10.5 -30 80 P5009
B7C120P5008 120 105 11.4 12.5 -35 100 P5008
B7C210P5008 125 100 18.2 20 -35 100 P5008
B7C215P5008 125 105 14.5 16 -35 100 P5008
B7C215P5010 125 105 14.5 16 -30 80 P5010
B7C219P5008 125 110 9.6 10.6 -35 100 P5008
B7C219P6000 125 110 9.6 10.6 -35 110 P6000
B7D115P5212 130 115 9.6 10.6 -35 100 P5212
B7E010P5008 140 120 12 13 -35 100 P5008
B7E050P5008 145 115 18 20 -35 100 P5008
B7F024P5008 152.4 136.5 10 11 -35 100 P5008
B7G035P5008 160 135 18.2 20 -35 100 P5008
B7G040P5008 160 140 14.5 16 -35 100 P5008
B7H050P5008 170 150 14.5 16 -35 100 P5008
B7J004P5008 180 150 18 20 -35 100 P5008
B7L007P5008 200 170 22.7 25 -35 100 P5008
B7L010P5008 200 175 18.2 20 -35 100 P5008
B7L013P5008 200 185 9.6 10.6 -35 100 P5008
B7M020P5008 220 200 15 16.5 -35 100 P5008
B7N010P5008 240 215 15 16.5 -35 100 P5008
B7N120P5008 250 220 22.7 25 -35 100 P5008
B7N125P5008 250 225 18.2 20 -35 100 P5008
B7N130P5008 250 230 15 16.5 -35 100 P5008
B7Q210P5008 320 290 20 22 -35 100 P5008
B71308P5010 13 8 4.2 4.7 -30 80 P5010
B71408P5010 14 8 5.7 6.3 -30 80 P5010
B71504P5010 15 10 4.2 4.7 -30 80 P5010
B71608P5008 16 8 5.7 6.3 -35 100 P5008
B71608P5010 16 8 5.7 6.3 -30 80 P5010
B71609P5010 16 10 4.5 5 -30 80 P5010
B71610P5008 16 10 5.7 6.3 -35 100 P5008
B71610P5010 16 10 5.7 6.3 -30 80 P5010
B71810P5010 18 10 5.7 6.3 -30 80 P5010
B72011P5008 20 12 4.2 4.7 -35 100 P5008
B72012P5008 20 12 5.7 6.3 -35 100 P5008
B72012P5080 20 12 5.7 6.3 -40 85 P5080
B72012P5600 20 12 5.7 6.3 -25 85 P5600
B72015P5008 25 15 7.3 8 -35 100 P5008
B72015P5600 25 15 7.3 8 -25 85 P5600
B74032P5009 40 32 5.7 6.3 -45 95 P5009
B74032P5010 40 32 5.7 6.3 -30 80 P5010
B74033P5008 40 33 8 9 -35 100 P5008
B74304P5008 43 33 7.3 8 -35 100 P5008
B74535P5008 45 35 7.3 8 -35 100 P5008
B75010P5008 50 35 10 11 -35 100 P5008
B75016P5008 50 42 5.7 6.3 -35 100 P5008
B75040P5008 50 40 7.3 8 -35 100 P5008
B75040P5009 50 40 7.3 8 -45 95 P5009
B75040P5010 50 40 7.3 8 -30 80 P5010
B75040P5600 50 40 7.3 8 -25 85 P5600
B75041P5008 50 40 10 11 -35 100 P5008
B75043P5008 50.8 41.17 6.2 7 -35 100 P5008
B75209P5008 52 42 7.3 8 -35 100 P5008
B75409P5008 54 44 7.3 8 -35 100 P5008
B75409P6000 54 44 7.3 8 -35 110 P6000
B75545P5008 55 45 7.3 8 -35 100 P5008
B75703P5009 57 41 11.4 12.5 -45 95 P5009
B76009P5008 60 50 10 11 -35 100 P5008
B76032P5008 63 48 8.6 9.5 -35 100 P5008
B76050P5000 60 50 7.3 8 -20 100 P5000
B76050P5008 60 50 7.3 8 -35 100 P5008
B76055P5008 65 55 7.3 8 -35 100 P5008
B76055P6000 65 55 7.3 8 -35 110 P6000
B76348P5008 63 48 11.4 12.5 -35 100 P5008
B76353P5008 63 53 7.3 8 -35 100 P5008
B76353P5009 63 53 7.3 8 -45 95 P5009
B76353P5600 63 53 7.3 8 -25 85 P5600
B76355P5008 63 55 5.7 6.3 -35 100 P5008
B76805P5008 68 58 9.5 10.5 -35 100 P5008
B77011P5008 70 60 7.5 8.5 -35 100 P5008
B77012P5008 70 60 12 13 -35 100 P5008
B77027P5008 75 63 8.7 9.5 -35 100 P5008
B78008P5008 80 65 8.6 9.5 -35 100 P5008
B78008P6000 80 65 8.6 9.5 -35 110 P6000
B78008P6030 80 65 8.6 9.5 -35 110 P6030
B78010P5008 80 70 6.7 7.5 -35 100 P5008
B78011P5008 80 70 12 13 -35 100 P5008
B78060P5008 80 60 14.5 16 -35 100 P5008
B78065P5008 80 65 11.4 12.5 -35 100 P5008
B79075P5008 90 75 11.4 12.5 -35 100 P5008
B79580P5008 95 80 11.4 12.5 -35 100 P5008
B72212P5008 22 12 8 9 -35 100 P5008
B72214P5010 22 14 5.5 6.1 -30 80 P5010
B72416P5008 24 16 5.7 6.3 -35 100 P5008
B72516P5008 25 17 4.5 5 -35 100 P5008
B72517P5008 25 17 5.7 6.3 -35 100 P5008
B72517P5080 25 17 5.7 6.3 -40 85 P5080
B72517P5600 25 17 5.7 6.3 -25 85 P5600
B72520P5008 25 18 5 5.6 -35 100 P5008
B72520P6000 25 18 5 5.6 -35 110 P6000
B72620P5010 26 20 4.5 5 -30 80 P5010
B72810P5008 28 20 7 8 -35 100 P5008
B73222P5008 32 22 7.3 8 -35 100 P5008
B73224P5008 32 24 5.7 6.3 -35 100 P5008
B73226P5008 32 25 5 5.6 -35 100 P5008
B73422P5008 34 22 8.5 9.5 -35 100 P5008
B73524P5008 35 25 6 6.8 -35 100 P5008
B73525P5008 35 25 7.3 8 -35 100 P5008
B73525P6000 35 25 7.3 8 -35 110 P6000
B73626P5010 36 26 7 8 -30 80 P5010
B73810P5008 38.1 30.1 5.7 6.3 -35 100 P5008
B74018P5010 40 28 10 11 -30 80 P5010
B74030P5008 40 30 7.3 8 -35 100 P5008
B74030P5010 40 30 7.3 8 -30 80 P5010
B74030P5600 40 30 7.3 8 -25 85 P5600
B74031P5008 40 30 10 11 -35 100 P5008
B74032P5008 40 32 5.7 6.3 -35 100 P5008
B7C120P6000 120.0 105.0 11.4 12.5 -35 110 P6000
B75703P5008 57 41 11.4 12.5 -35 100 P5008
B71408P5008 14 8 5.7 6.3 -35 100 P5008
B72620P5008 26 20 4.5 5 -35 100 P5008

E08824
687424