16MPa Compact Design Hydraulic Cylinder Model:160S-1 | ParkerJP

16MPa Compact Design Hydraulic Cylinder Model:160S-1 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

16MPa Compact Design Hydraulic Cylinder Model:160S-1

16MPa Compact Design Hydraulic Cylinder Model:160S-1

Series 160S-1 Compact Hydraulic Cylinders – best choice when mounting space is at a premium and the application demands a high force cylinder at operating pressures up to 16 MPa.

Technical Specifications

  • Bore Diameter: 20 to 125 mm (SD, ST), 32 to 63 mm (LA), 20 to 80 mm (LD,FA,FB)
  • Seal Material: Fluorocarbon [3]The seal of cylinders with bores of 20 and 25mm is only HNBR., Hydrogenated Nitrile (HNBR) [6]
  • Operating Pressure: 16 MPa
  • Maximum Operating Pressure: 16 MPa
  • Proof Pressure: 24 MPa
  • Minimum Operating Pressure: 0.3 MPa
  • Operating Speed: 8 to 100 mm/sec
  • Operating Temperature: -10 to 120 °C (No freezing)
  • Cushioning Type: None
  • For Fluid Type: Petroleum-based Fluid (when using another fluid, give us such instructions.)
  • Thread Tolerance: JIS 6g/6H
  • Stroke Tolerance: 0 to +0.8 mm
  • Body Material: Carbon Steel for Machine Structural Use
  • Mounting Type: SD, ST, LA, LD, FA, FB
  • Rod End Thread Type: Male, Female

Full Product Description

The 160S-1 series is 16MPa Compact Hydraulic Cylinder. Abrasion resistant HNBR seal is standardized. The standard type cylinders are fully operable at ambient temperatures of up to 120℃. A special copper alloy is used for the bearings, which are important for hydraulic cylinders. We also have inner diameters from φ20 to φ125. The switch set mounting switch can be set to any position by sliding. A cushion on the head side is also available.

Markets:
・Industrial
・Processing

Applications:
・Factory Automation
・Machine Tools
・Molding
・Food & Beverage
・Plastic Processing

Features/Benefits:
・Configurable in 1mm stroke increments.
・The rod tip can be selected from two male screw specifications and male screw specifications.
・Individual testing of each cylinder for reliability.

687365
881192